IC-Hersteller STMicroelectronics

IC-Hersteller (108)

STMicroelectronics DCP0608Y | Demoboard STEVAL-0608Y1V8

Details

TopologieAbwärtswandler
Eingangsspannung5 V
Ausgang 13 V
IC-Revision1.0

Beschreibung

The STEVAL-0608Y1V8 product evaluation board is a step-down switching power supply based on the DCP0608Y regulator in a QFN11 2x3 mm package.The programmed switching frequency is 2.25 MHz with dithering and it can be adjusted by applying an external clock on MODE/SIN pin or by changing the frequency programming resistor.The DCP0608Y is a high efficiency monolithic step-down synchronous switching regulator designed to deliver up to 8 A continuous current.The IC operates from 2.9 to 6 V input voltage. The DCP0608Y features low-resistance integrated N-channel MOSFETs and diode emulation working mode for optimum efficiency over all the loading range.The integrated 0.6 V reference allows the regulation of output voltages with ±1.5 % accuracy over temperature variations.The switching frequency is externally adjustable between 1.8 and 4 MHz. The soft-start duration can be adjusted with an external capacitor or the same SS/TRK pin can be used for output voltage sequencing while the RST/PGOOD pin provides real-time information on the output voltage.

Eigenschaften

5 V (up to 6 V) operating input voltageStep-down (buck) conversion1.8 V programmed output voltage8 A DC max. output current2.25 MHz selected switching frequency with dithering3 ms programmed soft-startDynamic low consumption mode to low noise mode selectionSynchronization to external clockInternal compensation networkAuto recovery overcurrent, overvoltage, and thermal protectionRoHS and China RoHS compliantWEEE compliant (2012/19/UE RAEE II)

Weiterführende Informationen

Von STMicroelectronics freigegebene Bauteile

Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
Artikel Nr.
Daten­blatt
Simu­lation
Downloads
Status
Produktserie
L(µH)
ISAT,10%(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
IRP,40K(A)
MusterVerfügbarkeit & Muster
Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
SPECWE-MXGA SMT-Speicherdrossel, 0.3 µH, 8.4 A
Simu­lation
Verfügbarkeit
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
Induktivität0.3 µH
Sättigungsstrom 18.4 A
Sättigungsstrom @ 30%17.6 A
Gleichstromwiderstand2 mΩ
Gleichstromwiderstand2.3 mΩ
Eigenresonanzfrequenz135 MHz
Performance Nennstrom23.2 A
Verfügbarkeit prüfen