IC-Hersteller Southchip

IC-Hersteller (108)

Southchip SC8745Q | Demoboard SC874Q_EVM

SC8745Q 36V / 100W Buck-Boost Converter with Low-Side MOSFETs Integrated and I2C Interface

Details

TopologieAbwärts- und Aufwärtswandler
Eingangsspannung3.7-36 V
Ausgang 129 V / 6 A
IC-RevisionSC874Q_EVM

Beschreibung

The SC8745Q is a buck-boost converter with two low-side integrated power switches capable of regulating the output voltage at, above, or below the input voltage. The SC8745Q operates over 3.7V to 36V wide input voltage and can output 1V to 29V voltage to support a variety of applications. The SC8745Q is suitable for USB power delivery application. It can work well with external USB PD controller through I2C interface and provide flexibility of programmable features. The SC8745Q employs current mode control scheme. The switching frequency could be set at 280kHz/420kHz/560kHz through I2C. The SC8745Q also provides optional spread spectrum to optimize EMI performance. The SC8745Q offers input/output over-voltage protection, cycle-by-cycle current limit, output short circuit protection, average output current limit and thermal shutdown protection The SC8745Q is available in 20-pin 3mm x 5mm Wettable Flank QFN packages.

Eigenschaften

  • AEC-Q100 qualified for automotive applications: -
  • Temperature grade 1: TA range: -40°C to 125 °C
  • Integrated gate driver for high-side power switches
  • 4V to 36V start up input voltage, support 3.7V falling VIN
  • 1V to 29V output voltage range
  • Programmable Power Supply (PPS) support for USBpower delivery
  • Programmable reference voltage range: 0.1V – 1.123V with 1mV resolution
  • Programmable output current limit up to 6.35A with 50-mA step
  • +/- 5% accurate average output current limiting
  • I2C Interface for: -
  • 280k/420k/560kHz frequency selectable - - - -
  • Auto PFM / Forced PWM
  • Spread spectrum dithering
  • Line drop compensation
  • Current limit setting
  • IMON for output current
  • External biased VCC for higher efficiency
  • Output OCP / SCP / OVP / TSD protection

Typische Anwendungen

  • Automotive Wireless Charging, Automotive USB Charging, Automotive ADAS

Weiterführende Informationen

Von Southchip freigegebene Bauteile

Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
Artikel Nr.
Daten­blatt
Simu­lation
Downloads
Status
Produktserie
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Montageart
MusterVerfügbarkeit & Muster
Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
SPECWE-LHMI SMT Speicherdrossel, 2.2 µH, 14.3 A
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
Induktivität2.2 µH
Performance Nennstrom14.3 A
Sättigungsstrom 118.1 A
Sättigungsstrom @ 30%38.7 A
Gleichstromwiderstand7 mΩ
Eigenresonanzfrequenz27 MHz
MontageartSMT 
–Verfügbarkeit prüfen