IC-Hersteller Southchip

IC-Hersteller (108)

Southchip SC8724 | Demoboard SC8724_EVM_C120.1

High Efficiency, Synchronous, 3.5A Buck-Boost Converter with Four Integrated MOSFET

Details

TopologieAbwärts- und Aufwärtswandler
Eingangsspannung2.7-27 V
Ausgang 127 V / 10 A
IC-RevisionV1.0.1

Beschreibung

SC8724 is a synchronous 4-switch buck-boost converter with four integrated switches. It provides excellent power efficiency and voltage regulation no matter the output voltage is higher, lower, or equal to the input voltage. SC8724 supports a very wide input and output voltage range. It can support applications from 2.7V to 22V input range and 3V to 22V output range and provides up to 3.5A output current. SC8724 employs average current-mode control. The output voltage is adjusted by FB pin with resistors. The switching mode (PSM/FPWM) and the switching frequency can be adjusted by the external setting. The device also provides a programmable output current limit which supports flexible design for different applications. SC8724 supports internal current limit, input under-voltage protection, output over-voltage protection, output short protection, FB short circuit protection, and over-temperature protection to ensure safety under different abnormal conditions. The IC is in a 25 pin 4x4 QFN package.

Eigenschaften

  • High-Efficiency Buck-Boost Conversion
  • Few External Components
  • Integrated Low RDS(ON) Switches
  • Wide VIN Range: 2.7 V to 22 V
  • Wide VOUT Range:3V to 22V
  • Fixed 5.1V VOUT with FB tied to GND
  • Up to 10A Inductor Current Limit
  • 250k/500k/800k/1MHz Adjustable Switching Frequency
  • Adjustable Output Current Limit
  • Forced PWM Mode/ PSM Mode Selectable
  • EN control and Programmable UVLO
  • Internal Soft Start
  • Absolute Input and Output Over Voltage Protection
  • Output Short Protection with Hiccup Mode
  • Thermal Shutdown Protection
  • Under Voltage Protection
  • Over Voltage Protection
  • QFN-25 FC 4 x 4 Package

Typische Anwendungen

  • USB Type C Hub, Wireless Charger
  • Industry Power Supplies, Power Bank with Quick Charge, Wall Adapter

Weiterführende Informationen

Von Southchip freigegebene Bauteile

Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
Artikel Nr.
Daten­blatt
Simu­lation
Downloads
Status
Produktserie
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Montageart
MusterVerfügbarkeit & Muster
Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
SPECWE-LHMI SMT Speicherdrossel, 3.3 µH, 11.1 A
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
Induktivität3.3 µH
Performance Nennstrom11.1 A
Sättigungsstrom 115.6 A
Sättigungsstrom @ 30%31.2 A
Gleichstromwiderstand11.8 mΩ
Eigenresonanzfrequenz22 MHz
MontageartSMT 
–Verfügbarkeit prüfen