IC-Hersteller SG-Micro

IC-Hersteller (108)

SG-Micro SGM64A00 | Demoboard SGM64104 Demo Board

100V Synchronous Buck DC/DC Controller with Wide Duty Cycle Range

Details

TopologieAbwärtswandler
Eingangsspannung4.5-18 V
Schaltfrequenz100-1000 kHz
Ausgang 11.8 V / 20 A
IC-Revision00

Beschreibung

The SGM64A00 is a wide input voltage range synchronous Buck controller, supporting an input voltage range of 6.5V to 100V. The minimum high-side MOSFET on-time of 40ns effectively supports low duty cycle applications. The device can be directly applied to industrial-standard 48V high-voltage DC power supply systems, enabling step-down conversion to low-voltage power rails (e.g., 5V/12V). The SGM64A00 is suitable for applications with stringent requirements on input voltage fluctuations, such as industrial power supplies and communication base stations.

Eigenschaften

  • Range of Application:
  • Input Voltage Range: 6.5V to 100V
  • Output Voltage Range: 0.8V to 60V
  • Reference Voltage: 0.8V (±1% Accuracy)
  • Fixed Switching Frequency: Adjustable, 100kHz to 1MHz
  • Drive Timing Characteristics:
  • High-side Minimum On-Time: 40ns
  • Low-side Minimum On-Time: 150ns
  • HO Turn-On Dead Time: 16ns
  • LO Turn-On Dead Time: 18ns
  • Drive Capability:
  • Gate Drive Voltage: 7.5V
  • Current Capability: 3A Sink, 2A Source
  • Control Architecture: Voltage-Mode Control with Feed-Forward Compensation
  • Power Management and Protection:
  • EN: Configurable Power-On/Off Thresholds
  • VIN UVLO: Hysteretic Under-Voltage Lockout for Input Voltage
  • VCC UVLO: Hysteretic Under-Voltage Lockout for Gate Drive Supply
  • Adjustable Soft-Start: Programmable Startup Time
  • Conduction Mode Configuration: Selectable DCM or CCM Operation
  • PGOOD: Power-Good Indicator
  • Synchronization: Support Parallel or Cascaded Operation for Phase Management
  • Current Sensing and Protection:
  • Low-side MOSFET RDSON or External Sense Resistor Current Sensing
  • Hiccup Mode Over-Current Protection
  • Over-Temperature Protection: +175°C Thermal Shutdown with Hysteresis
  • Available in a Green TQFN-3.5×4.5-20BL Package

Typische Anwendungen

  • IP Cameras
  • Industrial Motor Drives
  • Electric Bike
  • Inverting Buck-Boost Regulators Non-Isolated PoE

Weiterführende Informationen

Von SG-Micro freigegebene Bauteile

Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
Artikel Nr.
Daten­blatt
Simu­lation
Downloads
Status
Produktserie
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
VPE
MusterVerfügbarkeit & Muster
Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
SPECWE-HCI SMT-Hochstrominduktivität, 1.1 µH, 19.6 A
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
Induktivität1.1 µH
Performance Nennstrom19.6 A
Sättigungsstrom 16 A
Sättigungsstrom @ 30%13 A
Gleichstromwiderstand3.15 mΩ
Eigenresonanzfrequenz135 MHz
MaterialSuperflux 
Verpackungseinheit1000 
–Verfügbarkeit prüfen