IC-Hersteller SG-Micro

IC-Hersteller (108)

SG-Micro SGM64104 | Demoboard SGM64104EVM

4.5V to 18V Input, 1.8V/20A(Max) Output, Synchronous Buck Controller with Pow

Details

TopologieAbwärtswandler
Eingangsspannung4.5-18 V
Ausgang 11.8 V / 20 A
IC-Revision00

Beschreibung

The SGM64104 is a voltage-mode controlled Buck controller with an operating voltage range of 4.5V to 18V. The operating frequency of SGM64104A is fixed at 600kHz and the SGM64104B is fixed at 300kHz. Smaller inductors and output capacitors can be used for higher frequency, making the layout more compact and cost optimized. The device senses the voltage difference between SW and GND and compares it with the selected current limit threshold to perform low-side valley current limit protection. Users can select three different current limit threshold voltages of 100mV, 200mV and 280mV by connecting an external resistor (RCOMP) between COMP and GND. This current limit threshold is latched during startup. And the high-side over-current protection is achieved by comparing the sensed voltage difference between VDD and SW with an internal 550mV threshold voltage, and the high-side MOSFET will be shut off immediately. When the device determines an output short-circuit, both high-side and low-side MOSFETs are turned off, and the device attempts to restart after hiccup timeout.

Eigenschaften

  • Wide Input Supply from 4.5V to 18V
  • Up to 20A Output Currents
  • Support Pre-Biased Outputs
  • Precise Reference: 591mV, ± 0.5% (TYP) at +25℃
  • Switching Frequency
  • SGM64104A: 600kHz
  • SGM64104B: 300kHz
  • Three Editable Thermally Compensated Short-Circuit Protection Thresholds
  • Hiccup Restart from Faults
  • Internal 5V Regulator
  • Both High-side MOSFETs and Low-side MOSFETs RDS(ON) Current Sensing
  • 3ms Soft-Start Time
  • Thermal Shutdown
  • Available in a Green TDFN-3×3-10L Package

Typische Anwendungen

  • Digital Set Top Box
  • Graphics/Audio Cards
  • Entry Level and Mid-Range Servers

Weiterführende Informationen

Von SG-Micro freigegebene Bauteile

Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
Artikel Nr.
Daten­blatt
Simu­lation
Downloads
Status
Produktserie
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
VPE
MusterVerfügbarkeit & Muster
Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
SPECWE-HCI SMT-Hochstrominduktivität, 1.1 µH, 19.6 A
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
Induktivität1.1 µH
Performance Nennstrom19.6 A
Sättigungsstrom 16 A
Sättigungsstrom @ 30%13 A
Gleichstromwiderstand3.15 mΩ
Eigenresonanzfrequenz135 MHz
MaterialSuperflux 
Verpackungseinheit1000 
–Verfügbarkeit prüfen