IC-Hersteller SG-Micro

IC-Hersteller (108)

SG-Micro SGM61163 | Demoboard sgm61163EVM

4.5V to 18V Input (12V TYP), 3.3V/6A Output

Details

TopologieAbwärtswandler
Eingangsspannung4.5-18 V
Ausgang 13.3 V / 6 A
IC-Revision00

Beschreibung

The SGM61163 is an efficient, 6A, synchronous, Buck converter with integrated power MOSFETs and a wide 4.5V to 18V input range. This current mode control device is optimized for high density applications with minimal number of external components. High switching frequency, up to 2MHz, can be chosen to lessen the solution size by smaller inductor and capacitors. This device can be used as a standalone or tracking power supply. The SS/TR pin can be used to control the output voltage startup ramp or as an input for tracking.Power supply sequencing for two or more power supplies is possible by using the enable input (EN) and the open-drain power good output (PG) signals.The high-side MOSFET current is cycle-by-cycle limited for overload protection. The low-side MOSFET sourcing current is also limited to prevent current runaway. The low-side switch also has a sinking current limit that turns it off if an excessive reverse current flows through it.Thermal shutdown protection is activated to prevent damage to the device when the junction temperature is above the shutdown threshold.The SGM61163 is available in a Green TQFN-3.5×3.5-14L package.

Eigenschaften

  • Low Integrated RDSON Switches: 27mΩ/18mΩ
  • Split Rails for Supply (VIN) and Power (PVIN)
  • 1.8V to 18V Range for PVIN
  • 4.5V to 18V Range for VIN
  • 200kHz to 2MHz Switching Frequency
  • External Clock Synchronization
  • Voltage Tracking Capability
  • 0.6V Internal Reference Voltage
  • ±1% Reference Voltage Accuracy
  • 3.4μA (TYP) Shutdown Current
  • Hiccup Mode Current Limit
  • Monotonic Startup with Pre-biased Outputs
  • Adjustable Soft-Start Time
  • Power Sequencing Capability
  • Power Good Output Monitor for Under-Voltage and Over-Voltage Protections
  • Adjustable Input Under-Voltage Lockout (UVLO)
  • Available in a Green TQFN-3.5×3.5-14L Package

Typische Anwendungen

  • Industrial and Commercial Power Systems, Distributed Power Systems
  • Communications Equipment
  • Server and Storage

Weiterführende Informationen

Von SG-Micro freigegebene Bauteile

Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
Artikel Nr.
Daten­blatt
Simu­lation
Downloads
Status
Produktserie
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
Material
LR(µH)
fres(MHz)
MusterVerfügbarkeit & Muster
Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
SPECWE-HCC SMT-Hochstrominduktivität, 3.3 µH, 18.2 A
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
Induktivität3.3 µH
Performance Nennstrom18.2 A
Sättigungsstrom 122.4 A
Sättigungsstrom @ 30%24.7 A
Gleichstromwiderstand5.7 mΩ
MaterialFerrite 
Nenninduktivität2.5 µH
Eigenresonanzfrequenz44 MHz
–Verfügbarkeit prüfen