IC-Hersteller Richtek

IC-Hersteller (108)

Richtek RT6191A | Demoboard DS6191A-00

36V Buck Controller with I2C Interface for USB-PD

Details

TopologieAbwärtswandler
Eingangsspannung4.5-36 V
Schaltfrequenz250-1000 kHz
Ausgang 136 V
IC-Revision00

Beschreibung

The RT6191A is a Buck controller designed for USB power delivery (USB PD). It operates with wide input voltage range from 4.5V to 36V, and the output voltage is programmable from 3V to 36V. The RT6191A implements peak current mode control mechanism with the programmable constant voltage (CV) and constant current (CC) output to support USB-PD 3.0 SPR mode and 28V of USB-PD 3.1 EPR mode. It also has built-in charge pumps for driving external low-cost N-MOSFETs to control the power path. With an I2C compatible interface, the RT6191A supports many programmable functions including CV/CC output, switching frequency, and cable voltage drop compensation. Moreover, the RT6191A integrates full protections including input UVLO, over/under-voltage protection, cycle-by-cycle current limit, short protection, and over-temperature protection. The RT6191A is available in a WQFN-40L 5x5 package.

Eigenschaften

  • Support USB-PD 3.0 SPR Mode and 28V of USBPD 3.1 EPR Mode
  • Integrated Buck Controller :
  • Wide Input Voltage Range : 4.5V to 36V
  • Wide Output Voltage Range : 3V to 36V
  • Peak Current Mode Control
  • Programmable Switching Frequency(250kHz to 1MHz)
  • Power Saving Mode Enables Higher Light Load Efficiency
  • AnyPowerTM for Constant Voltage (12.5mV/step, Typ.) and Constant Current (in 9-Bit Resolution) Output Settings
  • Embedded 2nd OCP Function
  • Bypass Mode
  • I2C Compatible Interface
  • Adjustable Soft-Start Time
  • Programmable Cable Voltage Drop Compensation
  • Built-in Bleeders for Quick VBUS Discharge
  • Power Good Indicator
  • Full Protection with UVLO, OVP, UVP, OCP, Cycleby-Cycle Current Limit and OTP
  • WQFN-40L 5x5 Package

Typische Anwendungen

  • USB Power Deliver, Power Bank

Weiterführende Informationen

Von Richtek freigegebene Bauteile

Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
Artikel Nr.
Daten­blatt
Simu­lation
Downloads
Status
Produktserie
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
VPE
MusterVerfügbarkeit & Muster
Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
SPECWE-HCI SMT-Hochstrominduktivität, 4.7 µH, 14.9 A
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
Induktivität4.7 µH
Performance Nennstrom14.9 A
Sättigungsstrom 16 A
Sättigungsstrom @ 30%15 A
Gleichstromwiderstand7 mΩ
Eigenresonanzfrequenz30 MHz
MaterialWE-PERM 
Verpackungseinheit400 
–Verfügbarkeit prüfen