IC-Hersteller Monolithic Power Systems

IC-Hersteller (108)

Monolithic Power Systems MP1907 | Demoboard EV1907-Q-00A

100V, High Frequency Half-Bridge Gate Driver EV Board

Details

TopologieAbwärtswandler
Eingangsspannung0-100 V
Ausgang 12.5 A
IC-Revision1.0

Beschreibung

This is EV board documentation for MP1907. The MP1907 is a high frequency, 100V half bridge N-channel power MOSFET driver. Its low side and high side driver channels are independently controlled and matched with a time delay of less than 5ns. Under-voltage lockout on both high side and low side supplies force their outputs low in case of insufficient supply. The integrated bootstrap diode reduces external component count. This demo board is configured to a buck converter. INH and INL are independent signals of each other. For simplicity, the user only need to supply a PWM signal to this demo board and the on-board circuitry will generate INH and INL signals with proper dead time. In a real system, the controller will have to take care of dead time adjustment.

Eigenschaften

 Drives N-Channel MOSFET Half Bridge

  • 100V VBST Voltage Range
  • On-Chip Bootstrap Diode
  • Typical 20ns Propagation Delay Time
  • Less Than 5ns Gate Drive Matching
  • Drives 1nF Load with 12ns/9ns Rise/FallTimes with 12V VDD
  • TTL Compatible Input
  • Less Than 150μA Quiescent Current
  • UVLO for Both High Side and Low Side
  • In QFN10 3x3mm Packages

Typische Anwendungen

  • Telecom Half Bridge Power Supplies; Avionics DC-DC Converters; Two-Switch Forward Converters; Active Clamp Forward Converters

Weiterführende Informationen

Von Monolithic Power Systems freigegebene Bauteile

Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
Artikel Nr.
Daten­blatt
Simu­lation
Downloads
Status
Produktserie
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
VPE
MusterVerfügbarkeit & Muster
Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
SPECWE-HCI SMT-Hochstrominduktivität, 33 µH, 8.7 A
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
Induktivität33 µH
Performance Nennstrom8.7 A
Sättigungsstrom 18 A
Sättigungsstrom @ 30%9 A
Gleichstromwiderstand21.7 mΩ
Eigenresonanzfrequenz9.5 MHz
MaterialMnZn 
Verpackungseinheit150 
–Verfügbarkeit prüfen