IC-Hersteller MaxLinear

IC-Hersteller (108)

MaxLinear MXL76508 | Demoboard MXL76508 EVK

18V 700kHz 8A Fast-PWM Synchronous Step-Down Converter

Details

TopologieAbwärtswandler
Eingangsspannung3-18 V
Ausgang 18 A

Beschreibung

The MxL76508 is a fully integrated, high-efficiency synchronous step-down converter that requires a minimum number of external components. It offers a very compact solution with up to 8A continuous output current over a wide input range.The MxL76508 uses a proprietary constant on-time (COT) control scheme that provides a superior transient response and maintains a constant switching frequency during continuous conduction mode (CCM) operation. The external ramp compensation network enables stable operation with ultra-low equivalent series resistance (ESR) output ceramic capacitors. An internal compensated error amplifier in the control loop provides excellent line and load regulation.

Eigenschaften

  • Input voltage range: 3V to 18V
  • 1% feedback voltage accuracy
  • 8A continuous output current
  • Supports 100% duty cycle low-dropout operation
  • Stable operation with low ESR ceramic output capacitors
  • Fast pulse-width modulation (PWM) COT control with superior transient performance
  • Constant 700kHz switching frequency
  • 14mW/8mW integrated high-side (HS)/low-side (LS) power switches
  • Accurate 1.26V EN threshold with 260mV hysteresis
  • High-efficiency operation at light load (MxL76508N)
  • Ultra-sonic (UA) mode of operation (MxL76508U)
  • FPWM mode of operation (MxL76508A)
  • Low quiescent current of 200mA for MxL76508U_UAmode, low quiescent current of 150mA forMxL76508N_PFM mode
  • Internal fixed or external programmable soft-start time
  • Thermal shutdown
  • Hiccup mode short-circuit protection
  • Available in a 16-pin 3mm×3mm QFN package

Typische Anwendungen

  • USB Type-C/PD docking stations, Distributed power systems
  • Networking systems
  • Laptop computers, Flat panel television and monitors

Weiterführende Informationen

Von MaxLinear freigegebene Bauteile

Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
Artikel Nr.
Daten­blatt
Simu­lation
Downloads
Status
Produktserie
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
VPE
MusterVerfügbarkeit & Muster
Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
SPECWE-HCI SMT-Hochstrominduktivität, 0.56 µH, 30.9 A
Simu­lation
Verfügbarkeit
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
Induktivität0.56 µH
Performance Nennstrom30.9 A
Sättigungsstrom 115 A
Sättigungsstrom @ 30%33 A
Gleichstromwiderstand2.17 mΩ
Eigenresonanzfrequenz106 MHz
MaterialSuperflux 
Verpackungseinheit800 
Verfügbarkeit prüfen