| Topologie | Sperrwandler |
| Eingangsspannung | 85-265 V |
| Schaltfrequenz | 100 kHz |
| Ausgang 1 | 12 V / 0.45 A |
| Ausgang 2 | 5 V / 0.5 A |
| IC-Revision | 1.0 |
This document is a reference design for an 8 W auxiliary SMPS for air-conditioner with the latest Infineon fifth generation fixed-frequency CoolSET™ ICE5AR4770BZS. The power supply is designed with a universal input compatible with most geographic regions and isolated output (+12 V/1.25 A and +5 V/0.50 A) as typically employed in most home appliances.