IC-Hersteller Indie Semiconductor

IC-Hersteller (96)

Indie Semiconductor TRA_120_002

120 GHz RADAR TRANSCEIVER – TRA_120_002

Details

TopologieSonstige Topologie
Eingangsspannung3.3 V
IC-Revision8

Beschreibung

The radar front end TRA_120_002 is a compact IC module characterized by a high measurement resolution in the 120-GHz ISM band between 122.0 and 123.0 GHz. Its transmitter and receiver branch have separate signal lines.

Eigenschaften

 Radar front end (RFE) with on-chip antennas for 122-GHz ISM band

  • Single supply voltage of 3.3V
  • Fully ESD protected device
  • Low power consumption of 380mWin continuous operating mode
  • Integrated low phase noise push-push VCO
  • Receiver with homodyne quadrature mixer
  • RX and TX dipole on-chip antennas
  • Large bandwidth of up to 7GHz
  • QFN32 leadless plastic package 5 × 5mm²
  • Pb-free, RoHS compliant package
  • IC is available as bare die as well

Typische Anwendungen

  • Radar System

Weiterführende Informationen

Artikeldaten

Artikel Nr. Daten­blatt Simu­lation Downloads ProduktserieCTol. CVR
(V (DC))
BauformBetriebstemperaturQ
(%)
DF
(%)
RISOKeramiktypL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
VerpackungZ @ 100 MHz
(Ω)
Zmax
(Ω)
Testbedingung ZmaxIR 2
(mA)
RDC max.
(Ω)
Typ Muster
885012005055SPEC
8 Dateien WCAP-CSGP MLCCs 50 V(DC)10 pF ±5% 50 0402 -55 °C up to +125 °C 60010 GΩ NP0 Klasse I 1 0.5 0.5 0.25 7" Tape & Reel
885012205057SPEC
8 Dateien WCAP-CSGP MLCCs 50 V(DC)220 pF ±10% 50 0402 -55 °C up to +125 °C 2.510 GΩ X7R Klasse II 1 0.5 0.5 0.25 7" Tape & Reel
885012205064SPEC
8 Dateien WCAP-CSGP MLCCs 50 V(DC)3.3 nF ±10% 50 0402 -55 °C up to +125 °C 2.510 GΩ X7R Klasse II 1 0.5 0.5 0.25 7" Tape & Reel
885012205053SPEC
8 Dateien WCAP-CSGP MLCCs 25 V(DC)33 nF ±10% 25 0402 -55 °C up to +125 °C 3.510 GΩ X7R Klasse II 1 0.5 0.5 0.25 7" Tape & Reel
885012205037SPEC
5 Dateien WCAP-CSGP MLCCs 16 V(DC)100 nF ±10% 16 0402 -55 °C up to +125 °C 55 GΩ X7R Klasse II 1 0.5 0.5 0.25 7" Tape & Reel
7427927141SPEC
9 Dateien WE-CBF SMT-Ferrit 0402 -55 °C up to +125 °C 1 0.5 0.5 0.25 470 1200 300 MHz 620 0.45 High Speed
Muster
Artikel Nr. Daten­blatt Simu­lation Downloads ProduktserieCTol. CVR
(V (DC))
BauformBetriebstemperaturQ
(%)
DF
(%)
RISOKeramiktypL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
VerpackungZ @ 100 MHz
(Ω)
Zmax
(Ω)
Testbedingung ZmaxIR 2
(mA)
RDC max.
(Ω)
Typ Muster