Topologie | Eintaktflusswandler |
Eingangsspannung | 18-36 V |
Ausgang 1 | 12 V / 7.5 A |
The ISL6726 is a highly featured single-ended PWM controller intended for applications using the active clamp forward converter topology in either n- or p-channel active clamp configurations, the asymmetric half-bridge topology, and the standard forward topologies with synchronous rectification. It is a current-mode PWM controller with many features designed to simplify its use. Among its many features are a precisionoscillator which allows accurate control of the deadtime and maximum duty cycle, bi-directional synchronization with 180° phase shift for interleaving applications, adjustable soft-start and soft-stop, a low power disable mode, and average current limit for “brick-wall” overcurrent protection.This advanced BiCMOS design features low start-up and operating currents, adjustable switching frequency to greater than 1MHz, high current FET drivers, and very low propagation delays for a fast response to overcurrent faults.
Artikel Nr. | Datenblatt | Simulation | Downloads | Status | Produktserie | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | RDC max. (mΩ) | Drahttype | Muster | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74435561100 | SPEC | 9 Dateien | Aktiv i| Produktion ist aktiv. Erwartete Lebenszeit: >10 Jahre. | WE-HCI SMT-Hochstrominduktivität | 10 | 16.5 | 10 | 21.5 | 6.9 | 14 | WE-PERM 2 | 7.452 | – | ||
![]() | 7443632200 | SPEC | 9 Dateien | Aktiv i| Produktion ist aktiv. Erwartete Lebenszeit: >10 Jahre. | WE-HCF SMT-Hochstrominduktivität | 22 | 13.8 | 13 | 15 | 10.65 | 12.5 | MnZn | 11.72 | Flach | ||
750340993 | SPEC | – | – | Aktiv i| Produktion ist aktiv. Erwartete Lebenszeit: >10 Jahre. | Power Übertrager | – | – | – | – | – | – | – | – | – |
Artikel Nr. | Datenblatt | Simulation | |
---|---|---|---|
![]() | 74435561100 | SPEC | |
![]() | 7443632200 | SPEC | |
750340993 | SPEC | – |
Muster |
---|
Artikel Nr. | Datenblatt | Simulation | Downloads | Status | Produktserie | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | RDC max. (mΩ) | Drahttype | Muster |
---|