Filter by values
 article  in  2 product lines  for
Reset all
Filter
Filter by
 show   article  in  2 product lines
 article  in  2 product lines
Reset all
2 Product categories
WE-CST Current Sense Transformer
WE-CST Current Sense Transformer
WE-CSTLF Line Frequency Current Sense Transformer
WE-CSTLF Line Frequency Current Sense Transformer
Order Code
Data­sheet
Downloads
Status
L (µH)
n
IR (A)
RDC1 max (mΩ)
RDC2 max (Ω)
∫Udt (µVs)
VT (V (AC))
RDC 1 (mΩ)
RDC 2 (Ω)
Size
Product series
Samples
WE-CST Current Sense Transformer 33 µH, 1:20, 7 A
Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 33 µH
Turns Ratio 1:20 
Rated Current 7 A
DC Resistance 1 3 mΩ
DC Resistance 2 0.35 Ω
Voltage-µSecond 9 µVs
Insulation Test Voltage 750 V (AC)
DC Resistance 1 3 mΩ
DC Resistance 2 0.35 Ω
Size EE4.4 
WE-CST Current Sense Transformer 74 µH, 1:30, 7 A
Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 74 µH
Turns Ratio 1:30 
Rated Current 7 A
DC Resistance 1 3 mΩ
DC Resistance 2 0.8 Ω
Voltage-µSecond 13.5 µVs
Insulation Test Voltage 750 V (AC)
DC Resistance 1 3 mΩ
DC Resistance 2 0.8 Ω
Size EE4.4 
WE-CST Current Sense Transformer 80 µH, 1:20, 20 A
Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 80 µH
Turns Ratio 1:20 
Rated Current 20 A
DC Resistance 1 0.75 mΩ
DC Resistance 2 0.2 Ω
Voltage-µSecond 10 µVs
Insulation Test Voltage 500 V (AC)
DC Resistance 1 0.75 mΩ
DC Resistance 2 0.2 Ω
Size EE5 
WE-CST Current Sense Transformer 132 µH, 1:40, 7 A
Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 132 µH
Turns Ratio 1:40 
Rated Current 7 A
DC Resistance 1 3 mΩ
DC Resistance 2 1.6 Ω
Voltage-µSecond 18 µVs
Insulation Test Voltage 750 V (AC)
DC Resistance 1 3 mΩ
DC Resistance 2 1.6 Ω
Size EE4.4 
WE-CST Current Sense Transformer 180 µH, 1:30, 20 A
Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 180 µH
Turns Ratio 1:30 
Rated Current 20 A
DC Resistance 1 0.75 mΩ
DC Resistance 2 0.48 Ω
Voltage-µSecond 15 µVs
Insulation Test Voltage 500 V (AC)
DC Resistance 1 0.75 mΩ
DC Resistance 2 0.48 Ω
Size EE5 
WE-CST Current Sense Transformer 205 µH, 1:50, 7 A
Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 205 µH
Turns Ratio 1:50 
Rated Current 7 A
DC Resistance 1 3 mΩ
DC Resistance 2 2.5 Ω
Voltage-µSecond 22.5 µVs
Insulation Test Voltage 750 V (AC)
DC Resistance 1 3 mΩ
DC Resistance 2 2.5 Ω
Size EE4.4 
WE-CST Current Sense Transformer 224 µH, 1:20, 40 A
Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 224 µH
Turns Ratio 1:20 
Rated Current 40 A
Voltage-µSecond 49 µVs
Insulation Test Voltage 1500 V (AC)
DC Resistance 1 0.28 mΩ
DC Resistance 2 0.033 Ω
Size EE13/7/4 
WE-CST Current Sense Transformer 295 µH, 1:60, 7 A
Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 295 µH
Turns Ratio 1:60 
Rated Current 7 A
DC Resistance 1 3 mΩ
DC Resistance 2 3.6 Ω
Voltage-µSecond 27 µVs
Insulation Test Voltage 750 V (AC)
DC Resistance 1 3 mΩ
DC Resistance 2 3.6 Ω
Size EE4.4 
WE-CST Current Sense Transformer 320 µH, 1:40, 20 A
Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 320 µH
Turns Ratio 1:40 
Rated Current 20 A
DC Resistance 1 0.75 mΩ
DC Resistance 2 0.9 Ω
Voltage-µSecond 20 µVs
Insulation Test Voltage 500 V (AC)
DC Resistance 1 0.75 mΩ
DC Resistance 2 0.9 Ω
Size EE5 
WE-CST Current Sense Transformer 400 µH, 1:70, 7 A
Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 400 µH
Turns Ratio 1:70 
Rated Current 7 A
DC Resistance 1 3 mΩ
DC Resistance 2 4.6 Ω
Voltage-µSecond 31.5 µVs
Insulation Test Voltage 750 V (AC)
DC Resistance 1 3 mΩ
DC Resistance 2 4.6 Ω
Size EE4.4 
WE-CST Current Sense Transformer 500 µH, 1:50, 20 A
Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 500 µH
Turns Ratio 1:50 
Rated Current 20 A
DC Resistance 1 0.75 mΩ
DC Resistance 2 1.4 Ω
Voltage-µSecond 25 µVs
Insulation Test Voltage 500 V (AC)
DC Resistance 1 0.75 mΩ
DC Resistance 2 1.4 Ω
Size EE5 
WE-CST Current Sense Transformer 504 µH, 1:30, 40 A
Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 504 µH
Turns Ratio 1:30 
Rated Current 40 A
Voltage-µSecond 74 µVs
Insulation Test Voltage 1500 V (AC)
DC Resistance 1 0.28 mΩ
DC Resistance 2 0.093 Ω
Size EE13/7/4 
WE-CST Current Sense Transformer 720 µH, 1:60, 20 A
Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 720 µH
Turns Ratio 1:60 
Rated Current 20 A
DC Resistance 1 0.75 mΩ
DC Resistance 2 1.75 Ω
Voltage-µSecond 30 µVs
Insulation Test Voltage 500 V (AC)
DC Resistance 1 0.75 mΩ
DC Resistance 2 1.75 Ω
Size EE5 
WE-CST Current Sense Transformer 820 µH, 1:100, 7 A
Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 820 µH
Turns Ratio 1:100 
Rated Current 7 A
DC Resistance 1 3 mΩ
DC Resistance 2 9.5 Ω
Voltage-µSecond 45 µVs
Insulation Test Voltage 750 V (AC)
DC Resistance 1 3 mΩ
DC Resistance 2 9.5 Ω
Size EE4.4 
WE-CST Current Sense Transformer 896 µH, 1:40, 40 A
Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 896 µH
Turns Ratio 1:40 
Rated Current 40 A
Voltage-µSecond 99 µVs
Insulation Test Voltage 1500 V (AC)
DC Resistance 1 0.28 mΩ
DC Resistance 2 0.13 Ω
Size EE13/7/4 
WE-CST Current Sense Transformer 980 µH, 1:70, 20 A
Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 980 µH
Turns Ratio 1:70 
Rated Current 20 A
DC Resistance 1 0.75 mΩ
DC Resistance 2 2.2 Ω
Voltage-µSecond 35 µVs
Insulation Test Voltage 500 V (AC)
DC Resistance 1 0.75 mΩ
DC Resistance 2 2.2 Ω
Size EE5 
WE-CST Current Sense Transformer 1280 µH, 1:125, 7 A
Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 1280 µH
Turns Ratio 1:125 
Rated Current 7 A
DC Resistance 1 3 mΩ
DC Resistance 2 13 Ω
Voltage-µSecond 56.2 µVs
Insulation Test Voltage 750 V (AC)
DC Resistance 1 3 mΩ
DC Resistance 2 13 Ω
Size EE4.4 
WE-CST Current Sense Transformer 1400 µH, 1:50, 40 A
Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 1400 µH
Turns Ratio 1:50 
Rated Current 40 A
Voltage-µSecond 124 µVs
Insulation Test Voltage 1500 V (AC)
DC Resistance 1 0.28 mΩ
DC Resistance 2 0.202 Ω
Size EE13/7/4 
WE-CST Current Sense Transformer 1800 µH, 1:150, 7 A
Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 1800 µH
Turns Ratio 1:150 
Rated Current 7 A
DC Resistance 1 3 mΩ
DC Resistance 2 21 Ω
Voltage-µSecond 67.5 µVs
Insulation Test Voltage 750 V (AC)
DC Resistance 1 3 mΩ
DC Resistance 2 21 Ω
Size EE4.4 
WE-CST Current Sense Transformer 2000 µH, 1:100, 20 A
Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 2000 µH
Turns Ratio 1:100 
Rated Current 20 A
DC Resistance 1 0.75 mΩ
DC Resistance 2 5.5 Ω
Voltage-µSecond 50 µVs
Insulation Test Voltage 500 V (AC)
DC Resistance 1 0.75 mΩ
DC Resistance 2 5.5 Ω
Size EE5 
WE-CST Current Sense Transformer 2000 µH, 1:60, 40 A
Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 2000 µH
Turns Ratio 1:60 
Rated Current 40 A
Voltage-µSecond 148 µVs
Insulation Test Voltage 1500 V (AC)
DC Resistance 1 0.28 mΩ
DC Resistance 2 0.305 Ω
Size EE13/7/4 
WE-CST Current Sense Transformer 2740 µH, 1:70, 40 A
Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 2740 µH
Turns Ratio 1:70 
Rated Current 40 A
Voltage-µSecond 173 µVs
Insulation Test Voltage 1500 V (AC)
DC Resistance 1 0.28 mΩ
DC Resistance 2 0.367 Ω
Size EE13/7/4 
WE-CST Current Sense Transformer 3000 µH, 1:125, 20 A
Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 3000 µH
Turns Ratio 1:125 
Rated Current 20 A
DC Resistance 1 0.75 mΩ
DC Resistance 2 6.5 Ω
Voltage-µSecond 68 µVs
Insulation Test Voltage 500 V (AC)
DC Resistance 1 0.75 mΩ
DC Resistance 2 6.5 Ω
Size EE5 
WE-CST Current Sense Transformer 4500 µH, 1:150, 20 A
Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 4500 µH
Turns Ratio 1:150 
Rated Current 20 A
DC Resistance 1 0.75 mΩ
DC Resistance 2 9.5 Ω
Voltage-µSecond 75 µVs
Insulation Test Voltage 500 V (AC)
DC Resistance 1 0.75 mΩ
DC Resistance 2 9.5 Ω
Size EE5 
WE-CST Current Sense Transformer 5600 µH, 1:100, 40 A
Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 5600 µH
Turns Ratio 1:100 
Rated Current 40 A
Voltage-µSecond 248 µVs
Insulation Test Voltage 1500 V (AC)
DC Resistance 1 0.28 mΩ
DC Resistance 2 0.805 Ω
Size EE13/7/4 
WE-CST Current Sense Transformer 8000 µH, 1:200, 20 A
Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 8000 µH
Turns Ratio 1:200 
Rated Current 20 A
DC Resistance 1 0.75 mΩ
DC Resistance 2 16.5 Ω
Voltage-µSecond 100 µVs
Insulation Test Voltage 500 V (AC)
DC Resistance 1 0.75 mΩ
DC Resistance 2 16.5 Ω
Size EE5 
WE-CST Current Sense Transformer 12500 µH, 1:250, 20 A
Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 12500 µH
Turns Ratio 1:250 
Rated Current 20 A
DC Resistance 1 0.75 mΩ
DC Resistance 2 23.5 Ω
Voltage-µSecond 125 µVs
Insulation Test Voltage 500 V (AC)
DC Resistance 1 0.75 mΩ
DC Resistance 2 23.5 Ω
Size EE5 
WE-CST Current Sense Transformer 12600 µH, 1:150, 40 A
Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 12600 µH
Turns Ratio 1:150 
Rated Current 40 A
Voltage-µSecond 372 µVs
Insulation Test Voltage 1500 V (AC)
DC Resistance 1 0.28 mΩ
DC Resistance 2 1.9 Ω
Size EE13/7/4 
WE-CST Current Sense Transformer 22400 µH, 1:200, 40 A
Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 22400 µH
Turns Ratio 1:200 
Rated Current 40 A
Voltage-µSecond 496 µVs
Insulation Test Voltage 1500 V (AC)
DC Resistance 1 0.28 mΩ
DC Resistance 2 2.63 Ω
Size EE13/7/4 
WE-CST Current Sense Transformer 135000 µH, 1:500, 40 A
Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 135000 µH
Turns Ratio 1:500 
Rated Current 40 A
Voltage-µSecond 1240 µVs
Insulation Test Voltage 1500 V (AC)
DC Resistance 1 0.28 mΩ
DC Resistance 2 21.2 Ω
Size EE13/7/4 
WE-CST Current Sense Transformer 300000 µH, 1:750, 40 A
Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 300000 µH
Turns Ratio 1:750 
Rated Current 40 A
Voltage-µSecond 1860 µVs
Insulation Test Voltage 1500 V (AC)
DC Resistance 1 0.28 mΩ
DC Resistance 2 50.1 Ω
Size EE13/7/4 
WE-CST Current Sense Transformer 400000 µH, 1:500, 45 A
Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 400000 µH
Turns Ratio 1:500 
Rated Current 45 A
DC Resistance 1 0.27 mΩ
DC Resistance 2 16.2 Ω
Voltage-µSecond 30000 µVs
Insulation Test Voltage 4000 V (AC)
Size EI187 
WE-CST Current Sense Transformer 540000 µH, 1:1000, 40 A
Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 540000 µH
Turns Ratio 1:1000 
Rated Current 40 A
Voltage-µSecond 2480 µVs
Insulation Test Voltage 1500 V (AC)
DC Resistance 1 0.28 mΩ
DC Resistance 2 87.64 Ω
Size EE13/7/4 
WE-CST Current Sense Transformer 1600000 µH, 1:1000, 45 A
Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 1600000 µH
Turns Ratio 1:1000 
Rated Current 45 A
DC Resistance 1 0.27 mΩ
DC Resistance 2 78.7 Ω
Voltage-µSecond 60000 µVs
Insulation Test Voltage 4000 V (AC)
Size EI187 
WE-CST Current Sense Transformer 3600000 µH, 1:1500, 45 A
Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 3600000 µH
Turns Ratio 1:1500 
Rated Current 45 A
DC Resistance 1 0.27 mΩ
DC Resistance 2 178 Ω
Voltage-µSecond 90000 µVs
Insulation Test Voltage 4000 V (AC)
Size EI187 
WE-CST Current Sense Transformer 6400000 µH, 1:2000, 45 A
Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 6400000 µH
Turns Ratio 1:2000 
Rated Current 45 A
DC Resistance 1 0.27 mΩ
DC Resistance 2 317 Ω
Voltage-µSecond 120000 µVs
Insulation Test Voltage 4000 V (AC)
Size EI187 
WE-CST Current Sense Transformer 10000000 µH, 1:2500, 45 A
Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 10000000 µH
Turns Ratio 1:2500 
Rated Current 45 A
DC Resistance 1 0.27 mΩ
DC Resistance 2 468 Ω
Voltage-µSecond 150000 µVs
Insulation Test Voltage 4000 V (AC)
Size EI187 
WE-CST Current Sense Transformer 14400000 µH, 1:3000, 45 A
Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 14400000 µH
Turns Ratio 1:3000 
Rated Current 45 A
DC Resistance 1 0.27 mΩ
DC Resistance 2 747 Ω
Voltage-µSecond 180000 µVs
Insulation Test Voltage 4000 V (AC)
Size EI187