WE-GDTI Gate-Drive-Transformer

WE-GDTI Gate-Drive-Transformer
WE-GDTI Gate-Drive-Transformer
SizeDimen­sions3DL
(mm)
W
(mm)
H
(mm)
Mount
EP7
10.5 10.5 11 SMT

Characteristics

  • Excellent performance in small package (EP7)
  • 1 or 2 secondary windings
  • 6 Translations
  • 2500 VAC test voltage
  • Basic insulation for operating voltages up to 250 VRMS

Applications

  • Suitable for signal and power application
  • Designed for gate drive application high efficient SMPS
  • Synchronous Flyback

Can’t find the suitable product?

We will be glad to help you! We will take your specifications and work to find a solution that fits your needs. Simply fill out our inquiry form with your specifications.

Find your custom solution

Products

Filter article data
Filter by
 show  articles in 1 product lines
 articles in 1 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
n
L(µH)
∫Udt(µVs)
VT(V (AC))
CWW 1(pF)
LS(µH)
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
760301301
SPEC1:1:1, 750 µH, 102 µVs
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Turns Ratio1:1:1 
Inductance750 µH
Voltage-µSecond102 µVs
Insulation Test Voltage2500 V (AC)
Interwinding Capacitance11 pF
Leakage Inductance4 µH
SizeEP7 
760301302
SPEC1:1, 750 µH, 102 µVs
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Turns Ratio1:1 
Inductance750 µH
Voltage-µSecond102 µVs
Insulation Test Voltage2500 V (AC)
Interwinding Capacitance11 pF
Leakage Inductance4 µH
SizeEP7 
760301305
SPEC1.5:1:1, 735 µH, 99 µVs
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Turns Ratio1.5:1:1 
Inductance735 µH
Voltage-µSecond99 µVs
Insulation Test Voltage2500 V (AC)
Interwinding Capacitance11 pF
Leakage Inductance3.5 µH
SizeEP7 
760301303
SPEC2:1:1, 750 µH, 102 µVs
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Turns Ratio2:1:1 
Inductance750 µH
Voltage-µSecond102 µVs
Insulation Test Voltage2500 V (AC)
Interwinding Capacitance11 pF
Leakage Inductance4 µH
SizeEP7 
760301304
SPEC2.5:1:1, 1080 µH, 120 µVs
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Turns Ratio2.5:1:1 
Inductance1080 µH
Voltage-µSecond120 µVs
Insulation Test Voltage2500 V (AC)
Interwinding Capacitance11 pF
Leakage Inductance5 µH
SizeEP7 
760301306
SPEC3:1:1, 1800 µH, 140 µVs
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Turns Ratio3:1:1 
Inductance1800 µH
Voltage-µSecond140 µVs
Insulation Test Voltage2500 V (AC)
Interwinding Capacitance11 pF
Leakage Inductance7.5 µH
SizeEP7