| | SPECDIP 4, M-Type, DC, 80 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, M-Type | InputDC | Collector Emitter Voltage80 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]50 % | Current Transfer Ratio [max.]600 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, M-Type, DC, 80 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, M-Type | InputDC | Collector Emitter Voltage80 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]80 % | Current Transfer Ratio [max.]160 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, M-Type, DC, 80 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, M-Type | InputDC | Collector Emitter Voltage80 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]130 % | Current Transfer Ratio [max.]260 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, M-Type, DC, 80 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, M-Type | InputDC | Collector Emitter Voltage80 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]200 % | Current Transfer Ratio [max.]400 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, M-Type, DC, 80 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, M-Type | InputDC | Collector Emitter Voltage80 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]300 % | Current Transfer Ratio [max.]600 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, S-Type, DC, 80 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, S-Type | InputDC | Collector Emitter Voltage80 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]50 % | Current Transfer Ratio [max.]600 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, S-Type, DC, 80 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, S-Type | InputDC | Collector Emitter Voltage80 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]80 % | Current Transfer Ratio [max.]160 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, S-Type, DC, 80 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, S-Type | InputDC | Collector Emitter Voltage80 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]130 % | Current Transfer Ratio [max.]260 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, S-Type, DC, 80 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, S-Type | InputDC | Collector Emitter Voltage80 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]200 % | Current Transfer Ratio [max.]400 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, S-Type, DC, 80 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, S-Type | InputDC | Collector Emitter Voltage80 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]300 % | Current Transfer Ratio [max.]600 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, SL-Type, DC, 80 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, SL-Type | InputDC | Collector Emitter Voltage80 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]50 % | Current Transfer Ratio [max.]600 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, SL-Type, DC, 80 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, SL-Type | InputDC | Collector Emitter Voltage80 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]80 % | Current Transfer Ratio [max.]160 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, SL-Type, DC, 80 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, SL-Type | InputDC | Collector Emitter Voltage80 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]130 % | Current Transfer Ratio [max.]260 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, SL-Type, DC, 80 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, SL-Type | InputDC | Collector Emitter Voltage80 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]200 % | Current Transfer Ratio [max.]400 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, SL-Type, DC, 80 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, SL-Type | InputDC | Collector Emitter Voltage80 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]300 % | Current Transfer Ratio [max.]600 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, SLM-Type, DC, 80 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, SLM-Type | InputDC | Collector Emitter Voltage80 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]50 % | Current Transfer Ratio [max.]600 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, SLM-Type, DC, 80 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, SLM-Type | InputDC | Collector Emitter Voltage80 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]80 % | Current Transfer Ratio [max.]160 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, SLM-Type, DC, 80 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, SLM-Type | InputDC | Collector Emitter Voltage80 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]130 % | Current Transfer Ratio [max.]260 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, SLM-Type, DC, 80 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, SLM-Type | InputDC | Collector Emitter Voltage80 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]200 % | Current Transfer Ratio [max.]400 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, SLM-Type, DC, 80 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, SLM-Type | InputDC | Collector Emitter Voltage80 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]300 % | Current Transfer Ratio [max.]600 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, S-Type, DC, 35 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, S-Type | InputDC | Collector Emitter Voltage35 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]50 % | Current Transfer Ratio [max.]600 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, Standard, DC, 35 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, Standard | InputDC | Collector Emitter Voltage35 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]50 % | Current Transfer Ratio [max.]600 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, SL-Type, DC, 35 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, SL-Type | InputDC | Collector Emitter Voltage35 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]50 % | Current Transfer Ratio [max.]600 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, SLM-Type, DC, 35 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, SLM-Type | InputDC | Collector Emitter Voltage35 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]50 % | Current Transfer Ratio [max.]600 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, M-Type, DC, 35 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, M-Type | InputDC | Collector Emitter Voltage35 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]50 % | Current Transfer Ratio [max.]600 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, SLM-Type, DC, 35 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, SLM-Type | InputDC | Collector Emitter Voltage35 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]80 % | Current Transfer Ratio [max.]160 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, SL-Type, DC, 35 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, SL-Type | InputDC | Collector Emitter Voltage35 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]80 % | Current Transfer Ratio [max.]160 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, Standard, DC, 35 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, Standard | InputDC | Collector Emitter Voltage35 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]80 % | Current Transfer Ratio [max.]160 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, S-Type, DC, 35 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, S-Type | InputDC | Collector Emitter Voltage35 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]80 % | Current Transfer Ratio [max.]160 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, M-Type, DC, 35 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, M-Type | InputDC | Collector Emitter Voltage35 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]80 % | Current Transfer Ratio [max.]160 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, M-Type, DC, 35 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, M-Type | InputDC | Collector Emitter Voltage35 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]130 % | Current Transfer Ratio [max.]260 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, SLM-Type, DC, 35 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, SLM-Type | InputDC | Collector Emitter Voltage35 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]130 % | Current Transfer Ratio [max.]260 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, SL-Type, DC, 35 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, SL-Type | InputDC | Collector Emitter Voltage35 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]130 % | Current Transfer Ratio [max.]260 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, Standard, DC, 35 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, Standard | InputDC | Collector Emitter Voltage35 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]130 % | Current Transfer Ratio [max.]260 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, S-Type, DC, 35 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, S-Type | InputDC | Collector Emitter Voltage35 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]130 % | Current Transfer Ratio [max.]260 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, M-Type, DC, 35 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, M-Type | InputDC | Collector Emitter Voltage35 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]200 % | Current Transfer Ratio [max.]400 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, SLM-Type, DC, 35 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, SLM-Type | InputDC | Collector Emitter Voltage35 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]200 % | Current Transfer Ratio [max.]400 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, SL-Type, DC, 35 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, SL-Type | InputDC | Collector Emitter Voltage35 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]200 % | Current Transfer Ratio [max.]400 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, Standard, DC, 35 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, Standard | InputDC | Collector Emitter Voltage35 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]200 % | Current Transfer Ratio [max.]400 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, S-Type, DC, 35 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, S-Type | InputDC | Collector Emitter Voltage35 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]200 % | Current Transfer Ratio [max.]400 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, M-Type, DC, 35 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, M-Type | InputDC | Collector Emitter Voltage35 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]300 % | Current Transfer Ratio [max.]600 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, SLM-Type, DC, 35 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, SLM-Type | InputDC | Collector Emitter Voltage35 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]300 % | Current Transfer Ratio [max.]600 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, SL-Type, DC, 35 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, SL-Type | InputDC | Collector Emitter Voltage35 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]300 % | Current Transfer Ratio [max.]600 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, Standard, DC, 35 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, Standard | InputDC | Collector Emitter Voltage35 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]300 % | Current Transfer Ratio [max.]600 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, S-Type, DC, 35 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, S-Type | InputDC | Collector Emitter Voltage35 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]300 % | Current Transfer Ratio [max.]600 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, S-Type, AC, 80 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, S-Type | InputAC | Collector Emitter Voltage80 V | – | IF = +/- 1 mA VCE = 5 V | Current Transfer Ratio [min.]50 % | Current Transfer Ratio [max.]150 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, SL-Type, AC, 80 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, SL-Type | InputAC | Collector Emitter Voltage80 V | – | IF = +/- 1 mA VCE = 5 V | Current Transfer Ratio [min.]50 % | Current Transfer Ratio [max.]150 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, Standard, AC, 80 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, Standard | InputAC | Collector Emitter Voltage80 V | – | IF = +/- 1 mA VCE = 5 V | Current Transfer Ratio [min.]20 % | Current Transfer Ratio [max.]300 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, M-Type, AC, 80 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, M-Type | InputAC | Collector Emitter Voltage80 V | – | IF = +/- 1 mA VCE = 5 V | Current Transfer Ratio [min.]20 % | Current Transfer Ratio [max.]300 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, S-Type, AC, 80 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, S-Type | InputAC | Collector Emitter Voltage80 V | – | IF = +/- 1 mA VCE = 5 V | Current Transfer Ratio [min.]20 % | Current Transfer Ratio [max.]300 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, SL-Type, AC, 80 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, SL-Type | InputAC | Collector Emitter Voltage80 V | – | IF = +/- 1 mA VCE = 5 V | Current Transfer Ratio [min.]20 % | Current Transfer Ratio [max.]300 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, Standard, AC, 80 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, Standard | InputAC | Collector Emitter Voltage80 V | – | IF = +/- 1 mA VCE = 5 V | Current Transfer Ratio [min.]50 % | Current Transfer Ratio [max.]150 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, M-Type, AC, 80 V | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, M-Type | InputAC | Collector Emitter Voltage80 V | – | IF = +/- 1 mA VCE = 5 V | Current Transfer Ratio [min.]50 % | Current Transfer Ratio [max.]150 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, Standard, DC, 80 V | | | Downloads8 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, Standard | InputDC | Collector Emitter Voltage80 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]50 % | Current Transfer Ratio [max.]600 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, Standard, DC, 80 V | | | Downloads8 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, Standard | InputDC | Collector Emitter Voltage80 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]80 % | Current Transfer Ratio [max.]160 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, Standard, DC, 80 V | | | Downloads8 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, Standard | InputDC | Collector Emitter Voltage80 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]130 % | Current Transfer Ratio [max.]260 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, Standard, DC, 80 V | | | Downloads8 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, Standard | InputDC | Collector Emitter Voltage80 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]200 % | Current Transfer Ratio [max.]400 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 4, Standard, DC, 80 V | | | Downloads8 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 4, Standard | InputDC | Collector Emitter Voltage80 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]300 % | Current Transfer Ratio [max.]600 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-4 | |
 | | SPECDIP 8, Standard, DC, 80 V | Simulation– | | Downloads8 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 8, Standard | InputDC | Collector Emitter Voltage80 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]130 % | Current Transfer Ratio [max.]400 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-8 | |
 | | SPECDIP 8, M-Type, DC, 80 V | Simulation– | | Downloads8 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 8, M-Type | InputDC | Collector Emitter Voltage80 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]130 % | Current Transfer Ratio [max.]400 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-8 | |
 | | SPECDIP 8, S-Type, DC, 80 V | Simulation– | | Downloads8 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 8, S-Type | InputDC | Collector Emitter Voltage80 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]130 % | Current Transfer Ratio [max.]400 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-8 | |
 | | SPECDIP 8, SL-Type, DC, 80 V | Simulation– | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageDIP 8, SL-Type | InputDC | Collector Emitter Voltage80 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]130 % | Current Transfer Ratio [max.]400 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT DIP-8 | |
 | | | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageLSOP4 | InputDC | Collector Emitter Voltage80 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]300 % | Current Transfer Ratio [max.]600 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT LSOP-4 | |
 | | | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageLSOP4 | InputDC | Collector Emitter Voltage80 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]50 % | Current Transfer Ratio [max.]150 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT LSOP-4 | |
 | | | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageLSOP4 | InputDC | Collector Emitter Voltage80 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]100 % | Current Transfer Ratio [max.]300 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT LSOP-4 | |
 | | | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageLSOP4 | InputDC | Collector Emitter Voltage80 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]80 % | Current Transfer Ratio [max.]160 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT LSOP-4 | |
 | | | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageLSOP4 | InputDC | Collector Emitter Voltage80 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]130 % | Current Transfer Ratio [max.]260 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT LSOP-4 | |
 | | | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageLSOP4 | InputDC | Collector Emitter Voltage80 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]200 % | Current Transfer Ratio [max.]400 % | Isolation Voltage5000 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT LSOP-4 | |
 | | | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageSOP 4 | InputDC | Collector Emitter Voltage80 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]130 % | Current Transfer Ratio [max.]260 % | Isolation Voltage3750 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT SOP-4 | |
 | | | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageSOP 4 | InputDC | Collector Emitter Voltage80 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]200 % | Current Transfer Ratio [max.]400 % | Isolation Voltage3750 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT SOP-4 | |
 | | | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageSOP 4 | InputDC | Collector Emitter Voltage80 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]300 % | Current Transfer Ratio [max.]600 % | Isolation Voltage3750 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT SOP-4 | |
 | | | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageSOP 4 | InputDC | Collector Emitter Voltage80 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]80 % | Current Transfer Ratio [max.]160 % | Isolation Voltage3750 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT SOP-4 | |
 | | | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageSOP 4 | InputDC | Collector Emitter Voltage80 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]50 % | Current Transfer Ratio [max.]600 % | Isolation Voltage3750 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT SOP-4 | |
 | | | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageSOP 4 | InputDC | Collector Emitter Voltage35 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]80 % | Current Transfer Ratio [max.]160 % | Isolation Voltage3750 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT SOP-4 | |
 | | | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageSOP 4 | InputDC | Collector Emitter Voltage35 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]130 % | Current Transfer Ratio [max.]260 % | Isolation Voltage3750 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT SOP-4 | |
 | | | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageSOP 4 | InputDC | Collector Emitter Voltage35 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]200 % | Current Transfer Ratio [max.]400 % | Isolation Voltage3750 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT SOP-4 | |
 | | | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageSOP 4 | InputDC | Collector Emitter Voltage35 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]300 % | Current Transfer Ratio [max.]600 % | Isolation Voltage3750 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT SOP-4 | |
 | | | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageSOP 4 | InputDC | Collector Emitter Voltage35 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]50 % | Current Transfer Ratio [max.]600 % | Isolation Voltage3750 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT SOP-4 | |
 | | | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageSOP 4 | InputAC | Collector Emitter Voltage80 V | – | IF = +/- 1 mA VCE = 5 V | Current Transfer Ratio [min.]50 % | Current Transfer Ratio [max.]150 % | Isolation Voltage3750 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT SOP-4 | |
 | | | | | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | PackageSOP 4 | InputAC | Collector Emitter Voltage80 V | – | IF = +/- 1 mA VCE = 5 V | Current Transfer Ratio [min.]20 % | Current Transfer Ratio [max.]300 % | Isolation Voltage3750 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT SOP-4 | |
![WL-OCPT DIP-4]() | | | | | Downloads8 files | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | PackageSSOP4 | InputDC | Collector Emitter Voltage80 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]50 % | Current Transfer Ratio [max.]600 % | Isolation Voltage3750 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT SSOP-4 | |
![WL-OCPT DIP-4]() | | | | | Downloads8 files | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | PackageSSOP4 | InputDC | Collector Emitter Voltage80 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]80 % | Current Transfer Ratio [max.]160 % | Isolation Voltage3750 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT SSOP-4 | |
![WL-OCPT DIP-4]() | | | | | Downloads8 files | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | PackageSSOP4 | InputDC | Collector Emitter Voltage80 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]130 % | Current Transfer Ratio [max.]260 % | Isolation Voltage3750 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT SSOP-4 | |
![WL-OCPT DIP-4]() | | | | | Downloads8 files | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | PackageSSOP4 | InputDC | Collector Emitter Voltage80 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]200 % | Current Transfer Ratio [max.]400 % | Isolation Voltage3750 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT SSOP-4 | |
![WL-OCPT DIP-4]() | | | | | Downloads8 files | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | PackageSSOP4 | InputDC | Collector Emitter Voltage80 V | Forward Current60 mA | IF = 5 mA VCE = 5 V | Current Transfer Ratio [min.]300 % | Current Transfer Ratio [max.]600 % | Isolation Voltage3750 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT SSOP-4 | |
![WL-OCPT DIP-4]() | | | | | Downloads8 files | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | PackageSSOP4 | InputAC | Collector Emitter Voltage80 V | Forward Current60 mA | IF = 1 mA VCE = 5 V | Current Transfer Ratio [min.]20 % | Current Transfer Ratio [max.]400 % | Isolation Voltage3750 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT SSOP-4 | |
![WL-OCPT DIP-4]() | | | | | Downloads8 files | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | PackageSSOP4 | InputAC | Collector Emitter Voltage80 V | Forward Current60 mA | IF = 1 mA VCE = 5 V | Current Transfer Ratio [min.]50 % | Current Transfer Ratio [max.]150 % | Isolation Voltage3750 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT SSOP-4 | |
![WL-OCPT DIP-4]() | | | | | Downloads8 files | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | PackageSSOP4 | InputAC | Collector Emitter Voltage80 V | Forward Current60 mA | IF = 1 mA VCE = 5 V | Current Transfer Ratio [min.]80 % | Current Transfer Ratio [max.]400 % | Isolation Voltage3750 V (RMS) | Operating Temperature -55 °C up to +110 °C | Product seriesWL-OCPT SSOP-4 | |