Filter by values
 in 2 product lines for
Reset all
Filter
Filter by
 show  articles in 2 product lines
 articles in 2 product lines
Reset all
2 Product categories
WL-STSW SMT Phototransistor Sideview Waterclear
WL-STSW SMT Phototransistor Sideview Waterclear
WL-STSB SMT Phototransistor Chip Black
WL-STSB SMT Phototransistor Chip Black
Order Code
Data­sheet
Simu­lation
Downloads
Status
λPeak typ.(nm)
λmin.(nm)
λmax.(nm)
ICE.P min.(mA)
ICE.P typ.(mA)
ICEO.Dark max.(nA)
Chip Technology
2θ50% typ.(°)
Product series
SamplesAvailability & Sample
WL-STSW SMT Phototransistor Sideview Waterclear
SPEC940 nm, 400 nm, 1100 nm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Wavelength of Peak Sensitivity [typ.]940 nm
Range of Spectral Bandwidth [min.]400 nm
Range of Spectral Bandwidth [max.]1100 nm
Collector Current [min.]0.9 mA
Collector Current [typ.]2.5 mA
Collector-Emitter Dark Current [max.]100 nA
Chip TechnologySi 
Viewing Angle Phi 0° [typ.]150 °
–Check availability
WL-STSW SMT Phototransistor Sideview Waterclear
SPEC940 nm, 700 nm, 1100 nm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Wavelength of Peak Sensitivity [typ.]940 nm
Range of Spectral Bandwidth [min.]700 nm
Range of Spectral Bandwidth [max.]1100 nm
Collector Current [min.]0.5 mA
Collector Current [typ.]1 mA
Collector-Emitter Dark Current [max.]100 nA
Chip TechnologySi 
Viewing Angle Phi 0° [typ.]110 °
–Check availability