- WR-WTB 1.50 mm Male HeaderPins 2 to 10 pcs |Gender Male |Mount THT to SMT
- WR-WTB 1.50 mm Female Terminal HousingPins 2 to 10 pcs |Gender Female
- WR-WTB 1.50 mm Female Crimp ContactGender Female
- WR-WTB 1.50 mm Pre-Crimped WireGender Female
- WR-WTB Manual Crimping ToolGender Tool
- WR-WTB Manual Insulation StripperGender Tool
- ConTOOLC WR-WTB Automatic Crimping Tool
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Packaging | Product series | Design Kit | Use with | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 648002113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 1.5 | Female | Terminal Housing | – | – | – | Cable | – | – | 4.5 | – | – | Bag | WR-WTB 1.50 mm Female Terminal Housing | 645001 | – | |
![]() | 64800211622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 1.5 | Male | Vertical | THT | – | 50 | PCB | 20 | max. | 4.5 | – | – | Bag | WR-WTB 1.50 mm Male Header | 645001 | – | |
![]() | 648102131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 1.5 | Male | Horizontal | SMT | 1 | 50 | PCB | 20 | max. | 6 | – | – | Tape and Reel | WR-WTB 1.50 mm Male Header | 645001 | – | |
![]() | 679302124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 1.5 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 6 | – | – | Tape and Reel with Cap | WR-WTB 1.50 mm Male Header | 645001 | – | |
![]() | 648003113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 1.5 | Female | Terminal Housing | – | – | – | Cable | – | – | 6 | – | – | Bag | WR-WTB 1.50 mm Female Terminal Housing | 645001 | – | |
![]() | 64800311622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 1.5 | Male | Vertical | THT | – | 50 | PCB | 20 | max. | 6 | – | – | Bag | WR-WTB 1.50 mm Male Header | 645001 | – | |
![]() | 648103131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 1.5 | Male | Horizontal | SMT | 1 | 50 | PCB | 20 | max. | 7.5 | – | – | Tape and Reel | WR-WTB 1.50 mm Male Header | 645001 | – | |
![]() | 679303124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 1.5 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 7.5 | – | – | Tape and Reel with Cap | WR-WTB 1.50 mm Male Header | 645001 | – | |
![]() | 648004113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 1.5 | Female | Terminal Housing | – | – | – | Cable | – | – | 7.5 | – | – | Bag | WR-WTB 1.50 mm Female Terminal Housing | 645001 | – | |
![]() | 64800411622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 1.5 | Male | Vertical | THT | – | 50 | PCB | 20 | max. | 7.5 | – | – | Bag | WR-WTB 1.50 mm Male Header | 645001 | – | |
![]() | 648104131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 1.5 | Male | Horizontal | SMT | 1 | 50 | PCB | 20 | max. | 9 | – | – | Tape and Reel | WR-WTB 1.50 mm Male Header | 645001 | – | |
![]() | 679304124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 1.5 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 9 | – | – | Tape and Reel with Cap | WR-WTB 1.50 mm Male Header | 645001 | – | |
![]() | 648005113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 1.5 | Female | Terminal Housing | – | – | – | Cable | – | – | 9 | – | – | Bag | WR-WTB 1.50 mm Female Terminal Housing | 645001 | – | |
![]() | 64800511622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 1.5 | Male | Vertical | THT | – | 50 | PCB | 20 | max. | 9 | – | – | Bag | WR-WTB 1.50 mm Male Header | 645001 | – | |
![]() | 648105131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 1.5 | Male | Horizontal | SMT | 1 | 50 | PCB | 20 | max. | 10.5 | – | – | Tape and Reel | WR-WTB 1.50 mm Male Header | 645001 | – | |
![]() | 679305124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 1.5 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 10.5 | – | – | Tape and Reel with Cap | WR-WTB 1.50 mm Male Header | 645001 | – | |
![]() | 648006113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1.5 | Female | Terminal Housing | – | – | – | Cable | – | – | 10.5 | – | – | Bag | WR-WTB 1.50 mm Female Terminal Housing | 645001 | – | |
![]() | 64800611622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1.5 | Male | Vertical | THT | – | 50 | PCB | 20 | max. | 10.5 | – | – | Bag | WR-WTB 1.50 mm Male Header | 645001 | – | |
![]() | 648106131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1.5 | Male | Horizontal | SMT | 1 | 50 | PCB | 20 | max. | 12 | – | – | Tape and Reel | WR-WTB 1.50 mm Male Header | 645001 | – | |
![]() | 679306124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1.5 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 12 | – | – | Tape and Reel with Cap | WR-WTB 1.50 mm Male Header | 645001 | – | |
![]() | 648007113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 1.5 | Female | Terminal Housing | – | – | – | Cable | – | – | 12 | – | – | Bag | WR-WTB 1.50 mm Female Terminal Housing | 645001 | – | |
![]() | 64800711622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 1.5 | Male | Vertical | THT | – | 50 | PCB | 20 | max. | 12 | – | – | Bag | WR-WTB 1.50 mm Male Header | 645001 | – | |
![]() | 648107131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 1.5 | Male | Horizontal | SMT | 1 | 50 | PCB | 20 | max. | 13.5 | – | – | Tape and Reel | WR-WTB 1.50 mm Male Header | 645001 | – | |
![]() | 679307124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 1.5 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 13.5 | – | – | Tape and Reel with Cap | WR-WTB 1.50 mm Male Header | 645001 | – | |
![]() | 648008113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 1.5 | Female | Terminal Housing | – | – | – | Cable | – | – | 13.5 | – | – | Bag | WR-WTB 1.50 mm Female Terminal Housing | 645001 | – | |
![]() | 64800811622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 1.5 | Male | Vertical | THT | – | 50 | PCB | 20 | max. | 13.5 | – | – | Bag | WR-WTB 1.50 mm Male Header | 645001 | – | |
![]() | 648108131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 1.5 | Male | Horizontal | SMT | 1 | 50 | PCB | 20 | max. | 15 | – | – | Tape and Reel | WR-WTB 1.50 mm Male Header | 645001 | – | |
![]() | 679308124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 1.5 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 15 | – | – | Tape and Reel with Cap | WR-WTB 1.50 mm Male Header | 645001 | – | |
![]() | 648009113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 1.5 | Female | Terminal Housing | – | – | – | Cable | – | – | 15 | – | – | Bag | WR-WTB 1.50 mm Female Terminal Housing | 645001 | – | |
![]() | 64800911622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 1.5 | Male | Vertical | THT | – | 50 | PCB | 20 | max. | 15 | – | – | Bag | WR-WTB 1.50 mm Male Header | 645001 | – | |
![]() | 648109131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 1.5 | Male | Horizontal | SMT | 1 | 50 | PCB | 20 | max. | 16.5 | – | – | Tape and Reel | WR-WTB 1.50 mm Male Header | 645001 | – | |
![]() | 679309124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 1.5 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 16.5 | – | – | Tape and Reel with Cap | WR-WTB 1.50 mm Male Header | 645001 | – | |
![]() | 648010113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1.5 | Female | Terminal Housing | – | – | – | Cable | – | – | 16.5 | – | – | Bag | WR-WTB 1.50 mm Female Terminal Housing | 612690 645001 | – | |
![]() | 64801011622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1.5 | Male | Vertical | THT | – | 50 | PCB | 20 | max. | 16.5 | – | – | Bag | WR-WTB 1.50 mm Male Header | 612690 645001 | – | |
![]() | 648110131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1.5 | Male | Horizontal | SMT | 1 | 50 | PCB | 20 | max. | 18 | – | – | Tape and Reel | WR-WTB 1.50 mm Male Header | 612690 645001 | – | |
![]() | 679310124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1.5 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 18 | – | – | Tape and Reel with Cap | WR-WTB 1.50 mm Male Header | 612690 645001 | – | |
![]() | 600648230220 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | – | – | Tool | Crimping Tool | – | – | – | – | – | – | – | 30 to 28 (AWG) | – | – | WR-WTB Manual Crimping Tool | – | WR-WTB 2.00 mm Female Dual Row Crimp Contact WR-WTB 1.50 mm Female Crimp Contact | |
![]() | 600002 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | Tool | Insulation Stripper | – | – | – | Cable | – | – | – | – | – | – | WR-WTB Manual Insulation Stripper | – | – | |
![]() | 64800113722 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | – | 1.5 | Female | Crimp Terminal | – | 1 | 50 | Cable | 20 | max. | – | 30 to 28 (AWG) | 0.0509 to 0.0810 (mm²) | Big Reel | WR-WTB 1.50 mm Female Crimp Contact | – | 600648230220 | |
![]() | 64810113722 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | – | 1.5 | Female | Crimp Terminal | – | 1 | 50 | Cable | 20 | max. | – | 30 to 28 (AWG) | 0.0509 to 0.0810 (mm²) | Small Reel | WR-WTB 1.50 mm Female Crimp Contact | – | 600648230220 | |
![]() | 64800113722DEC | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | – | 1.5 | Female | Crimp Terminal | – | 1 | 50 | Cable | 20 | max. | – | 30 to 28 (AWG) | 0.0509 to 0.0810 (mm²) | Bag | WR-WTB 1.50 mm Female Crimp Contact | 612690 645001 | 600648230220 | |
![]() | 648100130115 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | – | 1.5 | Female | Pre-crimped Cable | – | – | – | Cable | – | – | 150 | 30 (AWG) | – | Bag | WR-WTB 1.50 mm Pre-Crimped Wire | – | – | |
![]() | 648148128130 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | – | 1.5 | Female | Pre-crimped Cable | – | – | – | Cable | – | – | 300 | 28 (AWG) | – | Bag | WR-WTB 1.50 mm Pre-Crimped Wire | – | – | |
![]() | 600648401 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | – | 1.5 | – | – | – | – | – | – | – | – | – | – | – | – | ConTOOLC WR-WTB Automatic Crimping Tool | – | – | |
![]() | 600648401001 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | – | 1.5 | – | – | – | – | – | – | – | – | – | – | – | – | ConTOOLC WR-WTB Automatic Crimping Tool | – | – |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Packaging | Product series | Design Kit | Use with | Samples |
---|