- WR-WTB 1.25 mm Male HeaderPins 2 to 15 pcs |Gender Male |Mount THT to SMT
- WR-WTB Female Terminal HousingPins 2 to 15 pcs |Gender Female
- WR-WTB 1.25 mm Female Crimp ContactGender Female
- WR-WTB 1.25 Pre-Crimped WireGender Female
- WR-WTB Manual Crimping ToolGender Tool
- WR-WTB Manual Insulation StripperGender Tool
- Automatic Crimping ToolGender Tool
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Polarity | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Packaging | Product series | Design Kit | Use with | Tools | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 653002113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 2 | 1.25 | Female | Terminal Housing | – | – | – | Cable | – | – | 4.25 | – | – | Bag | WR-WTB Female Terminal Housing | 645001 | – | – | |
![]() | 653002114822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | – | 1.25 | Male | Vertical | THT | 1 | 125 | PCB | 20 | max. | 4.25 | – | – | Bag | WR-WTB 1.25 mm Male Header | 645001 | – | – | |
![]() | 653002117322 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | – | 1.25 | Male | Horizontal | THT | 1 | 125 | PCB | 20 | max. | 4.25 | – | – | Tube | WR-WTB 1.25 mm Male Header | 645001 | – | – | |
![]() | 653102124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | – | 1.25 | Male | Vertical | SMT | 1 | 125 | PCB | 20 | max. | 7.25 | – | – | Tape and Reel | WR-WTB 1.25 mm Male Header | 645001 | – | – | |
![]() | 653102131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | – | 1.25 | Male | Horizontal | SMT | – | 125 | PCB | 20 | max. | 7.25 | – | – | Tape and Reel | WR-WTB 1.25 mm Male Header | 645001 | – | – | |
![]() | 653003113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 3 | 1.25 | Female | Terminal Housing | – | – | – | Cable | – | – | 5.5 | – | – | Bag | WR-WTB Female Terminal Housing | 645001 | – | – | |
![]() | 653003114822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | – | 1.25 | Male | Vertical | THT | 1 | 125 | PCB | 20 | max. | 5.5 | – | – | Bag | WR-WTB 1.25 mm Male Header | 645001 | – | – | |
![]() | 653003117322 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | – | 1.25 | Male | Horizontal | THT | 1 | 125 | PCB | 20 | max. | 5.5 | – | – | Tube | WR-WTB 1.25 mm Male Header | 645001 | – | – | |
![]() | 653103124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | – | 1.25 | Male | Vertical | SMT | 1 | 125 | PCB | 20 | max. | 8.5 | – | – | Tape and Reel | WR-WTB 1.25 mm Male Header | 645001 | – | – | |
![]() | 653103131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | – | 1.25 | Male | Horizontal | SMT | – | 125 | PCB | 20 | max. | 8.5 | – | – | Tape and Reel | WR-WTB 1.25 mm Male Header | 645001 | – | – | |
![]() | 653004113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 4 | 1.25 | Female | Terminal Housing | – | – | – | Cable | – | – | 6.75 | – | – | Bag | WR-WTB Female Terminal Housing | 645001 | – | – | |
![]() | 653004114822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | – | 1.25 | Male | Vertical | THT | 1 | 125 | PCB | 20 | max. | 6.75 | – | – | Tube | WR-WTB 1.25 mm Male Header | 645001 | – | – | |
![]() | 653004117322 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | – | 1.25 | Male | Horizontal | THT | 1 | 125 | PCB | 20 | max. | 6.75 | – | – | Tube | WR-WTB 1.25 mm Male Header | 645001 | – | – | |
![]() | 653104131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | – | 1.25 | Male | Horizontal | SMT | – | 125 | PCB | 20 | max. | 9.75 | – | – | Tape and Reel | WR-WTB 1.25 mm Male Header | 645001 | – | – | |
![]() | 653104124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | – | 1.25 | Male | Vertical | SMT | 1 | 125 | PCB | 20 | max. | 9.75 | – | – | Tape and Reel | WR-WTB 1.25 mm Male Header | 645001 | – | – | |
![]() | 653005113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 5 | 1.25 | Female | Terminal Housing | – | – | – | Cable | – | – | 8 | – | – | Bag | WR-WTB Female Terminal Housing | 645001 | – | – | |
![]() | 653005114822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | – | 1.25 | Male | Vertical | THT | 1 | 125 | PCB | 20 | max. | 8 | – | – | Tube | WR-WTB 1.25 mm Male Header | 645001 | – | – | |
![]() | 653005117322 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | – | 1.25 | Male | Horizontal | THT | 1 | 125 | PCB | 20 | max. | 8 | – | – | Tube | WR-WTB 1.25 mm Male Header | 645001 | – | – | |
![]() | 653105124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | – | 1.25 | Male | Vertical | SMT | 1 | 125 | PCB | 20 | max. | 11 | – | – | Tape and Reel | WR-WTB 1.25 mm Male Header | 645001 | – | – | |
![]() | 653105131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | – | 1.25 | Male | Horizontal | SMT | – | 125 | PCB | 20 | max. | 11 | – | – | Tape and Reel | WR-WTB 1.25 mm Male Header | 645001 | – | – | |
![]() | 653006113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 6 | 1.25 | Female | Terminal Housing | – | – | – | Cable | – | – | 9.25 | – | – | Bag | WR-WTB Female Terminal Housing | 645001 | – | – | |
![]() | 653006114822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | – | 1.25 | Male | Vertical | THT | 1 | 125 | PCB | 20 | max. | 9.25 | – | – | Tube | WR-WTB 1.25 mm Male Header | 645001 | – | – | |
![]() | 653006117322 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | – | 1.25 | Male | Horizontal | THT | 1 | 125 | PCB | 20 | max. | 9.25 | – | – | Tube | WR-WTB 1.25 mm Male Header | 645001 | – | – | |
![]() | 653106124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | – | 1.25 | Male | Vertical | SMT | 1 | 125 | PCB | 20 | max. | 12.25 | – | – | Tape and Reel | WR-WTB 1.25 mm Male Header | 645001 | – | – | |
![]() | 653106131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | – | 1.25 | Male | Horizontal | SMT | – | 125 | PCB | 20 | max. | 12.25 | – | – | Tape and Reel | WR-WTB 1.25 mm Male Header | 645001 | – | – | |
![]() | 653007113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 7 | 1.25 | Female | Terminal Housing | – | – | – | Cable | – | – | 10.5 | – | – | Bag | WR-WTB Female Terminal Housing | 645001 | – | – | |
653007114822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | – | 1.25 | Male | Vertical | THT | 1 | 125 | PCB | 20 | max. | 10.5 | – | – | Tube | WR-WTB 1.25 mm Male Header | 645001 | – | – | ||
![]() | 653007117322 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | – | 1.25 | Male | Horizontal | THT | 1 | 125 | PCB | 20 | max. | 10.5 | – | – | Tube | WR-WTB 1.25 mm Male Header | 645001 | – | – | |
![]() | 653107124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | – | 1.25 | Male | Vertical | SMT | 1 | 125 | PCB | 20 | max. | 13.5 | – | – | Tape and Reel | WR-WTB 1.25 mm Male Header | 645001 | – | – | |
![]() | 653107131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | – | 1.25 | Male | Horizontal | SMT | – | 125 | PCB | 20 | max. | 13.5 | – | – | Tape and Reel | WR-WTB 1.25 mm Male Header | 645001 | – | – | |
![]() | 653008113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 8 | 1.25 | Female | Terminal Housing | – | – | – | Cable | – | – | 11.75 | – | – | Bag | WR-WTB Female Terminal Housing | 645001 | – | – | |
![]() | 653008114822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | – | 1.25 | Male | Vertical | THT | 1 | 125 | PCB | 20 | max. | 11.75 | – | – | Tube | WR-WTB 1.25 mm Male Header | 645001 | – | – | |
653008117322 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | – | 1.25 | Male | Horizontal | THT | 1 | 125 | PCB | 20 | max. | 11.75 | – | – | Tube | WR-WTB 1.25 mm Male Header | 645001 | – | – | ||
![]() | 653108124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | – | 1.25 | Male | Vertical | SMT | 1 | 125 | PCB | 20 | max. | 14.75 | – | – | Tape and Reel | WR-WTB 1.25 mm Male Header | 645001 | – | – | |
![]() | 653108131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | – | 1.25 | Male | Horizontal | SMT | – | 125 | PCB | 20 | max. | 14.75 | – | – | Tape and Reel | WR-WTB 1.25 mm Male Header | 645001 | – | – | |
![]() | 653009113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 9 | 1.25 | Female | Terminal Housing | – | – | – | Cable | – | – | 13 | – | – | Bag | WR-WTB Female Terminal Housing | 645001 | – | – | |
![]() | 653009114822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | – | 1.25 | Male | Vertical | THT | 1 | 125 | PCB | 20 | max. | 13 | – | – | Tube | WR-WTB 1.25 mm Male Header | 645001 | – | – | |
![]() | 653009117322 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | – | 1.25 | Male | Horizontal | THT | 1 | 125 | PCB | 20 | max. | 13 | – | – | Tube | WR-WTB 1.25 mm Male Header | 645001 | – | – | |
![]() | 653109124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | – | 1.25 | Male | Vertical | SMT | 1 | 125 | PCB | 20 | max. | 16 | – | – | Tape and Reel | WR-WTB 1.25 mm Male Header | 645001 | – | – | |
![]() | 653109131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | – | 1.25 | Male | Horizontal | SMT | – | 125 | PCB | 20 | max. | 16 | – | – | Tape and Reel | WR-WTB 1.25 mm Male Header | 645001 | – | – | |
![]() | 653010113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 10 | 1.25 | Female | Terminal Housing | – | – | – | Cable | – | – | 14.25 | – | – | Bag | WR-WTB Female Terminal Housing | 612690 645001 | – | – | |
653010114822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | – | 1.25 | Male | Vertical | THT | 1 | 125 | PCB | 20 | max. | 14.25 | – | – | Tube | WR-WTB 1.25 mm Male Header | 612690 645001 | – | – | ||
![]() | 653010117322 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | – | 1.25 | Male | Horizontal | THT | 1 | 125 | PCB | 20 | max. | 14.25 | – | – | Tube | WR-WTB 1.25 mm Male Header | 612690 645001 | – | – | |
![]() | 653110124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | – | 1.25 | Male | Vertical | SMT | 1 | 125 | PCB | 20 | max. | 17.25 | – | – | Tape and Reel | WR-WTB 1.25 mm Male Header | 612690 645001 | – | – | |
![]() | 653110131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | – | 1.25 | Male | Horizontal | SMT | – | 125 | PCB | 20 | max. | 17.25 | – | – | Tape and Reel | WR-WTB 1.25 mm Male Header | 612690 645001 | – | – | |
![]() | 653011113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 11 | 11 | 1.25 | Female | Terminal Housing | – | – | – | Cable | – | – | 15.5 | – | – | Bag | WR-WTB Female Terminal Housing | 645001 | – | – | |
![]() | 653111124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 11 | – | 1.25 | Male | Vertical | SMT | 1 | 125 | PCB | 20 | max. | 18.5 | – | – | Tape and Reel | WR-WTB 1.25 mm Male Header | 645001 | – | – | |
![]() | 653111131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 11 | – | 1.25 | Male | Horizontal | SMT | – | 125 | PCB | 20 | max. | 18.5 | – | – | Tape and Reel | WR-WTB 1.25 mm Male Header | 645001 | – | – | |
![]() | 653012113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 12 | 1.25 | Female | Terminal Housing | – | – | – | Cable | – | – | 16.75 | – | – | Bag | WR-WTB Female Terminal Housing | 645001 | – | – | |
![]() | 653112124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | – | 1.25 | Male | Vertical | SMT | 1 | 125 | PCB | 20 | max. | 19.75 | – | – | Tape and Reel | WR-WTB 1.25 mm Male Header | 645001 | – | – | |
![]() | 653112131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | – | 1.25 | Male | Horizontal | SMT | – | 125 | PCB | 20 | max. | 19.75 | – | – | Tape and Reel | WR-WTB 1.25 mm Male Header | 645001 | – | – | |
![]() | 653013113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 13 | 13 | 1.25 | Female | Terminal Housing | – | – | – | Cable | – | – | 18 | – | – | Bag | WR-WTB Female Terminal Housing | 645001 | – | – | |
![]() | 653113124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 13 | – | 1.25 | Male | Vertical | SMT | 1 | 125 | PCB | 20 | max. | 21 | – | – | Tape and Reel | WR-WTB 1.25 mm Male Header | 645001 | – | – | |
![]() | 653113131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 13 | – | 1.25 | Male | Horizontal | SMT | 1 | 125 | PCB | 20 | max. | 21 | – | – | Tape and Reel | WR-WTB 1.25 mm Male Header | 645001 | – | – | |
![]() | 653014113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 14 | 1.25 | Female | Terminal Housing | – | – | – | Cable | – | – | 19.25 | – | – | Bag | WR-WTB Female Terminal Housing | 645001 | – | – | |
![]() | 653114124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | – | 1.25 | Male | Vertical | SMT | 1 | 125 | PCB | 20 | max. | 22.25 | – | – | Tape and Reel | WR-WTB 1.25 mm Male Header | 645001 | – | – | |
![]() | 653114131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | – | 1.25 | Male | Horizontal | SMT | – | 125 | PCB | 20 | max. | 22.25 | – | – | Tape and Reel | WR-WTB 1.25 mm Male Header | 645001 | – | – | |
![]() | 653015113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 15 | 1.25 | Female | Terminal Housing | – | – | – | Cable | – | – | 20.5 | – | – | Bag | WR-WTB Female Terminal Housing | 645001 | – | – | |
![]() | 653115124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | – | 1.25 | Male | Vertical | SMT | 1 | 125 | PCB | 20 | max. | 23.5 | – | – | Tape and Reel | WR-WTB 1.25 mm Male Header | 645001 | – | – | |
![]() | 653115131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | – | 1.25 | Male | Horizontal | SMT | – | 125 | PCB | 20 | max. | 23.5 | – | – | Tape and Reel | WR-WTB 1.25 mm Male Header | 645001 | – | – | |
![]() | 600648230220 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | – | – | – | Tool | Crimping Tool | – | – | – | – | – | – | – | 30 to 28 (AWG) | – | – | WR-WTB Manual Crimping Tool | – | WR-WTB 2.00 mm Female Dual Row Crimp Contact WR-WTB 1.50 mm Female Crimp Contact | – | |
![]() | 600002 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | – | Tool | Insulation Stripper | – | – | – | Cable | – | – | – | – | – | – | WR-WTB Manual Insulation Stripper | – | – | – | |
![]() | 65300113722 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 1.25 | Female | Crimp Terminal | – | 1 | 125 | Cable | 20 | max. | – | 30 to 28 (AWG) | 0.0509 to 0.0810 (mm²) | Big Reel | WR-WTB 1.25 mm Female Crimp Contact | – | – | 600648230220 | |
![]() | 65300113722DEC | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 1.25 | Female | Crimp Terminal | – | 1 | 125 | Cable | 20 | max. | – | 30 to 28 (AWG) | 0.0509 to 0.0810 (mm²) | Bag | WR-WTB 1.25 mm Female Crimp Contact | 612690 645001 | – | 600648230220 | |
![]() | 65310113722 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 1.25 | Female | Crimp Terminal | – | 1 | 125 | Cable | 20 | max. | – | 30 to 28 (AWG) | 0.0509 to 0.0810 (mm²) | Small Reel | WR-WTB 1.25 mm Female Crimp Contact | – | – | 600648230220 | |
![]() | 653100130115 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | – | – | 1.25 | Female | Pre-crimped Cable | – | – | – | Cable | – | – | 150 | 30 (AWG) | – | Bag | WR-WTB 1.25 Pre-Crimped Wire | – | – | – | |
![]() | 653153128130 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | – | – | 1.25 | Female | Pre-crimped Cable | – | – | – | Cable | – | – | 300 | 28 (AWG) | – | Bag | WR-WTB 1.25 Pre-Crimped Wire | – | – | – | |
![]() | 600653401 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 1.25 | Tool | Mini Applicator | – | – | – | – | – | – | – | – | – | – | Automatic Crimping Tool | – | WR-WTB 1.25 mm Female Crimp Contact | – | |
![]() | 600653401001 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | – | – | 1.25 | Tool | Wear Parts | – | – | – | – | – | – | – | – | – | – | Automatic Crimping Tool | – | – | – |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Polarity | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Packaging | Product series | Design Kit | Use with | Tools | Samples |
---|