7.62 mm PCB
- WR-TBL Series 3114 - 7.62 mm Close Vertical PCB HeaderPins 2 to 12 pcs |Pitch 7.62 mm
- WR-TBL Series 3114 - 7.62 mm Open Vertical PCB HeaderPins 2 to 12 pcs |Pitch 7.62 mm
- WR-TBL Series 3184 - 7.62 mm Close Vertical PCB Header with FlangesPins 2 to 12 pcs |Pitch 7.62 mm
- WR-TBL Series 3134 - 7.62 mm Close Horizontal PCB HeaderPins 2 to 12 pcs |Pitch 7.62 mm
- WR-TBL Series 3124 - 7.62 mm Open Horizontal PCB HeaderPins 2 to 12 pcs |Pitch 7.62 mm
- WR-TBL Series 3174 - 7.62 mm Close Horizontal PCB HeaderPins 2 to 12 pcs |Pitch 7.62 mm
- WR-TBL Series 3074 - 7.62 mm Reversed Gender Vertical PCB HeaderPins 2 to 12 pcs |Pitch 7.62 mm
- WR-TBL Series 3094 - 7.62 mm Reversed Gender Horizontal PCB HeaderPins 2 to 12 pcs |Pitch 7.62 mm
- WR-TBL Series 3754 - PCB Header 7.62mm pitch - Upsidedown Horizontal cable entry - THTPins 2 to 6 pcs |Pitch 7.62 mm
- WR-TBL Series 3754 - PCB Header 7.62mm pitch - Horizontal cable entry - THTPins 2 to 6 pcs |Pitch 7.62 mm
- WR-TBL Series 3754 - PCB Header 7.62mm pitch - Vertical cable entry - THTPins 2 to 6 pcs |Pitch 7.62 mm
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Product series | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691307400002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Pluggable | PCB | No | Vertical | WR-TBL Series 3074 - 7.62 mm Reversed Gender Vertical PCB Header | 691001 | |
![]() | 691309410002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3094 - 7.62 mm Reversed Gender Horizontal PCB Header | 691001 691002 | |
![]() | 691311400002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Pluggable | PCB | No | Vertical | WR-TBL Series 3114 - 7.62 mm Open Vertical PCB Header | 691002 | |
![]() | 691311400102 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Pluggable | PCB | No | Vertical | WR-TBL Series 3114 - 7.62 mm Close Vertical PCB Header | – | |
![]() | 691312410002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3124 - 7.62 mm Open Horizontal PCB Header | 691002 | |
![]() | 691313410002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3134 - 7.62 mm Close Horizontal PCB Header | – | |
![]() | 691317410002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3174 - 7.62 mm Close Horizontal PCB Header | – | |
![]() | 691318400002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Pluggable | PCB | No | Vertical | WR-TBL Series 3184 - 7.62 mm Close Vertical PCB Header with Flanges | 691002 | |
![]() | 691375410002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | PCB Header | PCB | No | Horizontal | WR-TBL Series 3754 - PCB Header 7.62mm pitch - Horizontal cable entry - THT | – | |
![]() | 691375400002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | PCB Header | PCB | No | Vertical | WR-TBL Series 3754 - PCB Header 7.62mm pitch - Vertical cable entry - THT | – | |
![]() | 691375460002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | PCB Header | PCB | No | Horizontal | WR-TBL Series 3754 - PCB Header 7.62mm pitch - Upsidedown Horizontal cable entry - THT | – | |
![]() | 691307400003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Pluggable | PCB | No | Vertical | WR-TBL Series 3074 - 7.62 mm Reversed Gender Vertical PCB Header | 691002 | |
![]() | 691309410003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3094 - 7.62 mm Reversed Gender Horizontal PCB Header | – | |
![]() | 691311400003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Pluggable | PCB | No | Vertical | WR-TBL Series 3114 - 7.62 mm Open Vertical PCB Header | – | |
![]() | 691311400103 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Pluggable | PCB | No | Vertical | WR-TBL Series 3114 - 7.62 mm Close Vertical PCB Header | 691002 | |
![]() | 691312410003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3124 - 7.62 mm Open Horizontal PCB Header | – | |
![]() | 691313410003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3134 - 7.62 mm Close Horizontal PCB Header | 691002 | |
![]() | 691317410003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3174 - 7.62 mm Close Horizontal PCB Header | – | |
![]() | 691318400003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Pluggable | PCB | No | Vertical | WR-TBL Series 3184 - 7.62 mm Close Vertical PCB Header with Flanges | – | |
![]() | 691375410003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | PCB Header | PCB | No | Horizontal | WR-TBL Series 3754 - PCB Header 7.62mm pitch - Horizontal cable entry - THT | – | |
![]() | 691375400003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | PCB Header | PCB | No | Vertical | WR-TBL Series 3754 - PCB Header 7.62mm pitch - Vertical cable entry - THT | – | |
![]() | 691375460003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | PCB Header | PCB | No | Horizontal | WR-TBL Series 3754 - PCB Header 7.62mm pitch - Upsidedown Horizontal cable entry - THT | – | |
![]() | 691307400004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Pluggable | PCB | No | Vertical | WR-TBL Series 3074 - 7.62 mm Reversed Gender Vertical PCB Header | – | |
![]() | 691309410004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3094 - 7.62 mm Reversed Gender Horizontal PCB Header | – | |
![]() | 691311400004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Pluggable | PCB | No | Vertical | WR-TBL Series 3114 - 7.62 mm Open Vertical PCB Header | – | |
![]() | 691311400104 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Pluggable | PCB | No | Vertical | WR-TBL Series 3114 - 7.62 mm Close Vertical PCB Header | – | |
![]() | 691312410004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3124 - 7.62 mm Open Horizontal PCB Header | – | |
![]() | 691313410004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3134 - 7.62 mm Close Horizontal PCB Header | – | |
![]() | 691317410004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3174 - 7.62 mm Close Horizontal PCB Header | – | |
![]() | 691318400004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Pluggable | PCB | No | Vertical | WR-TBL Series 3184 - 7.62 mm Close Vertical PCB Header with Flanges | – | |
![]() | 691375410004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | PCB Header | PCB | No | Horizontal | WR-TBL Series 3754 - PCB Header 7.62mm pitch - Horizontal cable entry - THT | – | |
![]() | 691375400004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | PCB Header | PCB | No | Vertical | WR-TBL Series 3754 - PCB Header 7.62mm pitch - Vertical cable entry - THT | – | |
![]() | 691375460004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | PCB Header | PCB | No | Horizontal | WR-TBL Series 3754 - PCB Header 7.62mm pitch - Upsidedown Horizontal cable entry - THT | – | |
![]() | 691307400005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Pluggable | PCB | No | Vertical | WR-TBL Series 3074 - 7.62 mm Reversed Gender Vertical PCB Header | – | |
![]() | 691309410005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3094 - 7.62 mm Reversed Gender Horizontal PCB Header | – | |
![]() | 691311400005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Pluggable | PCB | No | Vertical | WR-TBL Series 3114 - 7.62 mm Open Vertical PCB Header | – | |
![]() | 691311400105 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Pluggable | PCB | No | Vertical | WR-TBL Series 3114 - 7.62 mm Close Vertical PCB Header | – | |
![]() | 691312410005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3124 - 7.62 mm Open Horizontal PCB Header | – | |
![]() | 691313410005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3134 - 7.62 mm Close Horizontal PCB Header | – | |
![]() | 691317410005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3174 - 7.62 mm Close Horizontal PCB Header | – | |
![]() | 691318400005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Pluggable | PCB | No | Vertical | WR-TBL Series 3184 - 7.62 mm Close Vertical PCB Header with Flanges | – | |
![]() | 691375410005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | PCB Header | PCB | No | Horizontal | WR-TBL Series 3754 - PCB Header 7.62mm pitch - Horizontal cable entry - THT | – | |
![]() | 691375400005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | PCB Header | PCB | No | Vertical | WR-TBL Series 3754 - PCB Header 7.62mm pitch - Vertical cable entry - THT | – | |
![]() | 691375460005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | PCB Header | PCB | No | Horizontal | WR-TBL Series 3754 - PCB Header 7.62mm pitch - Upsidedown Horizontal cable entry - THT | – | |
![]() | 691307400006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Pluggable | PCB | No | Vertical | WR-TBL Series 3074 - 7.62 mm Reversed Gender Vertical PCB Header | – | |
![]() | 691309410006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3094 - 7.62 mm Reversed Gender Horizontal PCB Header | – | |
![]() | 691311400006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Pluggable | PCB | No | Vertical | WR-TBL Series 3114 - 7.62 mm Open Vertical PCB Header | – | |
![]() | 691311400106 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Pluggable | PCB | No | Vertical | WR-TBL Series 3114 - 7.62 mm Close Vertical PCB Header | – | |
![]() | 691312410006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3124 - 7.62 mm Open Horizontal PCB Header | – | |
![]() | 691313410006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3134 - 7.62 mm Close Horizontal PCB Header | – | |
![]() | 691317410006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3174 - 7.62 mm Close Horizontal PCB Header | – | |
![]() | 691318400006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Pluggable | PCB | No | Vertical | WR-TBL Series 3184 - 7.62 mm Close Vertical PCB Header with Flanges | – | |
![]() | 691375410006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | PCB Header | PCB | No | Horizontal | WR-TBL Series 3754 - PCB Header 7.62mm pitch - Horizontal cable entry - THT | – | |
![]() | 691375400006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | PCB Header | PCB | No | Vertical | WR-TBL Series 3754 - PCB Header 7.62mm pitch - Vertical cable entry - THT | – | |
![]() | 691375460006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | PCB Header | PCB | No | Horizontal | WR-TBL Series 3754 - PCB Header 7.62mm pitch - Upsidedown Horizontal cable entry - THT | – | |
![]() | 691318400007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Pluggable | PCB | No | Vertical | WR-TBL Series 3184 - 7.62 mm Close Vertical PCB Header with Flanges | – | |
![]() | 691307400007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Pluggable | PCB | No | Vertical | WR-TBL Series 3074 - 7.62 mm Reversed Gender Vertical PCB Header | – | |
![]() | 691309410007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3094 - 7.62 mm Reversed Gender Horizontal PCB Header | – | |
![]() | 691311400007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Pluggable | PCB | No | Vertical | WR-TBL Series 3114 - 7.62 mm Open Vertical PCB Header | – | |
![]() | 691311400107 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Pluggable | PCB | No | Vertical | WR-TBL Series 3114 - 7.62 mm Close Vertical PCB Header | – | |
![]() | 691312410007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3124 - 7.62 mm Open Horizontal PCB Header | – | |
![]() | 691313410007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3134 - 7.62 mm Close Horizontal PCB Header | – | |
![]() | 691317410007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3174 - 7.62 mm Close Horizontal PCB Header | – | |
![]() | 691307400008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Pluggable | PCB | No | Vertical | WR-TBL Series 3074 - 7.62 mm Reversed Gender Vertical PCB Header | – | |
![]() | 691309410008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3094 - 7.62 mm Reversed Gender Horizontal PCB Header | – | |
![]() | 691311400008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Pluggable | PCB | No | Vertical | WR-TBL Series 3114 - 7.62 mm Open Vertical PCB Header | – | |
![]() | 691311400108 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Pluggable | PCB | No | Vertical | WR-TBL Series 3114 - 7.62 mm Close Vertical PCB Header | – | |
![]() | 691312410008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3124 - 7.62 mm Open Horizontal PCB Header | – | |
![]() | 691313410008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3134 - 7.62 mm Close Horizontal PCB Header | – | |
![]() | 691317410008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3174 - 7.62 mm Close Horizontal PCB Header | – | |
![]() | 691318400008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Pluggable | PCB | No | Vertical | WR-TBL Series 3184 - 7.62 mm Close Vertical PCB Header with Flanges | – | |
![]() | 691318400012 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Pluggable | PCB | No | Vertical | WR-TBL Series 3184 - 7.62 mm Close Vertical PCB Header with Flanges | – | |
![]() | 691307400012 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Pluggable | PCB | No | Vertical | WR-TBL Series 3074 - 7.62 mm Reversed Gender Vertical PCB Header | – | |
![]() | 691309410012 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3094 - 7.62 mm Reversed Gender Horizontal PCB Header | – | |
![]() | 691311400012 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Pluggable | PCB | No | Vertical | WR-TBL Series 3114 - 7.62 mm Open Vertical PCB Header | – | |
![]() | 691311400112 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Pluggable | PCB | No | Vertical | WR-TBL Series 3114 - 7.62 mm Close Vertical PCB Header | – | |
![]() | 691312410012 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3124 - 7.62 mm Open Horizontal PCB Header | – | |
![]() | 691313410012 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3134 - 7.62 mm Close Horizontal PCB Header | – | |
![]() | 691317410012 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3174 - 7.62 mm Close Horizontal PCB Header | – |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Product series | Design Kit | Samples |
---|