General Information | |
---|---|
Operating Temperature | -30 °C up to +160 °C |
Pitch | 7.62 mm |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Green |
Pin Material | Copper Alloy |
Pin Plating | Tin over Nickel |
Electrical Properties | |
---|---|
IR | 41 A |
IR cULus | 41 A |
Working Voltage | 300 V (AC) |
Working Voltage [cULus] | 300 V (AC) |
Withstanding Voltage | 1600 V (AC) |
Contact Resistance | 5 mΩ |
Certification | |
---|---|
cULus Approval | E150931 |
Glow Wire Approval | Conform [IEC 60335-1] |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Samples |
---|---|---|---|---|---|---|---|---|
691375460002 | SPEC | 6 files | 2 | PCB Header | PCB | No | Horizontal | |
691375460003 | SPEC | 6 files | 3 | PCB Header | PCB | No | Horizontal | |
691375460004 | SPEC | 6 files | 4 | PCB Header | PCB | No | Horizontal | |
691375460005 | SPEC | 6 files | 5 | PCB Header | PCB | No | Horizontal | |
691375460006 | SPEC | 6 files | 6 | PCB Header | PCB | No | Horizontal |
Order Code | Datasheet |
---|---|
691375460002 | SPEC |
691375460003 | SPEC |
691375460004 | SPEC |
691375460005 | SPEC |
691375460006 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Samples |
---|