Socket Header
- WR-PHD 2.00 mm Socket HeaderPins 2 to 32 pcs |Withstanding Voltage 500 V (AC)
- WR-PHD 2.00 mm Dual Socket HeaderPins 4 to 44 pcs |Withstanding Voltage 500 V (AC)
- WR-PHD 2.00 mm Dual SMT Socket Header Bottom EntryPins 4 to 44 pcs |Withstanding Voltage 500 V (AC)
- WR-PHD 2.00 mm Dual SMT Socket Header Low Profile Bottom EntryPins 4 to 24 pcs |Withstanding Voltage 500 V (AC)
- WR-PHD 2.00 mm Dual SMT Socket Header AngledPins 4 to 20 pcs |Withstanding Voltage 500 V (AC)
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Product series | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 62000211821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Single | Socket Header | Straight | 2 | Tube | WR-PHD 2.00 mm Socket Header | – | |
![]() | 62000411821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Single | Socket Header | Straight | 2 | Tube | WR-PHD 2.00 mm Socket Header | 613001 | |
![]() | 62000421821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Dual | Socket Header | Straight | 2 | Tube | WR-PHD 2.00 mm Dual Socket Header | – | |
![]() | 62100421821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Dual | Socket Header | Straight | 2 | Tube | WR-PHD 2.00 mm Dual SMT Socket Header Low Profile Bottom Entry | – | |
![]() | 621004242921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Dual | Socket Header | Straight | 2 | Tube | WR-PHD 2.00 mm Dual SMT Socket Header Bottom Entry | – | |
![]() | 62130421821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Dual | Socket Header | Straight | 2 | Tape and Reel with Cap | WR-PHD 2.00 mm Dual SMT Socket Header Low Profile Bottom Entry | 613001 | |
![]() | 621304242921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Dual | Socket Header | Straight | 2 | Tape and Reel with Cap | WR-PHD 2.00 mm Dual SMT Socket Header Bottom Entry | 613001 | |
![]() | 621104284621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Dual | Socket Header | Angled | 2 | Tape and Reel | WR-PHD 2.00 mm Dual SMT Socket Header Angled | – | |
![]() | 62000611821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Single | Socket Header | Straight | 2 | Tube | WR-PHD 2.00 mm Socket Header | – | |
![]() | 62000621821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Dual | Socket Header | Straight | 2 | Tube | WR-PHD 2.00 mm Dual Socket Header | – | |
![]() | 62100621821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Dual | Socket Header | Straight | 2 | Tube | WR-PHD 2.00 mm Dual SMT Socket Header Low Profile Bottom Entry | – | |
![]() | 621006242921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Dual | Socket Header | Straight | 2 | Tube | WR-PHD 2.00 mm Dual SMT Socket Header Bottom Entry | – | |
![]() | 62130621821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Dual | Socket Header | Straight | 2 | Tape and Reel with Cap | WR-PHD 2.00 mm Dual SMT Socket Header Low Profile Bottom Entry | 613001 | |
![]() | 621306242921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Dual | Socket Header | Straight | 2 | Tape and Reel with Cap | WR-PHD 2.00 mm Dual SMT Socket Header Bottom Entry | – | |
![]() | 621106284621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Dual | Socket Header | Angled | 2 | Tape and Reel | WR-PHD 2.00 mm Dual SMT Socket Header Angled | – | |
![]() | 62000811821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Single | Socket Header | Straight | 2 | Tube | WR-PHD 2.00 mm Socket Header | 613001 | |
![]() | 62000821821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Dual | Socket Header | Straight | 2 | Tube | WR-PHD 2.00 mm Dual Socket Header | 613001 | |
![]() | 62100821821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Dual | Socket Header | Straight | 2 | Tube | WR-PHD 2.00 mm Dual SMT Socket Header Low Profile Bottom Entry | – | |
![]() | 621008242921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Dual | Socket Header | Straight | 2 | Tube | WR-PHD 2.00 mm Dual SMT Socket Header Bottom Entry | – | |
![]() | 62130821821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Dual | Socket Header | Straight | 2 | Tape and Reel with Cap | WR-PHD 2.00 mm Dual SMT Socket Header Low Profile Bottom Entry | – | |
![]() | 621308242921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Dual | Socket Header | Straight | 2 | Tape and Reel with Cap | WR-PHD 2.00 mm Dual SMT Socket Header Bottom Entry | 613001 | |
![]() | 621108284621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Dual | Socket Header | Angled | 2 | Tape and Reel | WR-PHD 2.00 mm Dual SMT Socket Header Angled | – | |
![]() | 62001011821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Single | Socket Header | Straight | 2 | Tube | WR-PHD 2.00 mm Socket Header | 612690 613001 | |
![]() | 62001021821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Dual | Socket Header | Straight | 2 | Tube | WR-PHD 2.00 mm Dual Socket Header | 613001 | |
![]() | 62101021821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Dual | Socket Header | Straight | 2 | Tube | WR-PHD 2.00 mm Dual SMT Socket Header Low Profile Bottom Entry | – | |
![]() | 621010242921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Dual | Socket Header | Straight | 2 | Tube | WR-PHD 2.00 mm Dual SMT Socket Header Bottom Entry | 612690 | |
![]() | 62131021821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Dual | Socket Header | Straight | 2 | Tape and Reel with Cap | WR-PHD 2.00 mm Dual SMT Socket Header Low Profile Bottom Entry | 613001 | |
![]() | 621310242921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Dual | Socket Header | Straight | 2 | Tape and Reel with Cap | WR-PHD 2.00 mm Dual SMT Socket Header Bottom Entry | 613001 | |
![]() | 621110284621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Dual | Socket Header | Angled | 2 | Tape and Reel | WR-PHD 2.00 mm Dual SMT Socket Header Angled | – | |
![]() | 621112284621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Dual | Socket Header | Angled | 2 | Tape and Reel | WR-PHD 2.00 mm Dual SMT Socket Header Angled | – | |
![]() | 62001421821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Dual | Socket Header | Straight | 2 | Tube | WR-PHD 2.00 mm Dual Socket Header | – | |
![]() | 62101421821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Dual | Socket Header | Straight | 2 | Tube | WR-PHD 2.00 mm Dual SMT Socket Header Low Profile Bottom Entry | – | |
![]() | 621014242921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Dual | Socket Header | Straight | 2 | Tube | WR-PHD 2.00 mm Dual SMT Socket Header Bottom Entry | – | |
![]() | 62131421821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Dual | Socket Header | Straight | 2 | Tape and Reel with Cap | WR-PHD 2.00 mm Dual SMT Socket Header Low Profile Bottom Entry | – | |
![]() | 621314242921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Dual | Socket Header | Straight | 2 | Tape and Reel with Cap | WR-PHD 2.00 mm Dual SMT Socket Header Bottom Entry | – | |
![]() | 621114284621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Dual | Socket Header | Angled | 2 | Tape and Reel | WR-PHD 2.00 mm Dual SMT Socket Header Angled | – | |
![]() | 62001621821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Dual | Socket Header | Straight | 2 | Tube | WR-PHD 2.00 mm Dual Socket Header | – | |
![]() | 62101621821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Dual | Socket Header | Straight | 2 | Tube | WR-PHD 2.00 mm Dual SMT Socket Header Low Profile Bottom Entry | – | |
![]() | 621016242921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Dual | Socket Header | Straight | 2 | Tube | WR-PHD 2.00 mm Dual SMT Socket Header Bottom Entry | – | |
![]() | 62131621821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Dual | Socket Header | Straight | 2 | Tape and Reel with Cap | WR-PHD 2.00 mm Dual SMT Socket Header Low Profile Bottom Entry | 613001 | |
![]() | 621316242921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Dual | Socket Header | Straight | 2 | Tape and Reel with Cap | WR-PHD 2.00 mm Dual SMT Socket Header Bottom Entry | – | |
![]() | 621116284621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Dual | Socket Header | Angled | 2 | Tape and Reel | WR-PHD 2.00 mm Dual SMT Socket Header Angled | – | |
![]() | 62002011821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Single | Socket Header | Straight | 2 | Tube | WR-PHD 2.00 mm Socket Header | 613001 | |
![]() | 62002021821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Dual | Socket Header | Straight | 2 | Tube | WR-PHD 2.00 mm Dual Socket Header | 613001 | |
![]() | 62102021821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Dual | Socket Header | Straight | 2 | Tube | WR-PHD 2.00 mm Dual SMT Socket Header Low Profile Bottom Entry | – | |
![]() | 621020242921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Dual | Socket Header | Straight | 2 | Tube | WR-PHD 2.00 mm Dual SMT Socket Header Bottom Entry | – | |
![]() | 62132021821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Dual | Socket Header | Straight | 2 | Tape and Reel with Cap | WR-PHD 2.00 mm Dual SMT Socket Header Low Profile Bottom Entry | – | |
![]() | 621320242921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Dual | Socket Header | Straight | 2 | Tape and Reel with Cap | WR-PHD 2.00 mm Dual SMT Socket Header Bottom Entry | 613001 | |
![]() | 621120284621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Dual | Socket Header | Angled | 2 | Tape and Reel | WR-PHD 2.00 mm Dual SMT Socket Header Angled | – | |
![]() | 62002421821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | Dual | Socket Header | Straight | 2 | Tube | WR-PHD 2.00 mm Dual Socket Header | – | |
![]() | 62102421821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | Dual | Socket Header | Straight | 2 | Tube | WR-PHD 2.00 mm Dual SMT Socket Header Low Profile Bottom Entry | – | |
![]() | 621024242921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | Dual | Socket Header | Straight | 2 | Tube | WR-PHD 2.00 mm Dual SMT Socket Header Bottom Entry | – | |
![]() | 62132421821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | Dual | Socket Header | Straight | 2 | Tape and Reel with Cap | WR-PHD 2.00 mm Dual SMT Socket Header Low Profile Bottom Entry | – | |
![]() | 621324242921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | Dual | Socket Header | Straight | 2 | Tape and Reel with Cap | WR-PHD 2.00 mm Dual SMT Socket Header Bottom Entry | – | |
![]() | 62002821821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | Dual | Socket Header | Straight | 2 | Tube | WR-PHD 2.00 mm Dual Socket Header | 613001 | |
![]() | 62003211821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | Single | Socket Header | Straight | 2 | Tube | WR-PHD 2.00 mm Socket Header | 613001 | |
![]() | 62003221821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | Dual | Socket Header | Straight | 2 | Tube | WR-PHD 2.00 mm Dual Socket Header | – | |
![]() | 621032242921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | Dual | Socket Header | Straight | 2 | Tube | WR-PHD 2.00 mm Dual SMT Socket Header Bottom Entry | – | |
![]() | 62004021821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | Dual | Socket Header | Straight | 2 | Tube | WR-PHD 2.00 mm Dual Socket Header | 613001 | |
![]() | 62004421821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 44 | Dual | Socket Header | Straight | 2 | Tube | WR-PHD 2.00 mm Dual Socket Header | – | |
![]() | 621044242921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 44 | Dual | Socket Header | Straight | 2 | Tube | WR-PHD 2.00 mm Dual SMT Socket Header Bottom Entry | – | |
![]() | 621344242921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 44 | Dual | Socket Header | Straight | 2 | Tape and Reel with Cap | WR-PHD 2.00 mm Dual SMT Socket Header Bottom Entry | – |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Product series | Design Kit | Samples |
---|