LTSpice files
Characteristics
- Low ESR product series
- High ripple current capability
- Low profile
- Mounting style: H-Chip SMT
- Recommended soldering: Reflow soldering
Applications
- Noise suppression
- Input and output capacitor for DC/DC converter
- e.g. USB charger, smart meter, power bank, server, SSD
Products
| Order Code | Datasheet | Simulation | Downloads | Status | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | DF (%) | L (mm) | W (mm) | H (mm) | Packaging | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 875035019001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 µF | 4 | 2000 | -55 °C up to +105 °C | 6300 | 9 | 40 | 6 | 7.3 | 4.3 | 1.9 | 13" Tape & Reel | ||
![]() | 875035019002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 180 µF | 4 | 2000 | -55 °C up to +105 °C | 6300 | 9 | 72 | 6 | 7.3 | 4.3 | 1.9 | 13" Tape & Reel | ||
![]() | 875035119002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 180 µF | 6.3 | 2000 | -55 °C up to +105 °C | 6300 | 9 | 113.4 | 6 | 7.3 | 4.3 | 1.9 | 13" Tape & Reel | ||
![]() | 875035019003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 µF | 4 | 2000 | -55 °C up to +105 °C | 6300 | 9 | 88 | 6 | 7.3 | 4.3 | 1.9 | 13" Tape & Reel | ||
![]() | 875036219012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 µF | 2 | 2000 | -55 °C up to +105 °C | 8500 | 4.5 | 66 | 6 | 7.3 | 4.3 | 1.9 | 13" Tape & Reel | ||
![]() | 875036319012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 µF | 2.5 | 2000 | -55 °C up to +105 °C | 8500 | 4.5 | 82.5 | 6 | 7.3 | 4.3 | 1.9 | 13" Tape & Reel | ||
![]() | 875036219015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 390 µF | 2 | 2000 | -55 °C up to +105 °C | 8500 | 4.5 | 78 | 6 | 7.3 | 4.3 | 1.9 | 13" Tape & Reel | ||
![]() | 875036319015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 390 µF | 2.5 | 2000 | -55 °C up to +105 °C | 8500 | 4.5 | 97.5 | 6 | 7.3 | 4.3 | 1.9 | 13" Tape & Reel | ||
![]() | 875036219018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 µF | 2 | 2000 | -55 °C up to +105 °C | 8500 | 4.5 | 94 | 6 | 7.3 | 4.3 | 1.9 | 13" Tape & Reel | ||
![]() | 875036319018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 µF | 2.5 | 2000 | -55 °C up to +105 °C | 8500 | 4.5 | 117.5 | 6 | 7.3 | 4.3 | 1.9 | 13" Tape & Reel | ||
![]() | 875036219019 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 560 µF | 2 | 2000 | -55 °C up to +105 °C | 8500 | 4.5 | 112 | 6 | 7.3 | 4.3 | 1.9 | 13" Tape & Reel |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 875035019001 | SPEC | |
![]() | 875035019002 | SPEC | |
![]() | 875035119002 | SPEC | |
![]() | 875035019003 | SPEC | |
![]() | 875036219012 | SPEC | |
![]() | 875036319012 | SPEC | |
![]() | 875036219015 | SPEC | |
![]() | 875036319015 | SPEC | |
![]() | 875036219018 | SPEC | |
![]() | 875036319018 | SPEC | |
![]() | 875036219019 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | DF (%) | L (mm) | W (mm) | H (mm) | Packaging | Samples |
|---|
Videos
The H-Chip Aluminum Polymer Capacitor from Würth Elektronik
Videos
#askLorandt explains: What miniaturization means for MLCCs and what alternatives are possible
Videos
#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies
Videos
How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic
Videos
Webinar: Introduction to the capacitor technologies and how to use them


