WE-CBA SMT EMI Suppression Ferrite Bead

WE-CBA SMT EMI Suppression Ferrite Bead
WE-CBA SMT EMI Suppression Ferrite Bead
SizeDimen­sionsL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Mount
0201
0.6 0.3 0.3 0.15 SMT
0402
1 0.5 0.5 0.25 SMT
0603
1.6 0.8 0.8 0.3 SMT
0805
2 1.2 0.9 0.5 SMT
1206
3.2 1.6 1.1 0.5 SMT
1806
4.5 1.6 1.6 - SMT
1812
4.5 3.2 1.5 0.5 SMT

Characteristics

  • EMI suppression and noise reduction
  • High rated current up to 7.5 A
  • Available in 7 different sizes
  • Reliable Ni-Sn electrodes
  • Operating temperature:-55 °C up to +125 °C
  • AEC - Q 200

Applications

  • Data line filter for any application in the infotainment system
  • Applications for noise reduction at power-trains, body control and multimedia systems.
  • Battery management systems, DC/DC converters, audio, etc.
  • Uncoupling of distribution voltage

Modelithics Simulation Models

Incorporate this part into your design with Modelithics’ highly accurate measurement-based simulation models. Request a 90-day FREE trail! Modelithics libraries are available for Keysight Technologies’ Advanced Design System (ADS), NI/AWR Design Environment/Microwave Office™, Keysight Technologies’ Gensys, ASYSS® HFSS™, Sonnet® and Cadence.

Request a FREE 90-Day Trial!

Products

All
0201
0402
0603
0805
1206
1806
1812
Filter article data
Filter by
 show  articles in 7 product lines
 articles in 7 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Z @ 100 MHz(Ω)
Zmax(Ω)
IR(mA)
RDC(Ω)
Type
Design Kit
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
782423100
SPEC10 Ω, 17 Ω, 1500 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz10 Ω
Maximum Impedance17 Ω
Rated Current1500 mA
DC Resistance0.03 Ω
TypeHigh Current 
Design Kit
–Check availability
782219100
SPEC10 Ω, 12.6 Ω, 650 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz10 Ω
Maximum Impedance12.6 Ω
Rated Current650 mA
DC Resistance0.055 Ω
TypeWide Band 
Design Kit –
–Check availability
782853200
SPEC20 Ω, 35 Ω, 5000 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz20 Ω
Maximum Impedance35 Ω
Rated Current5000 mA
DC Resistance0.008 Ω
TypeHigh Current 
Design Kit
–Check availability
782639220
SPEC22 Ω, 41 Ω, 7500 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz22 Ω
Maximum Impedance41 Ω
Rated Current7500 mA
DC Resistance0.004 Ω
TypeHigh Current 
Design Kit –
–Check availability
782853270
SPEC27 Ω, 45 Ω, 4000 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz27 Ω
Maximum Impedance45 Ω
Rated Current4000 mA
DC Resistance0.015 Ω
TypeHigh Current 
Design Kit
–Check availability
782763480
SPEC48 Ω, 90 Ω, 6000 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz48 Ω
Maximum Impedance90 Ω
Rated Current6000 mA
DC Resistance0.005 Ω
TypeHigh Current 
Design Kit –
–Check availability
782963560
SPEC56 Ω, 90 Ω, 5000 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz56 Ω
Maximum Impedance90 Ω
Rated Current5000 mA
DC Resistance0.008 Ω
TypeHigh Current 
Design Kit
–Check availability
782963600
SPEC60 Ω, 120 Ω, 6000 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz60 Ω
Maximum Impedance120 Ω
Rated Current6000 mA
DC Resistance0.01 Ω
TypeHigh Current 
Design Kit –
–Check availability
782963610
SPEC60 Ω, 120 Ω, 6000 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz60 Ω
Maximum Impedance120 Ω
Rated Current6000 mA
DC Resistance0.008 Ω
TypeHigh Current 
Design Kit –
–Check availability
782219600
SPEC60 Ω, 135 Ω, 400 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz60 Ω
Maximum Impedance135 Ω
Rated Current400 mA
DC Resistance0.25 Ω
TypeWide Band 
Design Kit –
–Check availability
782632620
SPEC62 Ω, 95 Ω, 500 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz62 Ω
Maximum Impedance95 Ω
Rated Current500 mA
DC Resistance0.15 Ω
TypeWide Band 
Design Kit
–Check availability
782633620
SPEC62 Ω, 98 Ω, 2500 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz62 Ω
Maximum Impedance98 Ω
Rated Current2500 mA
DC Resistance0.04 Ω
TypeHigh Current 
Design Kit
–Check availability
782853680
SPEC68 Ω, 110 Ω, 3000 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz68 Ω
Maximum Impedance110 Ω
Rated Current3000 mA
DC Resistance0.025 Ω
TypeHigh Current 
Design Kit
–Check availability
782423700
SPEC70 Ω, 140 Ω, 1000 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz70 Ω
Maximum Impedance140 Ω
Rated Current1000 mA
DC Resistance0.09 Ω
TypeHigh Current 
Design Kit
–Check availability
782965700
SPEC70 Ω, 120 Ω, 6000 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz70 Ω
Maximum Impedance120 Ω
Rated Current6000 mA
DC Resistance0.008 Ω
TypeHigh Current 
Design Kit –
–Check availability
782763700
SPEC70 Ω, 105 Ω, 500 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz70 Ω
Maximum Impedance105 Ω
Rated Current500 mA
DC Resistance0.15 Ω
TypeHigh Speed 
Design Kit –
–Check availability
782963800
SPEC80 Ω, 140 Ω, 3000 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz80 Ω
Maximum Impedance140 Ω
Rated Current3000 mA
DC Resistance0.04 Ω
TypeHigh Current 
Design Kit –
–Check availability
782763800
SPEC80 Ω, 160 Ω, 4000 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz80 Ω
Maximum Impedance160 Ω
Rated Current4000 mA
DC Resistance0.02 Ω
TypeHigh Current 
Design Kit –
–Check availability
782763820
SPEC82 Ω, 130 Ω, 3000 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz82 Ω
Maximum Impedance130 Ω
Rated Current3000 mA
DC Resistance0.025 Ω
TypeHigh Current 
Design Kit
–Check availability
782963820
SPEC82 Ω, 110 Ω, 3500 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz82 Ω
Maximum Impedance110 Ω
Rated Current3500 mA
DC Resistance0.02 Ω
TypeHigh Current 
Design Kit
–Check availability
782853910
SPEC91 Ω, 105 Ω, 2000 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz91 Ω
Maximum Impedance105 Ω
Rated Current2000 mA
DC Resistance0.06 Ω
TypeHigh Current 
Design Kit
–Check availability
782422101
SPEC100 Ω, 180 Ω, 500 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz100 Ω
Maximum Impedance180 Ω
Rated Current500 mA
DC Resistance0.3 Ω
TypeWide Band 
Design Kit
–Check availability
782631101
SPEC100 Ω, 610 Ω, 500 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz100 Ω
Maximum Impedance610 Ω
Rated Current500 mA
DC Resistance0.2 Ω
TypeHigh Speed 
Design Kit
–Check availability
782631111
SPEC100 Ω, 125 Ω, 500 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz100 Ω
Maximum Impedance125 Ω
Rated Current500 mA
DC Resistance0.12 Ω
TypeWide Band 
Design Kit –
–Check availability
782429111
SPEC110 Ω, 195 Ω, 1200 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz110 Ω
Maximum Impedance195 Ω
Rated Current1200 mA
DC Resistance0.09 Ω
TypeWide Band 
Design Kit –
–Check availability
782632121
SPEC120 Ω, 190 Ω, 500 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz120 Ω
Maximum Impedance190 Ω
Rated Current500 mA
DC Resistance0.2 Ω
TypeWide Band 
Design Kit
–Check availability
782853121
SPEC120 Ω, 180 Ω, 2500 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz120 Ω
Maximum Impedance180 Ω
Rated Current2500 mA
DC Resistance0.035 Ω
TypeHigh Current 
Design Kit
–Check availability
782853131
SPEC120 Ω, 180 Ω, 3000 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz120 Ω
Maximum Impedance180 Ω
Rated Current3000 mA
DC Resistance0.03 Ω
TypeHigh Current 
Design Kit –
–Check availability
782631141
SPEC120 Ω, 180 Ω, 2000 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz120 Ω
Maximum Impedance180 Ω
Rated Current2000 mA
DC Resistance0.05 Ω
TypeHigh Current 
Design Kit –
–Check availability
782422121
SPEC120 Ω, 200 Ω, 500 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz120 Ω
Maximum Impedance200 Ω
Rated Current500 mA
DC Resistance0.2 Ω
TypeWide Band 
Design Kit –
–Check availability
782965121
SPEC120 Ω, 190 Ω, 3000 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz120 Ω
Maximum Impedance190 Ω
Rated Current3000 mA
DC Resistance0.04 Ω
TypeHigh Current 
Design Kit –
–Check availability
782631131
SPEC120 Ω, 200 Ω, 500 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz120 Ω
Maximum Impedance200 Ω
Rated Current500 mA
DC Resistance0.12 Ω
TypeWide Band 
Design Kit –
–Check availability
782219121
SPEC120 Ω, 259 Ω, 250 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz120 Ω
Maximum Impedance259 Ω
Rated Current250 mA
DC Resistance0.29 Ω
TypeWide Band 
Design Kit –
–Check availability
782429161
SPEC160 Ω, 280 Ω, 1000 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz160 Ω
Maximum Impedance280 Ω
Rated Current1000 mA
DC Resistance0.15 Ω
TypeHigh Current 
Design Kit –
–Check availability
782632181
SPEC180 Ω, 280 Ω, 500 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz180 Ω
Maximum Impedance280 Ω
Rated Current500 mA
DC Resistance0.2 Ω
TypeWide Band 
Design Kit
–Check availability
782422181
SPEC180 Ω, 260 Ω, 400 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz180 Ω
Maximum Impedance260 Ω
Rated Current400 mA
DC Resistance0.3 Ω
TypeWide Band 
Design Kit –
–Check availability
782422221
SPEC220 Ω, 330 Ω, 400 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz220 Ω
Maximum Impedance330 Ω
Rated Current400 mA
DC Resistance0.3 Ω
TypeWide Band 
Design Kit
–Check availability
782853221
SPEC220 Ω, 290 Ω, 2000 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz220 Ω
Maximum Impedance290 Ω
Rated Current2000 mA
DC Resistance0.05 Ω
TypeHigh Current 
Design Kit
–Check availability
782422231
SPEC220 Ω, 360 Ω, 300 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz220 Ω
Maximum Impedance360 Ω
Rated Current300 mA
DC Resistance0.35 Ω
TypeWide Band 
Design Kit –
–Check availability
782853231
SPEC220 Ω, 330 Ω, 3000 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz220 Ω
Maximum Impedance330 Ω
Rated Current3000 mA
DC Resistance0.05 Ω
TypeHigh Current 
Design Kit –
–Check availability
782422241
SPEC240 Ω, 290 Ω, 300 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz240 Ω
Maximum Impedance290 Ω
Rated Current300 mA
DC Resistance0.35 Ω
TypeWide Band 
Design Kit –
–Check availability
782219241
SPEC240 Ω, 536 Ω, 300 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz240 Ω
Maximum Impedance536 Ω
Rated Current300 mA
DC Resistance0.57 Ω
TypeWide Band 
Design Kit –
–Check availability
782429261
SPEC260 Ω, 375 Ω, 1000 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz260 Ω
Maximum Impedance375 Ω
Rated Current1000 mA
DC Resistance0.15 Ω
TypeHigh Current 
Design Kit –
–Check availability
782762301
SPEC300 Ω, 360 Ω, 500 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz300 Ω
Maximum Impedance360 Ω
Rated Current500 mA
DC Resistance0.1 Ω
TypeWide Band 
Design Kit
–Check availability
782422301
SPEC300 Ω, 400 Ω, 200 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz300 Ω
Maximum Impedance400 Ω
Rated Current200 mA
DC Resistance0.7 Ω
TypeWide Band 
Design Kit –
–Check availability
782853301
SPEC300 Ω, 350 Ω, 3000 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz300 Ω
Maximum Impedance350 Ω
Rated Current3000 mA
DC Resistance0.05 Ω
TypeHigh Current 
Design Kit –
–Check availability
782763301
SPEC300 Ω, 330 Ω, 3000 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz300 Ω
Maximum Impedance330 Ω
Rated Current3000 mA
DC Resistance0.06 Ω
TypeHigh Current 
Design Kit –
–Check availability
782219301
SPEC300 Ω, 455 Ω, 400 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz300 Ω
Maximum Impedance455 Ω
Rated Current400 mA
DC Resistance0.61 Ω
TypeWide Band 
Design Kit –
–Check availability
782853321
SPEC320 Ω, 370 Ω, 2000 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz320 Ω
Maximum Impedance370 Ω
Rated Current2000 mA
DC Resistance0.05 Ω
TypeHigh Current 
Design Kit –
–Check availability
782422331
SPEC330 Ω, 640 Ω, 300 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz330 Ω
Maximum Impedance640 Ω
Rated Current300 mA
DC Resistance0.5 Ω
TypeWide Band 
Design Kit
–Check availability
782631331
SPEC330 Ω, 690 Ω, 400 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz330 Ω
Maximum Impedance690 Ω
Rated Current400 mA
DC Resistance0.25 Ω
TypeHigh Speed 
Design Kit
–Check availability
782853331
SPEC330 Ω, 375 Ω, 3000 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz330 Ω
Maximum Impedance375 Ω
Rated Current3000 mA
DC Resistance0.05 Ω
TypeHigh Current 
Design Kit –
–Check availability
782853401
SPEC400 Ω, 500 Ω, 300 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz400 Ω
Maximum Impedance500 Ω
Rated Current300 mA
DC Resistance0.3 Ω
TypeWide Band 
Design Kit –
–Check availability
782429461
SPEC460 Ω, 1250 Ω, 500 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz460 Ω
Maximum Impedance1250 Ω
Rated Current500 mA
DC Resistance0.55 Ω
TypeHigh Speed 
Design Kit –
–Check availability
782763501
SPEC500 Ω, 610 Ω, 2500 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz500 Ω
Maximum Impedance610 Ω
Rated Current2500 mA
DC Resistance0.06 Ω
TypeHigh Current 
Design Kit –
–Check availability
782422511
SPEC510 Ω, 730 Ω, 200 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz510 Ω
Maximum Impedance730 Ω
Rated Current200 mA
DC Resistance0.8 Ω
TypeWide Band 
Design Kit
–Check availability
782632511
SPEC510 Ω, 610 Ω, 300 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz510 Ω
Maximum Impedance610 Ω
Rated Current300 mA
DC Resistance0.35 Ω
TypeWide Band 
Design Kit
–Check availability
782853561
SPEC560 Ω, 600 Ω, 1500 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz560 Ω
Maximum Impedance600 Ω
Rated Current1500 mA
DC Resistance0.1 Ω
TypeHigh Current 
Design Kit
–Check availability
782219561
SPEC560 Ω, 750 Ω, 250 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz560 Ω
Maximum Impedance750 Ω
Rated Current250 mA
DC Resistance0.75 Ω
TypeWide Band 
Design Kit –
–Check availability
782422601
SPEC600 Ω, 800 Ω, 200 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz600 Ω
Maximum Impedance800 Ω
Rated Current200 mA
DC Resistance0.8 Ω
TypeWide Band 
Design Kit
–Check availability
782633601
SPEC600 Ω, 660 Ω, 1000 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz600 Ω
Maximum Impedance660 Ω
Rated Current1000 mA
DC Resistance0.2 Ω
TypeHigh Current 
Design Kit
–Check availability
782853601
SPEC600 Ω, 700 Ω, 500 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz600 Ω
Maximum Impedance700 Ω
Rated Current500 mA
DC Resistance0.3 Ω
TypeWide Band 
Design Kit –
–Check availability
782853611
SPEC600 Ω, 700 Ω, 2000 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz600 Ω
Maximum Impedance700 Ω
Rated Current2000 mA
DC Resistance0.11 Ω
TypeHigh Current 
Design Kit –
–Check availability
782965601
SPEC600 Ω, 900 Ω, 3000 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz600 Ω
Maximum Impedance900 Ω
Rated Current3000 mA
DC Resistance0.04 Ω
TypeHigh Current 
Design Kit –
–Check availability
782422611
SPEC600 Ω, 900 Ω, 300 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz600 Ω
Maximum Impedance900 Ω
Rated Current300 mA
DC Resistance0.6 Ω
TypeWide Band 
Design Kit –
–Check availability
782763601
SPEC600 Ω, 650 Ω, 2500 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz600 Ω
Maximum Impedance650 Ω
Rated Current2500 mA
DC Resistance0.048 Ω
TypeHigh Current 
Design Kit –
–Check availability
782429601
SPEC600 Ω, 720 Ω, 850 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz600 Ω
Maximum Impedance720 Ω
Rated Current850 mA
DC Resistance0.25 Ω
TypeWide Band 
Design Kit –
–Check availability
782639601
SPEC600 Ω, 634 Ω, 1500 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz600 Ω
Maximum Impedance634 Ω
Rated Current1500 mA
DC Resistance0.1 Ω
TypeHigh Current 
Design Kit –
–Check availability
782763621
SPEC620 Ω, 620 Ω, 1500 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz620 Ω
Maximum Impedance620 Ω
Rated Current1500 mA
DC Resistance0.1 Ω
TypeHigh Current 
Design Kit
–Check availability
782853701
SPEC700 Ω, 730 Ω, 1500 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz700 Ω
Maximum Impedance730 Ω
Rated Current1500 mA
DC Resistance0.1 Ω
TypeHigh Current 
Design Kit –
–Check availability
782965781
SPEC780 Ω, 1300 Ω, 3000 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz780 Ω
Maximum Impedance1300 Ω
Rated Current3000 mA
DC Resistance0.04 Ω
TypeHigh Current 
Design Kit –
–Check availability
782963851
SPEC850 Ω, 1250 Ω, 1500 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz850 Ω
Maximum Impedance1250 Ω
Rated Current1500 mA
DC Resistance0.1 Ω
TypeHigh Current 
Design Kit –
–Check availability
782422102
SPEC1000 Ω, 1200 Ω, 200 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1000 Ω
Maximum Impedance1200 Ω
Rated Current200 mA
DC Resistance1 Ω
TypeWide Band 
Design Kit
–Check availability
782632102
SPEC1000 Ω, 1100 Ω, 800 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1000 Ω
Maximum Impedance1100 Ω
Rated Current800 mA
DC Resistance0.5 Ω
TypeWide Band 
Design Kit
–Check availability
782851102
SPEC1000 Ω, 1100 Ω, 300 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1000 Ω
Maximum Impedance1100 Ω
Rated Current300 mA
DC Resistance0.35 Ω
TypeHigh Speed 
Design Kit
–Check availability
782763102
SPEC1000 Ω, 1200 Ω, 1000 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1000 Ω
Maximum Impedance1200 Ω
Rated Current1000 mA
DC Resistance0.3 Ω
TypeHigh Current 
Design Kit
–Check availability
782963201
SPEC1000 Ω, 1020 Ω, 1500 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1000 Ω
Maximum Impedance1020 Ω
Rated Current1500 mA
DC Resistance0.09 Ω
TypeHigh Current 
Design Kit –
–Check availability
782853102
SPEC1000 Ω, 1000 Ω, 1000 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1000 Ω
Maximum Impedance1000 Ω
Rated Current1000 mA
DC Resistance0.3 Ω
TypeHigh Current 
Design Kit –
–Check availability
782429102
SPEC1000 Ω, 1157 Ω, 480 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1000 Ω
Maximum Impedance1157 Ω
Rated Current480 mA
DC Resistance0.48 Ω
TypeWide Band 
Design Kit –
–Check availability
782853112
SPEC1100 Ω, 1400 Ω, 800 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1100 Ω
Maximum Impedance1400 Ω
Rated Current800 mA
DC Resistance0.3 Ω
TypeHigh Current 
Design Kit
–Check availability
782853152
SPEC1500 Ω, 1800 Ω, 700 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1500 Ω
Maximum Impedance1800 Ω
Rated Current700 mA
DC Resistance0.35 Ω
TypeHigh Current 
Design Kit
–Check availability
782853162
SPEC1500 Ω, 1800 Ω, 1000 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1500 Ω
Maximum Impedance1800 Ω
Rated Current1000 mA
DC Resistance0.3 Ω
TypeHigh Current 
Design Kit –
–Check availability
782429152
SPEC1500 Ω, 1533 Ω, 500 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1500 Ω
Maximum Impedance1533 Ω
Rated Current500 mA
DC Resistance0.5 Ω
TypeWide Band 
Design Kit –
–Check availability
782631182
SPEC1800 Ω, 2300 Ω, 100 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1800 Ω
Maximum Impedance2300 Ω
Rated Current100 mA
DC Resistance0.75 Ω
TypeHigh Speed 
Design Kit
–Check availability
782851212
SPEC2000 Ω, 2000 Ω, 400 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz2000 Ω
Maximum Impedance2000 Ω
Rated Current400 mA
DC Resistance0.42 Ω
TypeHigh Speed 
Design Kit –
–Check availability
782851202
SPEC2200 Ω, 2200 Ω, 200 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz2200 Ω
Maximum Impedance2200 Ω
Rated Current200 mA
DC Resistance0.45 Ω
TypeHigh Speed 
Design Kit
–Check availability
782631222
SPEC2200 Ω, 2250 Ω, 150 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz2200 Ω
Maximum Impedance2250 Ω
Rated Current150 mA
DC Resistance0.8 Ω
TypeHigh Speed 
Design Kit –
–Check availability

Characterization

Characterization

High current ferrites are designed for high rated current, which refers to
40 K self-heating.
Applications: power supply, DC/DC converter, power-trains, Battery management 

High speed ferrites have lower impedance in lower frequency ranges. Therefore has low attenuation on signals and focuses on a specific noise frequency.
Applications: USB, infotainment systems, LVDS

Wide band ferrites show already high impedance in low frequency range. Therefore they are wide band through the whole spectrum.
Applications: control signals, DC/DC converter, infotainment systems, body control

we-cba-charakterisierung

Component selection with

REDEXPERT

The fastest way to the most suitable component for your application

Component selection with

REDEXPERT

The fastest way to the most suitable component for your application

REDEXPERT is Würth Elektronik's online platform for easy component selection and performance simulation based on measured values and component models for the most accurate information.

Registered users benefit from the following additional advantages:

  • Compare up to 16 products
  • Add up to 5 chart markers
  • Compare impedances and attenuations in the article table and filter for the highest values
  • Full access to all charts and download in .png, .pdf or .svg format
Bild mit Link zu Redexpert

The perfect match for your application

The perfect match for your application

Enter your desired attenuation, frequency and system impedances and REDEXPERT suggests suitable ferrites. Depending on the specified system, the impedance over frequency is displayed.

REDEXPERT takes into account the real component characteristics by considering the DC bias influence and thus provides real and application orientated information.

Screenshot of the REDEXPERT Program an Ferrite Module

Assortments

Articles from this product series can be found in the following assortments: