OverviewAll product unitsProduct unitPassive ComponentsProduct groupPower MagneticsProduct familyCoupled Power InductorsProduct seriesWE-MCRI SMT Molded Coupled Inductor

WE-MCRI SMT Molded Coupled Inductor

WE-MCRI Magnetically shielded. Better Leakage Inductance (Lk) and Rated Current (Ir) than comparable components.
Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
1090 11 10 9
1040 11 10 4

Characteristics

  • Composite core material allows high saturation current and compact design
  • Better Leakage Inductance (Lk) and Rated Current (Ir) than comparable components
  • Magnetically shielded
  • 1:1 Transformer
  • Operation temperature: -40°C to +125°C

Applications

  • Isolated converter application (e.g. Flyback converter)
  • Buck, Boost, Sepic, Zeta, CUK Converter
  • Switching regulator with second, unregulated output voltage

Products

All
1090
1040
Order Code Data­sheet Simu­lation Downloads StatusL1
(µH)
L2
(µH)
nIR
(A)
IR 2
(A)
ISAT1
(A)
ISAT2
(A)
RDC1 typ
(mΩ)
RDC2 typ
(mΩ)
RDC1 max
(mΩ)
RDC2 max
(mΩ)
fres
(MHz)
LS
(µH)
Samples
7448990010SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 1 1 1:1 17 17 43.5 43.5 4.5 4.5 5.6 5.6 35 0.17
7448990015SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 1.5 1.5 1:1 12.5 12.5 34 34 8.8 8.8 9.4 9.4 29 0.18
7448990022SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 2.2 2.2 1:1 11.5 11.5 29.5 29.5 10.5 10.5 12.5 12.5 20 0.19
7448990033SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 3.3 3.3 1:1 7.5 7.5 28.2 28.2 23.5 23.5 26 26 19 0.22
7448990047SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 4.7 4.7 1:1 5.9 5.9 24.2 24.2 36 36 40 40 17.5 0.235
7448990068SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 6.8 6.8 1:1 5 5 21.2 21.2 46 46 51.5 51.5 13 0.245
7448990082SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 8.2 8.2 1:1 4.8 4.8 18.5 18.5 56 56 63 63 9.5 0.26
7448990100SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 10 10 1:1 4.5 4.5 17 17 62 62 69 69 9 0.27
7448990150SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 15 15 1:1 3.9 3.9 9.5 9.5 78 78 87 87 8.5 0.3
7448990220SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 22 22 1:1 3.4 3.4 8.1 8.1 95 95 106 106 6.5 0.335
7448990330SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 33 33 1:1 2.9 2.9 6.8 6.8 130 130 145 145 5.5 0.35
7448990470SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 47 47 1:1 2.3 2.3 6 6 216 216 240 240 4.5 0.37
7448991010SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 1 1 1:1 12 12 30.2 30.2 6.3 6.3 7.5 7.5 32 0.16
7448991015SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 1.5 1.5 1:1 11.1 11.1 28.1 28.1 8.6 8.6 10 10 24.5 0.17
7448991022SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 2.2 2.2 1:1 8.2 8.2 20.6 20.6 14 14 16.5 16.5 21.5 0.18
7448991027SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 2.7 2.7 1:1 7.4 7.4 16.5 16.5 16.3 16.3 16.8 16.8 19 0.2
7448991033SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 3.3 3.3 1:1 6.8 6.8 14.3 14.3 20.7 20.7 23.5 23.5 17 0.21
7448991047SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 4.7 4.7 1:1 6.2 6.2 13.8 13.8 24.4 24.4 29 29 14 0.225
7448991068SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 6.8 6.8 1:1 5 5 12 12 38 38 44 44 11.5 0.24
7448991082SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 8.2 8.2 1:1 4.7 4.7 11.3 11.3 41.2 41.2 46 46 10 0.25
7448991100SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 10 10 1:1 3.7 3.7 9.8 9.8 55 55 62 62 9.4 0.3
7448991150SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 15 15 1:1 3.25 3.25 7.8 7.8 83 83 95 95 7.7 0.32
7448991220SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 22 22 1:1 2.2 2.2 6.1 6.1 144 144 160 160 5.8 0.33
7448991330SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 33 33 1:1 2.05 2.05 5 5 207 207 230 230 4.7 0.34
7448991470SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 47 47 1:1 1.5 1.5 4.4 4.4 312 312 340 340 3.9 0.35
Order Code Data­sheet Simu­lation
7448990010SPEC
7448990015SPEC
7448990022SPEC
7448990033SPEC
7448990047SPEC
7448990068SPEC
7448990082SPEC
7448990100SPEC
7448990150SPEC
7448990220SPEC
7448990330SPEC
7448990470SPEC
7448991010SPEC
7448991015SPEC
7448991022SPEC
7448991027SPEC
7448991033SPEC
7448991047SPEC
7448991068SPEC
7448991082SPEC
7448991100SPEC
7448991150SPEC
7448991220SPEC
7448991330SPEC
7448991470SPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusL1
(µH)
L2
(µH)
nIR
(A)
IR 2
(A)
ISAT1
(A)
ISAT2
(A)
RDC1 typ
(mΩ)
RDC2 typ
(mΩ)
RDC1 max
(mΩ)
RDC2 max
(mΩ)
fres
(MHz)
LS
(µH)
Samples

Duett der Meisterklasse!

Coupled Inductors

The WE-MCRI is an innovative molded coupled inductor with fully automated bifilar winding process. It offers an almost ideal coupling coefficient up to 0.995. The WE-MCRI features a soft saturation behavior with its crystalline core structure and distributed air gap.

The coupled inductor range includes high voltage isolation versions up to 2 kV, low profile types and versions with various turns ratios.

The innovative design in detail

Der verteilte Luftspalt innerhalb der kristallinen Kernstruktur

The distributed air gap within the crystalline structure

WE-MCRI component with a High coupling coefficient

High coupling coefficient

WE-MCRI Soft saturation

Soft saturation

Overview of typical applications

Schematic WE-MCRI Multi Output Buck
Multi Output Buck
  • Isolation: Isolated/Non-isolated
  • Multiple Output: Yes
  • Output: Non-inverted
  • Complexity: Low
  • Cost: Low
  • Product Series Recommendation: WE-DPC HVWE-TDC HVWE-MTCI
Schmatic Flyback WE-MCRI
Flyback
  • Isolation: Isolated/Non-isolated
  • Multiple Output: Yes
  • Output: Non-inverted
  • Complexity: Low
  • Cost: Low
  • Product Series Recommendation: WE-TDC HVWE-MTCI
Schematic SEPIC WE-MCRI
SEPIC
  • Isolation: Isolated/Non-isolated
  • Multiple Output: Yes
  • Output: Non-inverted
  • Complexity: Low
  • Cost: Low
  • Product Series Recommendation: WE-DDWE-CFWIWE-MTCI, WE-MCRI
Schematic ZETA WE-MCRI
ZETA
  • Isolation: Isolated/Non-isolated
  • Multiple Output: Yes
  • Output: Non-inverted
  • Complexity: Low
  • Cost: Low
  • Product Series Recommendation: WE-DPCWE-CFWIWE-DCT
Schematic Cuk WE-MCRI
Cuk
  • Isolation: Isolated/Non-isolated
  • Multiple Output: Yes
  • Output: Non-inverted
  • Complexity: Low
  • Cost: Low
  • Product Series Recommendation: WE-CFWIWE-DD, WE-MCRI
Schematic High Step-up Boost WE-MCRI
High Step-up Boost

Isolation: Nicht isoliert

Mehrere Ausgänge: Nein

Ausgang: Non-inverted

Komplexität: Moderat

Kosten: Niedrig

Empfohlene Produktserien: WE-EHPIWE-MTCI

Simulate now in REDEXPERT

The online platform for easier component selection

Simulate now in REDEXPERT

The online platform for easier component selection

Important features:

  • The world’s most accurate AC loss model Inductor simulation and selection for DC/DC converters
  • Ability to compare inductance/current and temperature rise/DC current using interactive measurement curves
  • Filter settings for over 20 electrical and mechanical parameters
  • Online platform based on measured values
  • Order free samples directly
  • Direct access to product datasheets
REDEXPERT Banner zu Bauteilauswahl

Demo Board

Dual-Output Isolated Buck Converter

Demo Board

Dual-Output Isolated Buck Converter

With the High Voltage Coupled Inductor WE-CPIB HV, an additional isolated output in a buck converter can be achieved, with minimal solution size and design effort.

Demo Module Features:

  • USB powered
  • Single and Dual-output buck operation
  • Output LED indicator
Demoboard of WE-MCRI

REDEXPERT loss simulation

Find the best inductor!

REDEXPERT loss simulation

Find the best inductor!

REDEXPERT has the world’s most accurate AC loss model, which even includes the DC-bias current. With dedicated DC-DC topologies or the generic loss simulator, you can accurately determine the AC and DC losses for your converter. The model includes the core material, shape and winding structure of the inductor. REDEXPERT recommends suitable inductors and allows you to add more filters to find the best inductor for your application.

Schematic representations of the REDEXPERT loss simulator