OverviewAll product unitsProduct unitPassive ComponentsProduct groupPower MagneticsProduct familyUnshielded Power InductorsProduct seriesWE-GFH High Frequency SMT Inductor

WE-GFH High Frequency SMT Inductor

Unshielded

WE-GFH High Frequency SMT Inductor
Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
2520 2.5 2 1.8 SMT
3225 3.2 2.5 2.2 SMT
4532 4.5 3.2 3.2 SMT

Characteristics

  • Chip SMT inductance
  • Lower RDC for the same type
  • Higher current supporting than standard form
  • Small type 2.5 mm x 2.0 mm
  • Operating temperature: -40°C to +105°C (Size 2520)
  • Operating Temperature: -40°C to +125°C (Size 3225 and 4532 )

Applications

  • HF Circuits
  • HF Filtering Applications
  • Acoustic Filtering Applications

Products

All
2520
3225
4532
Order Code Data­sheet Downloads StatusL
(µH)
IR
(mA)
RDC max.
(mΩ)
Q
(%)
fres
(MHz)
Mount Samples
7447629010SPEC
9 files NRND i| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years. 1 850 408 20 290 SMT
744764901SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 1 1550 156 15 175 SMT
744766901SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 1 1900 110 15 265 SMT
7447669012SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 1.2 1800 120 15 180 SMT
7447629015SPEC
9 files NRND i| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years. 1.5 750 504 20 220 SMT
7447649015SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 1.5 1400 195 15 100 SMT
7447629022SPEC
9 files NRND i| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years. 2.2 650 600 20 115 SMT
744764902SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 2.2 1100 260 15 85 SMT
744766902SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 2.2 1450 180 15 110 SMT
7447629033SPEC
9 files NRND i| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years. 3.3 600 780 20 84 SMT
744764903SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 3.3 1050 325 15 70 SMT
744766903SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 3.3 1300 220 15 55 SMT
7447669039SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 3.9 1250 240 15 50 SMT
7447629047SPEC
9 files NRND i| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years. 4.7 510 960 20 72 SMT
744764904SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 4.7 800 520 15 55 SMT
744766904SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 4.7 1200 270 15 47 SMT
7447629068SPEC
9 files NRND i| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years. 6.8 450 1200 20 61 SMT
744766906SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 6.8 1025 300 15 35 SMT
7447629100SPEC
9 files NRND i| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years. 10 340 2028 30 44 SMT
744764910SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 10 500 1105 30 35 SMT
744766910SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 10 825 500 25 29 SMT
7447669112SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 12 810 600 25 28 SMT
7447629150SPEC
9 files NRND i| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years. 15 325 2640 30 33 SMT
7447649115SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 15 450 1690 30 30 SMT
7447669115SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 15 800 700 25 24 SMT
7447669118SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 18 700 800 25 21 SMT
7447629220SPEC
9 files NRND i| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years. 22 265 3360 30 29 SMT
7447649122SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 22 400 2600 35 22 SMT
7447669122SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 22 650 900 25 20 SMT
7447669127SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 27 575 1200 25 17 SMT
7447629330SPEC
9 files NRND i| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years. 33 210 5040 30 22 SMT
7447649133SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 33 320 3640 35 20 SMT
7447669133SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 33 525 1400 25 16.5 SMT
7447669139SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 39 460 1600 30 14.5 SMT
7447649147SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 47 250 5460 35 15 SMT
7447669147SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 47 425 1900 30 14 SMT
7447669156SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 56 400 2200 30 11 SMT
7447649168SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 68 225 8450 40 12 SMT
7447669168SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 68 350 2600 30 10.5 SMT
7447669182SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 82 300 3500 30 10 SMT
744764920SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 100 160 10140 45 10 SMT
744766920SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 100 275 4000 40 8.5 SMT
7447669212SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 120 235 4500 40 8 SMT
7447669218SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 180 220 7500 40 6.5 SMT
7447669220SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 220 200 9000 40 6 SMT
Order Code Data­sheet
7447629010SPEC
744764901SPEC
744766901SPEC
7447669012SPEC
7447629015SPEC
7447649015SPEC
7447629022SPEC
744764902SPEC
744766902SPEC
7447629033SPEC
744764903SPEC
744766903SPEC
7447669039SPEC
7447629047SPEC
744764904SPEC
744766904SPEC
7447629068SPEC
744766906SPEC
7447629100SPEC
744764910SPEC
744766910SPEC
7447669112SPEC
7447629150SPEC
7447649115SPEC
7447669115SPEC
7447669118SPEC
7447629220SPEC
7447649122SPEC
7447669122SPEC
7447669127SPEC
7447629330SPEC
7447649133SPEC
7447669133SPEC
7447669139SPEC
7447649147SPEC
7447669147SPEC
7447669156SPEC
7447649168SPEC
7447669168SPEC
7447669182SPEC
744764920SPEC
744766920SPEC
7447669212SPEC
7447669218SPEC
7447669220SPEC
Samples
Order Code Data­sheet Downloads StatusL
(µH)
IR
(mA)
RDC max.
(mΩ)
Q
(%)
fres
(MHz)
Mount Samples

REDEXPERT loss simulation

Find the best inductor!

REDEXPERT has the world’s most accurate AC loss model, which even includes the DC-bias current. With dedicated DC-DC topologies or the generic loss simulator, you can accurately determine the AC and DC losses for your converter. The model includes the core material, shape and winding structure of the inductor. REDEXPERT recommends suitable inductors and allows you to add more filters to find the best inductor for your application.

Videos

How to choose the right coil type (inductor)?!