| Size | Dimensions | L  (mm)  | W  (mm)  | H  (mm)  | Material | Mount | |
|---|---|---|---|---|---|---|---|
| 5040 | 5.5 | 5.3 | 4 | Superflux | SMT | ||
| 7030 | 7 | 6.9 | 3 | Superflux | SMT | ||
| 7040 | 7 | 6.9 | 3.8 | Superflux | SMT | ||
| 7050 | 7 | 6.9 | 4.8 | Superflux | SMT | ||
| 1030 | 10.6 | 10.6 | 2.8 | Superflux | SMT | ||
| 1040 | 10.5 | 10.2 | 4 | WE-PERM | SMT | ||
| 1050 | 10.5 | 10.2 | 4.7 | Superflux | SMT | ||
| 1335 | - | 12.8 | 3.3 | Superflux | SMT | ||
| 1350 | 13 | 12.8 | 4.7 | WE-PERM | SMT | ||
| 1365 | - | 12.8 | 6.2 | WE-PERM | SMT | ||
| 2212 | 22.5 | 22 | 12 | MnZn | SMT | ||
| 1890 | 18.3 | 18.2 | 8.9 | WE-PERM 2 | SMT | ||
| 1890 | 18.3 | 18.2 | 8.9 | MnZn | SMT | 
LTSpice files
Characteristics
- AECQ 200 qualified
 - Magnetically shielded
 - Flat wire coil for low losses at high frequency
 - Low stray field
 - Operating temperature: –40 °C to +125°C / +150 °C / +155°C
 - Recommended solder profile: Reflow
 
Applications
- Graphic cards
 - Laptops
 - Industrial computers
 - Motherboards
 - High current switching regulators
 - DC/DC converter
 - Polyphase-switching regulators
 - Filter
 
Application Notes
- ANP032 High Power Wireless Power Transfer for the Industrial Environment
 - ANP039 Power Inductors - 8 Design Tips
 - ANP044 Impact of the layout, components, and filters on the EMC of modern DC/DC switching controllers
 - ANP118 Acoustic noise & Coil whine effect
 - ANP135 The SEPIC with coupled and uncoupled inductors
 - ANP138 Custom Rated Current Calculator
 
Products
 All
 5040
 7030
 7040
 7050
 1030
 1040
 1050
 1335
 1350
 1365
 2212
 1890
 1890
| Order Code | Datasheet | Simulation | Downloads | Status | L  (µH)  | IRP,40K (A)  | ISAT,10% (A)  | ISAT,30% (A)  | RDC (mΩ)  | fres (MHz)  | Material | Design Kit | Samples | 
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 744310013 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.13 | 40.75 | 16 | 48 | 0.91 | 400 | Superflux | 744354 | ||
| 744355215 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.15 | 56.4 | 20 | 60 | 0.58 | 275 | WE-PERM | 744355 | ||
| 744325016 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.16 | 57.2 | 24 | 58 | 0.51 | 400 | Superflux | 744355 | ||
| 744355019 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.19 | 65 | 28 | 60 | 0.5 | 225 | WE-PERM | 744356 | ||
| 744323020 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.2 | 52.4 | 21 | 50 | 0.82 | 216 | Superflux | 744355 | ||
| 744355122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.2 | 69.7 | 22 | 65 | 0.35 | 230 | WE-PERM | 744356 | ||
| 744316022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.22 | 29.9 | 14 | 25 | 1.25 | 507 | Superflux | – | ||
| 744311022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.22 | 36.4 | 15 | 32 | 1.1 | 290 | Superflux | 744354 | ||
| 744310024 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.24 | 28.8 | 18 | 40 | 1.8 | 220 | Superflux | 744354 | ||
| 744314024 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.24 | 35.4 | 6 | 28 | 1 | 320 | Superflux | 744354 | ||
| 744313025 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.25 | 61.7 | 22 | 60 | 0.75 | 170 | Superflux | 744356 | ||
| 744355230 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.3 | 42.2 | 13 | 35 | 1.1 | 170 | WE-PERM | 744355 | ||
| 744316033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.33 | 25.5 | 9.5 | 20 | 1.75 | 402 | Superflux | – | ||
| 744323033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.33 | 30.9 | 15 | 36 | 2.17 | 119 | Superflux | 744355 | ||
| 744311047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.4 | 27.9 | 11 | 25 | 1.85 | 250 | Superflux | 744354 | ||
| 744325040 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.4 | 55.7 | 18 | 37 | 0.67 | 160 | Superflux | 744355 | ||
| 744316047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 19.5 | 8 | 16 | 2.75 | 280 | Superflux | – | ||
| 744314047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 31.9 | 9 | 20 | 1.35 | 235 | Superflux | 744354 | ||
| 744355047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 50.1 | 24 | 50 | 0.9 | 95 | WE-PERM | 744356 | ||
| 744355147 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 54.9 | 25 | 50 | 0.67 | 100 | WE-PERM | 744356 | ||
| 744310055 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.52 | 19.2 | 8.5 | 20 | 3.7 | 140 | Superflux | 744354 | ||
| 744323056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.56 | 30.9 | 15 | 33 | 2.17 | 106 | Superflux | 744355 | ||
| 744355256 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.56 | 35.6 | 12.5 | 30 | 1.61 | 100 | WE-PERM | 744355 | ||
| 744316068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.68 | 16 | 7 | 13.5 | 4 | 253 | Superflux | – | ||
| 744311068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.68 | 20.9 | 9.5 | 20 | 3.1 | 105 | Superflux | 744354 | ||
| 744323068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.68 | 19.4 | 8 | 21 | 4.79 | 51 | Superflux | 744355 | ||
| 744313068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.68 | 38.5 | 13 | 40 | 1.58 | 90 | Superflux | 744356 | ||
| 744325072 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.72 | 37.8 | 14 | 35 | 1.3 | 115 | Superflux | 744355 | ||
| 744314076 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.76 | 22.9 | 8 | 15 | 2.25 | 200 | Superflux | 744354 | ||
| 744355182 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.82 | 44.5 | 15 | 35 | 0.9 | 72 | WE-PERM | 744356 | ||
| 7443556082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.82 | 65.3 | 42 | 65 | 0.54 | 85 | WE-PERM 2 | 744357 | ||
| 744355090 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.9 | 36 | 11 | 28 | 1.6 | 72 | WE-PERM | 744356 | ||
| 744310095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.95 | 14.4 | 5 | 13 | 6.2 | 90 | Superflux | 744354 | ||
| 744316100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 14.8 | 5.5 | 11.5 | 4.75 | 158 | Superflux | – | ||
| 744311100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 16.8 | 8 | 19 | 4.6 | 85 | Superflux | 744354 | ||
| 744323100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 19.4 | 10 | 21 | 4.79 | 69 | Superflux | 744355 | ||
| 7443552100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 23.1 | 7.5 | 20 | 3.3 | 80 | WE-PERM | 744355 | ||
| 744314110 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.1 | 19.6 | 6 | 13 | 3.15 | 135 | Superflux | 744354 | ||
| 744310115 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.15 | 11.8 | 7.5 | 13 | 8.6 | 84 | Superflux | 744354 | ||
| 744323120 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | 17.4 | 6.5 | 15 | 6.6 | 59 | Superflux | 744355 | ||
| 744325120 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | 32.6 | 12 | 25 | 1.8 | 75 | Superflux | 744355 | ||
| 744313120 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | 28.8 | 10 | 28 | 2.85 | 58 | Superflux | 744356 | ||
| 7443551130 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.3 | 32.1 | 11 | 25 | 1.8 | 59 | WE-PERM | 744356 | ||
| 7443556130 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.3 | 47.7 | 31 | 62 | 0.94 | 78 | WE-PERM 2 | 744357 | ||
| 7443550140 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.4 | 29 | 10 | 26 | 2.4 | 60 | WE-PERM | 744356 | ||
| 744316150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 11 | 5 | 9 | 8.15 | 110 | Superflux | – | ||
| 744310150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 9.6 | 4.75 | 12 | 12.7 | 80 | Superflux | 744354 | ||
| 744311150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 13.8 | 4.5 | 14 | 6.6 | 72 | Superflux | 744354 | ||
| 744314150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 16.4 | 4 | 11 | 4.3 | 110 | Superflux | 744354 | ||
| 744323150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 17.4 | 7.5 | 18 | 6.6 | 43 | Superflux | 744355 | ||
| 7443552150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 18 | 6.5 | 17 | 5.3 | 63 | WE-PERM | 744355 | ||
| 744325180 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.8 | 22.1 | 7 | 18 | 3.5 | 70 | Superflux | 744355 | ||
| 744313180 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.8 | 19.5 | 8 | 22 | 5.6 | 48 | Superflux | 744356 | ||
| 7443556190 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.9 | 42.1 | 23 | 52 | 1.2 | 51 | WE-PERM 2 | 744357 | ||
| 744310200 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 8.7 | 3 | 9 | 14.2 | 58 | Superflux | 744354 | ||
| 744314200 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 13.8 | 4.5 | 9 | 5.85 | 68 | Superflux | 744354 | ||
| 7443552200 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 14.8 | 5 | 13 | 7.3 | 53 | WE-PERM | 744355 | ||
| 7443551200 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 26.5 | 9 | 22 | 2.6 | 45 | WE-PERM | 744356 | ||
| 744316220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 9.2 | 3.5 | 7.5 | 11.3 | 108 | Superflux | – | ||
| 744311220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 10.2 | 5.6 | 13 | 11.4 | 52 | Superflux | 744354 | ||
| 744323220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 12.4 | 7 | 15 | 11.38 | 36 | Superflux | 744355 | ||
| 744313220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 19.4 | 8 | 18 | 5.7 | 40 | Superflux | 744356 | ||
| 7443550230 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.3 | 23.8 | 7 | 17 | 3.7 | 40 | WE-PERM | 744356 | ||
| 744325240 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.4 | 18.6 | 6.9 | 17 | 4.75 | 67 | Superflux | 744355 | ||
| 7443556260 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.6 | 36.8 | 21 | 50 | 1.58 | 42 | WE-PERM 2 | 744357 | ||
| 7443552280 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.8 | 12.1 | 4.8 | 11 | 10.6 | 46 | WE-PERM | 744355 | ||
| 7443551280 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.8 | 22.5 | 8 | 17.5 | 3.3 | 35 | WE-PERM | 744356 | ||
| 7443550320 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.2 | 19.1 | 6 | 15 | 5.3 | 34 | WE-PERM | 744356 | ||
| 744316330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 7.1 | 2.75 | 5.8 | 18.5 | 66 | Superflux | – | ||
| 744311330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 8.1 | 4.5 | 11 | 17.2 | 43 | Superflux | 744354 | ||
| 744314330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 10.9 | 3.2 | 8 | 9 | 65 | Superflux | 744354 | ||
| 744325330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 16.6 | 5 | 15 | 5.9 | 54 | Superflux | 744355 | ||
| 744313330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 16.3 | 5.5 | 14 | 8.1 | 30 | Superflux | 744356 | ||
| 74435580330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 33.2 | 27.5 | 45 | 1.7 | 26.5 | MnZn | – | ||
| 7443556350 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.5 | 24.2 | 17 | 37 | 3.1 | 38 | WE-PERM 2 | 744357 | ||
| 7443551370 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.7 | 18.3 | 7 | 16 | 4.9 | 26 | WE-PERM | 744356 | ||
| 744325420 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.2 | 15.4 | 5 | 14 | 7.1 | 33 | Superflux | 744355 | ||
| 7443552430 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.3 | 10.9 | 3.5 | 8 | 14.1 | 33 | WE-PERM | 744355 | ||
| 7443556450 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.5 | 23.5 | 16 | 37 | 3.4 | 35 | WE-PERM 2 | 744357 | ||
| 744316470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 6 | 2.5 | 4.7 | 24.5 | 57 | Superflux | – | ||
| 744311470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 7.8 | 2.5 | 7 | 19.5 | 33 | Superflux | 744354 | ||
| 7443551470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 14.9 | 6 | 15 | 7 | 30 | WE-PERM | 744356 | ||
| 7443550480 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.8 | 12.9 | 5.5 | 13 | 10.5 | 28 | WE-PERM | 744356 | ||
| 744314490 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.9 | 8.3 | 2.2 | 6.5 | 14.5 | 56 | Superflux | 744354 | ||
| 744325550 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 5.5 | 12 | 4.5 | 12 | 10.3 | 30 | Superflux | 744355 | ||
| 744316560 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | 5.5 | 2.4 | 4.6 | 28.5 | 48 | Superflux | – | ||
| 7443552560 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | 8.3 | 3.3 | 7.5 | 20.6 | 30 | WE-PERM | 744355 | ||
| 7443556560 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | 22.8 | 15 | 33 | 3.7 | 28 | WE-PERM 2 | 744357 | ||
| 7443557560 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | 27.1 | 26 | 29 | 2.82 | 26 | MnZn | – | ||
| 7443550600 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 11.2 | 5 | 11.5 | 13.5 | 22 | WE-PERM | 744356 | ||
| 7443551600 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 13.6 | 6 | 14 | 8.4 | 22 | WE-PERM | 744356 | ||
| 744314650 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.5 | 6.6 | 2 | 6 | 21.5 | 50 | Superflux | 744354 | ||
| 744325650 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.5 | 11 | 4.4 | 10 | 12.5 | 27 | Superflux | 744355 | ||
| 7443556680 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 22 | 13 | 27 | 4.1 | 24 | WE-PERM 2 | 744357 | ||
| 74435580680 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 30.5 | 9 | 31 | 2.1 | 18 | MnZn | – | ||
| 7443551730 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 7.3 | 16.5 | 5.5 | 12 | 5.9 | 28 | WE-PERM | 744356 | ||
| 744314760 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 7.6 | 5.5 | 2.2 | 4.8 | 28.2 | 48 | Superflux | 744354 | ||
| 7443557760 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 7.6 | 22.8 | 19 | 22 | 3.75 | 20 | MnZn | 744357 | ||
| 744325780 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 7.8 | 10.7 | 4.2 | 9.5 | 13.6 | 23 | Superflux | 744355 | ||
| 7443550820 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | 12.5 | 5 | 11 | 11.6 | 20 | WE-PERM | 744356 | ||
| 74435580820 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | 26.1 | 7.5 | 30 | 2.7 | 17 | MnZn | – | ||
| 744314850 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 8.5 | 5.3 | 2 | 4.5 | 30.5 | 44 | Superflux | 744354 | ||
| 7443551920 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 9.2 | 14.4 | 5 | 10.5 | 7.8 | 26 | WE-PERM | 744356 | ||
| 744314101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 5.3 | 1.8 | 4 | 33 | 40 | Superflux | 744354 | ||
| 7443251000 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 9.5 | 4 | 8.5 | 16.3 | 21 | Superflux | 744355 | ||
| 7443550101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 11.1 | 5 | 10 | 14.1 | 18 | WE-PERM | 744356 | ||
| 74435561100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 16.5 | 10 | 21.5 | 6.9 | 14 | WE-PERM 2 | 744357 | ||
| 74435571100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 16.4 | 8.8 | 18.5 | 6.9 | 16 | MnZn | 744357 | ||
| 74435581000 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 22.9 | 8 | 26 | 3.4 | 15 | MnZn | – | ||
| 7443551111 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 11.3 | 13.1 | 4 | 9.5 | 9.1 | 12 | WE-PERM | 744356 | ||
| 74435581200 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 20.1 | 5 | 25 | 4.3 | 13 | MnZn | – | ||
| 7443551131 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 13 | 11.9 | 4 | 9 | 11.2 | 14 | WE-PERM | 744356 | ||
| 74435571500 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 14.1 | 10.75 | 14 | 9 | 14 | MnZn | 744357 | ||
| 7443551151 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15.4 | 10 | 3.5 | 8 | 14.8 | 15 | WE-PERM | 744356 | ||
| 7443251600 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 6.25 | 3.2 | 6.5 | 34.5 | 18 | Superflux | 744355 | ||
| 7443551181 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 7.4 | 3.5 | 7.5 | 22 | 16 | WE-PERM | 744356 | ||
| 7443551221 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 7.1 | 3 | 6.5 | 24.7 | 14 | WE-PERM | 744356 | ||
| 74435572200 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 10.9 | 9 | 11 | 14.6 | 10.5 | MnZn | 744357 | ||
| 74435582200 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 15.6 | 5.5 | 18 | 7 | 8.3 | MnZn | – | ||
| 7443551331 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 6.6 | 2.5 | 5.5 | 30.5 | 11 | WE-PERM | 744356 | ||
| 74435573300 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 8.7 | 8 | 9 | 21.7 | 9.5 | MnZn | 744357 | ||
| 74435583300 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 10.6 | 12.5 | 15 | 13.2 | 6.8 | MnZn | – | ||
| 74435574700 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 6.4 | 6.25 | 7 | 33.5 | 7.5 | MnZn | 744357 | ||
| 74435584700 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 8.4 | 10.25 | 12 | 19.2 | 6.1 | MnZn | – | ||
| 74435586800 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 6.9 | 8.25 | 9.5 | 27.3 | 5 | MnZn | – | ||
| 74435588200 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 82 | 6.6 | 7.75 | 8.5 | 30.4 | 4.4 | MnZn | – | 
| Order Code | Datasheet | Simulation | 
|---|---|---|
| 744310013 | SPEC | |
| 744355215 | SPEC | |
| 744325016 | SPEC | |
| 744355019 | SPEC | |
| 744323020 | SPEC | |
| 744355122 | SPEC | |
| 744316022 | SPEC | |
| 744311022 | SPEC | |
| 744310024 | SPEC | |
| 744314024 | SPEC | |
| 744313025 | SPEC | |
| 744355230 | SPEC | |
| 744316033 | SPEC | |
| 744323033 | SPEC | |
| 744311047 | SPEC | |
| 744325040 | SPEC | |
| 744316047 | SPEC | |
| 744314047 | SPEC | |
| 744355047 | SPEC | |
| 744355147 | SPEC | |
| 744310055 | SPEC | |
| 744323056 | SPEC | |
| 744355256 | SPEC | |
| 744316068 | SPEC | |
| 744311068 | SPEC | |
| 744323068 | SPEC | |
| 744313068 | SPEC | |
| 744325072 | SPEC | |
| 744314076 | SPEC | |
| 744355182 | SPEC | |
| 7443556082 | SPEC | |
| 744355090 | SPEC | |
| 744310095 | SPEC | |
| 744316100 | SPEC | |
| 744311100 | SPEC | |
| 744323100 | SPEC | |
| 7443552100 | SPEC | |
| 744314110 | SPEC | |
| 744310115 | SPEC | |
| 744323120 | SPEC | |
| 744325120 | SPEC | |
| 744313120 | SPEC | |
| 7443551130 | SPEC | |
| 7443556130 | SPEC | |
| 7443550140 | SPEC | |
| 744316150 | SPEC | |
| 744310150 | SPEC | |
| 744311150 | SPEC | |
| 744314150 | SPEC | |
| 744323150 | SPEC | |
| 7443552150 | SPEC | |
| 744325180 | SPEC | |
| 744313180 | SPEC | |
| 7443556190 | SPEC | |
| 744310200 | SPEC | |
| 744314200 | SPEC | |
| 7443552200 | SPEC | |
| 7443551200 | SPEC | |
| 744316220 | SPEC | |
| 744311220 | SPEC | |
| 744323220 | SPEC | |
| 744313220 | SPEC | |
| 7443550230 | SPEC | |
| 744325240 | SPEC | |
| 7443556260 | SPEC | |
| 7443552280 | SPEC | |
| 7443551280 | SPEC | |
| 7443550320 | SPEC | |
| 744316330 | SPEC | |
| 744311330 | SPEC | |
| 744314330 | SPEC | |
| 744325330 | SPEC | |
| 744313330 | SPEC | |
| 74435580330 | SPEC | |
| 7443556350 | SPEC | |
| 7443551370 | SPEC | |
| 744325420 | SPEC | |
| 7443552430 | SPEC | |
| 7443556450 | SPEC | |
| 744316470 | SPEC | |
| 744311470 | SPEC | |
| 7443551470 | SPEC | |
| 7443550480 | SPEC | |
| 744314490 | SPEC | |
| 744325550 | SPEC | |
| 744316560 | SPEC | |
| 7443552560 | SPEC | |
| 7443556560 | SPEC | |
| 7443557560 | SPEC | |
| 7443550600 | SPEC | |
| 7443551600 | SPEC | |
| 744314650 | SPEC | |
| 744325650 | SPEC | |
| 7443556680 | SPEC | |
| 74435580680 | SPEC | |
| 7443551730 | SPEC | |
| 744314760 | SPEC | |
| 7443557760 | SPEC | |
| 744325780 | SPEC | |
| 7443550820 | SPEC | |
| 74435580820 | SPEC | |
| 744314850 | SPEC | |
| 7443551920 | SPEC | |
| 744314101 | SPEC | |
| 7443251000 | SPEC | |
| 7443550101 | SPEC | |
| 74435561100 | SPEC | |
| 74435571100 | SPEC | |
| 74435581000 | SPEC | |
| 7443551111 | SPEC | |
| 74435581200 | SPEC | |
| 7443551131 | SPEC | |
| 74435571500 | SPEC | |
| 7443551151 | SPEC | |
| 7443251600 | SPEC | |
| 7443551181 | SPEC | |
| 7443551221 | SPEC | |
| 74435572200 | SPEC | |
| 74435582200 | SPEC | |
| 7443551331 | SPEC | |
| 74435573300 | SPEC | |
| 74435583300 | SPEC | |
| 74435574700 | SPEC | |
| 74435584700 | SPEC | |
| 74435586800 | SPEC | |
| 74435588200 | SPEC | 
| Samples | 
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | L  (µH)  | IRP,40K (A)  | ISAT,10% (A)  | ISAT,30% (A)  | RDC (mΩ)  | fres (MHz)  | Material | Design Kit | Samples | 
|---|
REDEXPERT loss simulation
Find the best inductor!
REDEXPERT loss simulation
Find the best inductor!
REDEXPERT has the world’s most accurate AC loss model, which even includes the DC-bias current. With dedicated DC-DC topologies or the generic loss simulator, you can accurately determine the AC and DC losses for your converter. The model includes the core material, shape and winding structure of the inductor. REDEXPERT recommends suitable inductors and allows you to add more filters to find the best inductor for your application.

Assortments
Articles from this product series can be found in the following assortments:
Videos
How to choose the right coil type (inductor)?!
Videos
Definition of component heating of power inductors in switching regulators

















