Size | Dimensions | L (mm) | W (mm) | H (mm) | Material | Mount | |
---|---|---|---|---|---|---|---|
5040 | 5.5 | 5.3 | 4 | Superflux | SMT | ||
7030 | 7 | 6.9 | 3 | Superflux | SMT | ||
7040 | 7 | 6.9 | 3.8 | Superflux | SMT | ||
7050 | 7 | 6.9 | 4.8 | Superflux | SMT | ||
1030 | 10.6 | 10.6 | 2.8 | Superflux | SMT | ||
1040 | 10.5 | 10.2 | 4 | WE-PERM | SMT | ||
1050 | 10.5 | 10.2 | 4.7 | Superflux | SMT | ||
1335 | - | 12.8 | 3.3 | Superflux | SMT | ||
1350 | 13 | 12.8 | 4.7 | WE-PERM | SMT | ||
1365 | - | 12.8 | 6.2 | WE-PERM | SMT | ||
2212 | 22.5 | 22 | 12 | MnZn | SMT | ||
1890 | 18.3 | 18.2 | 8.9 | WE-PERM 2 | SMT | ||
1890 | 18.3 | 18.2 | 8.9 | MnZn | SMT |
LTSpice files
Characteristics
- AECQ 200 qualified
- Magnetically shielded
- Flat wire coil for low losses at high frequency
- Low stray field
- Operating temperature: –40 °C to +125°C / +150 °C / +155°C
- Recommended solder profile: Reflow
Applications
- Graphic cards
- Laptops
- Industrial computers
- Motherboards
- High current switching regulators
- DC/DC converter
- Polyphase-switching regulators
- Filter
Application Notes
- ANP032 High Power Wireless Power Transfer for the Industrial Environment
- ANP039 Power Inductors - 8 Design Tips
- ANP044 Impact of the layout, components, and filters on the EMC of modern DC/DC switching controllers
- ANP118 Acoustic noise & Coil whine effect
- ANP135 The SEPIC with coupled and uncoupled inductors
- ANP138 Custom Rated Current Calculator
Products
All
5040
7030
7040
7050
1030
1040
1050
1335
1350
1365
2212
1890
1890
Order Code | Datasheet | Simulation | Downloads | Status | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744310013 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.13 | 40.75 | 16 | 48 | 0.91 | 400 | Superflux | 744354 | ||
744355215 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.15 | 56.4 | 20 | 60 | 0.58 | 275 | WE-PERM | 744355 | ||
744325016 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.16 | 57.2 | 24 | 58 | 0.51 | 400 | Superflux | 744355 | ||
744355019 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.19 | 65 | 28 | 60 | 0.5 | 225 | WE-PERM | 744356 | ||
744323020 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.2 | 52.4 | 21 | 50 | 0.82 | 216 | Superflux | 744355 | ||
744355122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.2 | 69.7 | 22 | 65 | 0.35 | 230 | WE-PERM | 744356 | ||
744316022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.22 | 29.9 | 14 | 25 | 1.25 | 507 | Superflux | – | ||
744311022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.22 | 36.4 | 15 | 32 | 1.1 | 290 | Superflux | 744354 | ||
744310024 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.24 | 28.8 | 18 | 40 | 1.8 | 220 | Superflux | 744354 | ||
744314024 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.24 | 35.4 | 6 | 28 | 1 | 320 | Superflux | 744354 | ||
744313025 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.25 | 61.7 | 22 | 60 | 0.75 | 170 | Superflux | 744356 | ||
744355230 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.3 | 42.2 | 13 | 35 | 1.1 | 170 | WE-PERM | 744355 | ||
744316033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.33 | 25.5 | 9.5 | 20 | 1.75 | 402 | Superflux | – | ||
744323033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.33 | 30.9 | 15 | 36 | 2.17 | 119 | Superflux | 744355 | ||
744311047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.4 | 27.9 | 11 | 25 | 1.85 | 250 | Superflux | 744354 | ||
744325040 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.4 | 55.7 | 18 | 37 | 0.67 | 160 | Superflux | 744355 | ||
744316047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 19.5 | 8 | 16 | 2.75 | 280 | Superflux | – | ||
744314047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 31.9 | 9 | 20 | 1.35 | 235 | Superflux | 744354 | ||
744355047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 50.1 | 24 | 50 | 0.9 | 95 | WE-PERM | 744356 | ||
744355147 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 54.9 | 25 | 50 | 0.67 | 100 | WE-PERM | 744356 | ||
744310055 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.52 | 19.2 | 8.5 | 20 | 3.7 | 140 | Superflux | 744354 | ||
744323056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.56 | 30.9 | 15 | 33 | 2.17 | 106 | Superflux | 744355 | ||
744355256 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.56 | 35.6 | 12.5 | 30 | 1.61 | 100 | WE-PERM | 744355 | ||
744316068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.68 | 16 | 7 | 13.5 | 4 | 253 | Superflux | – | ||
744311068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.68 | 20.9 | 9.5 | 20 | 3.1 | 105 | Superflux | 744354 | ||
744323068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.68 | 19.4 | 8 | 21 | 4.79 | 51 | Superflux | 744355 | ||
744313068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.68 | 38.5 | 13 | 40 | 1.58 | 90 | Superflux | 744356 | ||
744325072 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.72 | 37.8 | 14 | 35 | 1.3 | 115 | Superflux | 744355 | ||
744314076 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.76 | 22.9 | 8 | 15 | 2.25 | 200 | Superflux | 744354 | ||
744355182 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.82 | 44.5 | 15 | 35 | 0.9 | 72 | WE-PERM | 744356 | ||
7443556082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.82 | 65.3 | 42 | 65 | 0.54 | 85 | WE-PERM 2 | 744357 | ||
744355090 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.9 | 36 | 11 | 28 | 1.6 | 72 | WE-PERM | 744356 | ||
744310095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.95 | 14.4 | 5 | 13 | 6.2 | 90 | Superflux | 744354 | ||
744316100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 14.8 | 5.5 | 11.5 | 4.75 | 158 | Superflux | – | ||
744311100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 16.8 | 8 | 19 | 4.6 | 85 | Superflux | 744354 | ||
744323100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 19.4 | 10 | 21 | 4.79 | 69 | Superflux | 744355 | ||
7443552100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 23.1 | 7.5 | 20 | 3.3 | 80 | WE-PERM | 744355 | ||
744314110 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.1 | 19.6 | 6 | 13 | 3.15 | 135 | Superflux | 744354 | ||
744310115 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.15 | 11.8 | 7.5 | 13 | 8.6 | 84 | Superflux | 744354 | ||
744323120 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | 17.4 | 6.5 | 15 | 6.6 | 59 | Superflux | 744355 | ||
744325120 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | 32.6 | 12 | 25 | 1.8 | 75 | Superflux | 744355 | ||
744313120 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | 28.8 | 10 | 28 | 2.85 | 58 | Superflux | 744356 | ||
7443551130 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.3 | 32.1 | 11 | 25 | 1.8 | 59 | WE-PERM | 744356 | ||
7443556130 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.3 | 47.7 | 31 | 62 | 0.94 | 78 | WE-PERM 2 | 744357 | ||
7443550140 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.4 | 29 | 10 | 26 | 2.4 | 60 | WE-PERM | 744356 | ||
744316150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 11 | 5 | 9 | 8.15 | 110 | Superflux | – | ||
744310150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 9.6 | 4.75 | 12 | 12.7 | 80 | Superflux | 744354 | ||
744311150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 13.8 | 4.5 | 14 | 6.6 | 72 | Superflux | 744354 | ||
744314150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 16.4 | 4 | 11 | 4.3 | 110 | Superflux | 744354 | ||
744323150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 17.4 | 7.5 | 18 | 6.6 | 43 | Superflux | 744355 | ||
7443552150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 18 | 6.5 | 17 | 5.3 | 63 | WE-PERM | 744355 | ||
744325180 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.8 | 22.1 | 7 | 18 | 3.5 | 70 | Superflux | 744355 | ||
744313180 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.8 | 19.5 | 8 | 22 | 5.6 | 48 | Superflux | 744356 | ||
7443556190 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.9 | 42.1 | 23 | 52 | 1.2 | 51 | WE-PERM 2 | 744357 | ||
744310200 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 8.7 | 3 | 9 | 14.2 | 58 | Superflux | 744354 | ||
744314200 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 13.8 | 4.5 | 9 | 5.85 | 68 | Superflux | 744354 | ||
7443552200 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 14.8 | 5 | 13 | 7.3 | 53 | WE-PERM | 744355 | ||
7443551200 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 26.5 | 9 | 22 | 2.6 | 45 | WE-PERM | 744356 | ||
744316220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 9.2 | 3.5 | 7.5 | 11.3 | 108 | Superflux | – | ||
744311220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 10.2 | 5.6 | 13 | 11.4 | 52 | Superflux | 744354 | ||
744323220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 12.4 | 7 | 15 | 11.38 | 36 | Superflux | 744355 | ||
744313220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 19.4 | 8 | 18 | 5.7 | 40 | Superflux | 744356 | ||
7443550230 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.3 | 23.8 | 7 | 17 | 3.7 | 40 | WE-PERM | 744356 | ||
744325240 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.4 | 18.6 | 6.9 | 17 | 4.75 | 67 | Superflux | 744355 | ||
7443556260 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.6 | 36.8 | 21 | 50 | 1.58 | 42 | WE-PERM 2 | 744357 | ||
7443552280 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.8 | 12.1 | 4.8 | 11 | 10.6 | 46 | WE-PERM | 744355 | ||
7443551280 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.8 | 22.5 | 8 | 17.5 | 3.3 | 35 | WE-PERM | 744356 | ||
7443550320 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.2 | 19.1 | 6 | 15 | 5.3 | 34 | WE-PERM | 744356 | ||
744316330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 7.1 | 2.75 | 5.8 | 18.5 | 66 | Superflux | – | ||
744311330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 8.1 | 4.5 | 11 | 17.2 | 43 | Superflux | 744354 | ||
744314330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 10.9 | 3.2 | 8 | 9 | 65 | Superflux | 744354 | ||
744325330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 16.6 | 5 | 15 | 5.9 | 54 | Superflux | 744355 | ||
744313330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 16.3 | 5.5 | 14 | 8.1 | 30 | Superflux | 744356 | ||
74435580330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 33.2 | 27.5 | 45 | 1.7 | 26.5 | MnZn | – | ||
7443556350 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.5 | 24.2 | 17 | 37 | 3.1 | 38 | WE-PERM 2 | 744357 | ||
7443551370 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.7 | 18.3 | 7 | 16 | 4.9 | 26 | WE-PERM | 744356 | ||
744325420 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.2 | 15.4 | 5 | 14 | 7.1 | 33 | Superflux | 744355 | ||
7443552430 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.3 | 10.9 | 3.5 | 8 | 14.1 | 33 | WE-PERM | 744355 | ||
7443556450 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.5 | 23.5 | 16 | 37 | 3.4 | 35 | WE-PERM 2 | 744357 | ||
744316470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 6 | 2.5 | 4.7 | 24.5 | 57 | Superflux | – | ||
744311470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 7.8 | 2.5 | 7 | 19.5 | 33 | Superflux | 744354 | ||
7443551470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 14.9 | 6 | 15 | 7 | 30 | WE-PERM | 744356 | ||
7443550480 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.8 | 12.9 | 5.5 | 13 | 10.5 | 28 | WE-PERM | 744356 | ||
744314490 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.9 | 8.3 | 2.2 | 6.5 | 14.5 | 56 | Superflux | 744354 | ||
744325550 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 5.5 | 12 | 4.5 | 12 | 10.3 | 30 | Superflux | 744355 | ||
744316560 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | 5.5 | 2.4 | 4.6 | 28.5 | 48 | Superflux | – | ||
7443552560 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | 8.3 | 3.3 | 7.5 | 20.6 | 30 | WE-PERM | 744355 | ||
7443556560 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | 22.8 | 15 | 33 | 3.7 | 28 | WE-PERM 2 | 744357 | ||
7443557560 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | 27.1 | 26 | 29 | 2.82 | 26 | MnZn | – | ||
7443550600 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 11.2 | 5 | 11.5 | 13.5 | 22 | WE-PERM | 744356 | ||
7443551600 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 13.6 | 6 | 14 | 8.4 | 22 | WE-PERM | 744356 | ||
744314650 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.5 | 6.6 | 2 | 6 | 21.5 | 50 | Superflux | 744354 | ||
744325650 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.5 | 11 | 4.4 | 10 | 12.5 | 27 | Superflux | 744355 | ||
7443556680 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 22 | 13 | 27 | 4.1 | 24 | WE-PERM 2 | 744357 | ||
74435580680 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 30.5 | 9 | 31 | 2.1 | 18 | MnZn | – | ||
7443551730 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 7.3 | 16.5 | 5.5 | 12 | 5.9 | 28 | WE-PERM | 744356 | ||
744314760 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 7.6 | 5.5 | 2.2 | 4.8 | 28.2 | 48 | Superflux | 744354 | ||
7443557760 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 7.6 | 22.8 | 19 | 22 | 3.75 | 20 | MnZn | 744357 | ||
744325780 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 7.8 | 10.7 | 4.2 | 9.5 | 13.6 | 23 | Superflux | 744355 | ||
7443550820 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | 12.5 | 5 | 11 | 11.6 | 20 | WE-PERM | 744356 | ||
74435580820 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | 26.1 | 7.5 | 30 | 2.7 | 17 | MnZn | – | ||
744314850 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 8.5 | 5.3 | 2 | 4.5 | 30.5 | 44 | Superflux | 744354 | ||
7443551920 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 9.2 | 14.4 | 5 | 10.5 | 7.8 | 26 | WE-PERM | 744356 | ||
744314101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 5.3 | 1.8 | 4 | 33 | 40 | Superflux | 744354 | ||
7443251000 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 9.5 | 4 | 8.5 | 16.3 | 21 | Superflux | 744355 | ||
7443550101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 11.1 | 5 | 10 | 14.1 | 18 | WE-PERM | 744356 | ||
74435561100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 16.5 | 10 | 21.5 | 6.9 | 14 | WE-PERM 2 | 744357 | ||
74435571100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 16.4 | 8.8 | 18.5 | 6.9 | 16 | MnZn | 744357 | ||
74435581000 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 22.9 | 8 | 26 | 3.4 | 15 | MnZn | – | ||
7443551111 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 11.3 | 13.1 | 4 | 9.5 | 9.1 | 12 | WE-PERM | 744356 | ||
74435581200 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 20.1 | 5 | 25 | 4.3 | 13 | MnZn | – | ||
7443551131 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 13 | 11.9 | 4 | 9 | 11.2 | 14 | WE-PERM | 744356 | ||
74435571500 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 14.1 | 10.75 | 14 | 9 | 14 | MnZn | 744357 | ||
7443551151 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15.4 | 10 | 3.5 | 8 | 14.8 | 15 | WE-PERM | 744356 | ||
7443251600 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 6.25 | 3.2 | 6.5 | 34.5 | 18 | Superflux | 744355 | ||
7443551181 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 7.4 | 3.5 | 7.5 | 22 | 16 | WE-PERM | 744356 | ||
7443551221 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 7.1 | 3 | 6.5 | 24.7 | 14 | WE-PERM | 744356 | ||
74435572200 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 10.9 | 9 | 11 | 14.6 | 10.5 | MnZn | 744357 | ||
74435582200 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 15.6 | 5.5 | 18 | 7 | 8.3 | MnZn | – | ||
7443551331 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 6.6 | 2.5 | 5.5 | 30.5 | 11 | WE-PERM | 744356 | ||
74435573300 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 8.7 | 8 | 9 | 21.7 | 9.5 | MnZn | 744357 | ||
74435583300 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 10.6 | 12.5 | 15 | 13.2 | 6.8 | MnZn | – | ||
74435574700 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 6.4 | 6.25 | 7 | 33.5 | 7.5 | MnZn | 744357 | ||
74435584700 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 8.4 | 10.25 | 12 | 19.2 | 6.1 | MnZn | – | ||
74435586800 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 6.9 | 8.25 | 9.5 | 27.3 | 5 | MnZn | – | ||
74435588200 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 82 | 6.6 | 7.75 | 8.5 | 30.4 | 4.4 | MnZn | – |
Order Code | Datasheet | Simulation |
---|---|---|
744310013 | SPEC | |
744355215 | SPEC | |
744325016 | SPEC | |
744355019 | SPEC | |
744323020 | SPEC | |
744355122 | SPEC | |
744316022 | SPEC | |
744311022 | SPEC | |
744310024 | SPEC | |
744314024 | SPEC | |
744313025 | SPEC | |
744355230 | SPEC | |
744316033 | SPEC | |
744323033 | SPEC | |
744311047 | SPEC | |
744325040 | SPEC | |
744316047 | SPEC | |
744314047 | SPEC | |
744355047 | SPEC | |
744355147 | SPEC | |
744310055 | SPEC | |
744323056 | SPEC | |
744355256 | SPEC | |
744316068 | SPEC | |
744311068 | SPEC | |
744323068 | SPEC | |
744313068 | SPEC | |
744325072 | SPEC | |
744314076 | SPEC | |
744355182 | SPEC | |
7443556082 | SPEC | |
744355090 | SPEC | |
744310095 | SPEC | |
744316100 | SPEC | |
744311100 | SPEC | |
744323100 | SPEC | |
7443552100 | SPEC | |
744314110 | SPEC | |
744310115 | SPEC | |
744323120 | SPEC | |
744325120 | SPEC | |
744313120 | SPEC | |
7443551130 | SPEC | |
7443556130 | SPEC | |
7443550140 | SPEC | |
744316150 | SPEC | |
744310150 | SPEC | |
744311150 | SPEC | |
744314150 | SPEC | |
744323150 | SPEC | |
7443552150 | SPEC | |
744325180 | SPEC | |
744313180 | SPEC | |
7443556190 | SPEC | |
744310200 | SPEC | |
744314200 | SPEC | |
7443552200 | SPEC | |
7443551200 | SPEC | |
744316220 | SPEC | |
744311220 | SPEC | |
744323220 | SPEC | |
744313220 | SPEC | |
7443550230 | SPEC | |
744325240 | SPEC | |
7443556260 | SPEC | |
7443552280 | SPEC | |
7443551280 | SPEC | |
7443550320 | SPEC | |
744316330 | SPEC | |
744311330 | SPEC | |
744314330 | SPEC | |
744325330 | SPEC | |
744313330 | SPEC | |
74435580330 | SPEC | |
7443556350 | SPEC | |
7443551370 | SPEC | |
744325420 | SPEC | |
7443552430 | SPEC | |
7443556450 | SPEC | |
744316470 | SPEC | |
744311470 | SPEC | |
7443551470 | SPEC | |
7443550480 | SPEC | |
744314490 | SPEC | |
744325550 | SPEC | |
744316560 | SPEC | |
7443552560 | SPEC | |
7443556560 | SPEC | |
7443557560 | SPEC | |
7443550600 | SPEC | |
7443551600 | SPEC | |
744314650 | SPEC | |
744325650 | SPEC | |
7443556680 | SPEC | |
74435580680 | SPEC | |
7443551730 | SPEC | |
744314760 | SPEC | |
7443557760 | SPEC | |
744325780 | SPEC | |
7443550820 | SPEC | |
74435580820 | SPEC | |
744314850 | SPEC | |
7443551920 | SPEC | |
744314101 | SPEC | |
7443251000 | SPEC | |
7443550101 | SPEC | |
74435561100 | SPEC | |
74435571100 | SPEC | |
74435581000 | SPEC | |
7443551111 | SPEC | |
74435581200 | SPEC | |
7443551131 | SPEC | |
74435571500 | SPEC | |
7443551151 | SPEC | |
7443251600 | SPEC | |
7443551181 | SPEC | |
7443551221 | SPEC | |
74435572200 | SPEC | |
74435582200 | SPEC | |
7443551331 | SPEC | |
74435573300 | SPEC | |
74435583300 | SPEC | |
74435574700 | SPEC | |
74435584700 | SPEC | |
74435586800 | SPEC | |
74435588200 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
How to choose the right coil type (inductor)?!
Videos
Webinar: Definition of component heating of power inductors in switching regulators