Material Properties | |
---|---|
Insulator Material | PBT |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Red |
Contact Material | Phosphor Bronze |
Contact Plating | Matte Tin over Nickel |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Pitch | 2.54 mm |
Gender | Male IDC |
Electrical Properties | |
---|---|
Working Voltage | 250 V (AC) |
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 10 mΩ |
RISO | 1000 MΩ |
Certification | |
---|---|
cULus Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Tube |
Products
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Gender | L (mm) | Working Voltage (V (AC)) | IR (A) | Contact Resistance (mΩ) | Tol. R | Packaging | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 690157000472 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 2.54 | Male IDC | 8.51 | 250 | 1 | 10 | max. | Tube | 690001 | |
![]() | 690157000672 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 2.54 | Male IDC | 11.05 | 250 | 1 | 10 | max. | Tube | 690001 | |
![]() | 690157000872 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 2.54 | Male IDC | 13.59 | 250 | 1 | 10 | max. | Tube | 690001 | |
![]() | 690157001072 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.54 | Male IDC | 16.13 | 250 | 1 | 10 | max. | Tube | 612690 690001 | |
![]() | 690157001272 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 2.54 | Male IDC | 18.67 | 250 | 1 | 10 | max. | Tube | 690001 | |
![]() | 690157001472 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 2.54 | Male IDC | 21.21 | 250 | 1 | 10 | max. | Tube | 690001 | |
![]() | 690157001672 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 2.54 | Male IDC | 23.75 | 250 | 1 | 10 | max. | Tube | 690001 | |
![]() | 690157001872 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 2.54 | Male IDC | 26.29 | 250 | 1 | 10 | max. | Tube | 690001 | |
![]() | 690157002072 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 2.54 | Male IDC | 28.83 | 250 | 1 | 10 | max. | Tube | 690001 | |
![]() | 690157002272 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 2.54 | Male IDC | 31.37 | 250 | 1 | 10 | max. | Tube | 690001 | |
![]() | 690157002472 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 2.54 | Male IDC | 33.91 | 250 | 1 | 10 | max. | Tube | 690001 | |
![]() | 690157002672 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 2.54 | Male IDC | 36.45 | 250 | 1 | 10 | max. | Tube | 690001 |
Order Code | Datasheet | |
---|---|---|
![]() | 690157000472 | SPEC |
![]() | 690157000672 | SPEC |
![]() | 690157000872 | SPEC |
![]() | 690157001072 | SPEC |
![]() | 690157001272 | SPEC |
![]() | 690157001472 | SPEC |
![]() | 690157001672 | SPEC |
![]() | 690157001872 | SPEC |
![]() | 690157002072 | SPEC |
![]() | 690157002272 | SPEC |
![]() | 690157002472 | SPEC |
![]() | 690157002672 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Gender | L (mm) | Working Voltage (V (AC)) | IR (A) | Contact Resistance (mΩ) | Tol. R | Packaging | Design Kit | Samples |
---|
Tools
Mates with

WR-MM Female SMT Connector with Latch & Polarization

WR-MM Female SMT Connector w. Polarization

WR-MM Female Connector with Latch & w/o Polarization

WR-MM Female Connector w/o Latch & w/o Polarization

WR-MM Female Angled Connector with Latch & Polarization

WR-MM Female Angled Connector with Polarization and w/o Latch

WR-MM Female Angled Connector w/o Latch & w/o Polarization
Assortments
Articles from this product series can be found in the following assortments: