| Size | Dimensions | |
|---|---|---|
| SMA Straight Jack | UMRF Right Angle Plug 1.13 | ||
| SMA Straight Jack | UMRF Right Angle Plug 1.32 | ||
| SMA Straight Jack | UMRF Right Angle Plug 1.37 |
Characteristics
- Interface SMA: MIL-STD-348
- Interface UMRF: Equivalent of MHF 1 and U.FL
- Mating Cycle: 500 cycles SMA | 30 cycles UMRF
- Impedance: 50 Ω
- Plating: Gold over Nickel
- Mating: Screw SMA | Snap on UMRF
- Ingress Protection: None ⅼ IP67
Applications
- Network and communications
- RF Test and measurement equipment
- Industrial applications
- Electronic consumers and device
- Outdoor or humidity environment
Products
All
SMA Straight Jack | UMRF Right Angle Plug 1.13
SMA Straight Jack | UMRF Right Angle Plug 1.32
SMA Straight Jack | UMRF Right Angle Plug 1.37
| Order Code | Datasheet | Downloads | Status | Ingress Protection Code | Cable Type | Nominal Cable Length (mm) | Cable Jacket Color | f | Nominal Outer Cable Diameter (mm) | Min. Bend Radius (mm) | Operating Temperature | Design Kit | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 636208040100 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 100 | Black | DC~6 GHz | 1.13 | 4 | -40 °C up to +90 °C | 630690 | |
| 636208040150 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 150 | Black | DC~6 GHz | 1.13 | 4 | -40 °C up to +90 °C | – | |
| 636208040200 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 200 | Black | DC~6 GHz | 1.13 | 4 | -40 °C up to +90 °C | – | |
| 636208040250 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 250 | Black | DC~6 GHz | 1.13 | 4 | -40 °C up to +90 °C | – | |
| 636208040300 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 300 | Black | DC~6 GHz | 1.13 | 4 | -40 °C up to +90 °C | – | |
| 636208050100 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 100 | Grey | DC~6 GHz | 1.13 | 4 | -40 °C up to +90 °C | 636001 | |
| 636208050150 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 150 | Grey | DC~6 GHz | 1.13 | 4 | -40 °C up to +90 °C | – | |
| 636208050200 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 200 | Grey | DC~6 GHz | 1.13 | 4 | -40 °C up to +90 °C | – | |
| 636208050250 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 250 | Grey | DC~6 GHz | 1.13 | 4 | -40 °C up to +90 °C | – | |
| 636208050300 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 300 | Grey | DC~6 GHz | 1.13 | 4 | -40 °C up to +90 °C | – | |
| 636208100150 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 150 | Black | DC~6 GHz | 1.37 | 4 | -40 °C up to +90 °C | – | |
| 636208100200 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 200 | Black | DC~6 GHz | 1.37 | 4 | -40 °C up to +90 °C | – | |
| 636208100250 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 250 | Black | DC~6 GHz | 1.37 | 4 | -40 °C up to +90 °C | – | |
| 636208100300 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 300 | Black | DC~6 GHz | 1.37 | 4 | -40 °C up to +90 °C | – | |
| 636208110100 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 100 | Grey | DC~6 GHz | 1.37 | 4 | -40 °C up to +90 °C | 636001 | |
| 636208110150 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 150 | Grey | DC~6 GHz | 1.37 | 4 | -40 °C up to +90 °C | – | |
| 636208110200 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 200 | Grey | DC~6 GHz | 1.37 | 4 | -40 °C up to +90 °C | – | |
| 636208110250 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 250 | Grey | DC~6 GHz | 1.37 | 4 | -40 °C up to +90 °C | 630690 | |
| 636208110300 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 300 | Grey | DC~6 GHz | 1.37 | 4 | -40 °C up to +90 °C | – | |
| 636208080100 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 100 | Grey | DC~6 GHz | 1.32 | 4 | -40 °C up to +90 °C | 636001 | |
| 636208080150 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 150 | Grey | DC~6 GHz | 1.32 | 4 | -40 °C up to +90 °C | – | |
| 636208080200 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 200 | Grey | DC~6 GHz | 1.32 | 4 | -40 °C up to +90 °C | – | |
| 636208100100 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 100 | Black | DC~6 GHz | 1.37 | 4 | -40 °C up to +90 °C | – | |
| 636208080250 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 250 | Grey | DC~6 GHz | 1.32 | 4 | -40 °C up to +90 °C | – | |
| 636208080300 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 300 | Grey | DC~6 GHz | 1.32 | 4 | -40 °C up to +90 °C | – | |
| 636208070100 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 100 | Black | DC~6 GHz | 1.32 | 4 | -40 °C up to +90 °C | – | |
| 636208070150 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 150 | Black | DC~6 GHz | 1.32 | 4 | -40 °C up to +90 °C | – | |
| 636208070200 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 200 | Black | DC~6 GHz | 1.32 | 4 | -40 °C up to +90 °C | – | |
| 636208070250 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 250 | Black | DC~6 GHz | 1.32 | 4 | -40 °C up to +90 °C | – | |
| 636208070300 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 300 | Black | DC~6 GHz | 1.32 | 4 | -40 °C up to +90 °C | – | |
| 636208040050 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 50 | Black | DC~6 GHz | 1.13 | 4 | -40 °C up to +90 °C | – | |
| 636208050050 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 50 | Grey | DC~6 GHz | 1.13 | 4 | -40 °C up to +90 °C | – | |
| 636208070050 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 50 | Black | DC~6 GHz | 1.32 | 4 | -40 °C up to +90 °C | – | |
| 636208080050 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 50 | Grey | DC~6 GHz | 1.32 | 4 | -40 °C up to +90 °C | – | |
| 636208100050 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 50 | Black | DC~6 GHz | 1.37 | 4 | -40 °C up to +90 °C | – | |
| 636208110050 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 50 | Grey | DC~6 GHz | 1.37 | 4 | -40 °C up to +90 °C | – | |
| 636207040100 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 100 | Black | DC~6 GHz | 1.13 | 4 | -40 °C up to +90 °C | 636001 748001 | |
| 636207040150 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 150 | Black | DC~6 GHz | 1.13 | 4 | -40 °C up to +90 °C | – | |
| 636207040200 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 200 | Black | DC~6 GHz | 1.13 | 4 | -40 °C up to +90 °C | – | |
| 636207040250 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 250 | Black | DC~6 GHz | 1.13 | 4 | -40 °C up to +90 °C | – | |
| 636207040300 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 300 | Black | DC~6 GHz | 1.13 | 4 | -40 °C up to +90 °C | 748001 | |
| 636207050100 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 100 | Grey | DC~6 GHz | 1.13 | 4 | -40 °C up to +90 °C | – | |
| 636207050150 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 150 | Grey | DC~6 GHz | 1.13 | 4 | -40 °C up to +90 °C | – | |
| 636207050200 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 200 | Grey | DC~6 GHz | 1.13 | 4 | -40 °C up to +90 °C | – | |
| 636207050250 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 250 | Grey | DC~6 GHz | 1.13 | 4 | -40 °C up to +90 °C | – | |
| 636207050300 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 300 | Grey | DC~6 GHz | 1.13 | 4 | -40 °C up to +90 °C | – | |
| 636207070100 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 100 | Black | DC~6 GHz | 1.32 | 4 | -40 °C up to +90 °C | 636001 | |
| 636207070150 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 150 | Black | DC~6 GHz | 1.32 | 4 | -40 °C up to +90 °C | – | |
| 636207070200 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 200 | Black | DC~6 GHz | 1.32 | 4 | -40 °C up to +90 °C | – | |
| 636207070250 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 250 | Black | DC~6 GHz | 1.32 | 4 | -40 °C up to +90 °C | – | |
| 636207070300 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 300 | Black | DC~6 GHz | 1.32 | 4 | -40 °C up to +90 °C | – | |
| 636207080100 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 100 | Grey | DC~6 GHz | 1.32 | 4 | -40 °C up to +90 °C | – | |
| 636207080150 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 150 | Grey | DC~6 GHz | 1.32 | 4 | -40 °C up to +90 °C | – | |
| 636207080200 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 200 | Grey | DC~6 GHz | 1.32 | 4 | -40 °C up to +90 °C | – | |
| 636207080250 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 250 | Grey | DC~6 GHz | 1.32 | 4 | -40 °C up to +90 °C | – | |
| 636207080300 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 300 | Grey | DC~6 GHz | 1.32 | 4 | -40 °C up to +90 °C | – | |
| 636207100100 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 100 | Black | DC~6 GHz | 1.37 | 4 | -40 °C up to +90 °C | 636001 | |
| 636207100150 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 150 | Black | DC~6 GHz | 1.37 | 4 | -40 °C up to +90 °C | – | |
| 636207100200 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 200 | Black | DC~6 GHz | 1.37 | 4 | -40 °C up to +90 °C | – | |
| 636207100250 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 250 | Black | DC~6 GHz | 1.37 | 4 | -40 °C up to +90 °C | – | |
| 636207100300 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 300 | Black | DC~6 GHz | 1.37 | 4 | -40 °C up to +90 °C | – | |
| 636207110100 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 100 | Grey | DC~6 GHz | 1.37 | 4 | -40 °C up to +90 °C | – | |
| 636207110150 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 150 | Grey | DC~6 GHz | 1.37 | 4 | -40 °C up to +90 °C | – | |
| 636207110200 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 200 | Grey | DC~6 GHz | 1.37 | 4 | -40 °C up to +90 °C | – | |
| 636207110250 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 250 | Grey | DC~6 GHz | 1.37 | 4 | -40 °C up to +90 °C | – | |
| 636207110300 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 300 | Grey | DC~6 GHz | 1.37 | 4 | -40 °C up to +90 °C | – | |
| 636207040050 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 50 | Black | DC~6 GHz | 1.13 | 4 | -40 °C up to +90 °C | – | |
| 636207070050 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 50 | Black | DC~6 GHz | 1.32 | 4 | -40 °C up to +90 °C | – | |
| 636207080050 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 50 | Grey | DC~6 GHz | 1.32 | 4 | -40 °C up to +90 °C | – | |
| 636207110050 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 50 | Grey | DC~6 GHz | 1.37 | 4 | -40 °C up to +90 °C | – | |
| 636207100050 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 50 | Black | DC~6 GHz | 1.37 | 4 | -40 °C up to +90 °C | – | |
| 636207050050 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 50 | Grey | DC~6 GHz | 1.13 | 4 | -40 °C up to +90 °C | – |
| Order Code | Datasheet |
|---|---|
| 636208040100 | SPEC |
| 636208040150 | SPEC |
| 636208040200 | SPEC |
| 636208040250 | SPEC |
| 636208040300 | SPEC |
| 636208050100 | SPEC |
| 636208050150 | SPEC |
| 636208050200 | SPEC |
| 636208050250 | SPEC |
| 636208050300 | SPEC |
| 636208100150 | SPEC |
| 636208100200 | SPEC |
| 636208100250 | SPEC |
| 636208100300 | SPEC |
| 636208110100 | SPEC |
| 636208110150 | SPEC |
| 636208110200 | SPEC |
| 636208110250 | SPEC |
| 636208110300 | SPEC |
| 636208080100 | SPEC |
| 636208080150 | SPEC |
| 636208080200 | SPEC |
| 636208100100 | SPEC |
| 636208080250 | SPEC |
| 636208080300 | SPEC |
| 636208070100 | SPEC |
| 636208070150 | SPEC |
| 636208070200 | SPEC |
| 636208070250 | SPEC |
| 636208070300 | SPEC |
| 636208040050 | SPEC |
| 636208050050 | SPEC |
| 636208070050 | SPEC |
| 636208080050 | SPEC |
| 636208100050 | SPEC |
| 636208110050 | SPEC |
| 636207040100 | SPEC |
| 636207040150 | SPEC |
| 636207040200 | SPEC |
| 636207040250 | SPEC |
| 636207040300 | SPEC |
| 636207050100 | SPEC |
| 636207050150 | SPEC |
| 636207050200 | SPEC |
| 636207050250 | SPEC |
| 636207050300 | SPEC |
| 636207070100 | SPEC |
| 636207070150 | SPEC |
| 636207070200 | SPEC |
| 636207070250 | SPEC |
| 636207070300 | SPEC |
| 636207080100 | SPEC |
| 636207080150 | SPEC |
| 636207080200 | SPEC |
| 636207080250 | SPEC |
| 636207080300 | SPEC |
| 636207100100 | SPEC |
| 636207100150 | SPEC |
| 636207100200 | SPEC |
| 636207100250 | SPEC |
| 636207100300 | SPEC |
| 636207110100 | SPEC |
| 636207110150 | SPEC |
| 636207110200 | SPEC |
| 636207110250 | SPEC |
| 636207110300 | SPEC |
| 636207040050 | SPEC |
| 636207070050 | SPEC |
| 636207080050 | SPEC |
| 636207110050 | SPEC |
| 636207100050 | SPEC |
| 636207050050 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Ingress Protection Code | Cable Type | Nominal Cable Length (mm) | Cable Jacket Color | f | Nominal Outer Cable Diameter (mm) | Min. Bend Radius (mm) | Operating Temperature | Design Kit | Samples |
|---|
Assortments
Articles from this product series can be found in the following assortments:







