WL-SISW SMT Infrared Sideview LED Waterclear
| Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
|---|---|---|---|---|---|---|
0402 | 1 | 0.3 | 0.55 | SMT | ||
1002 | 2.4 | 0.6 | 1.39 | SMT | ||
1104 | 3 | 2 | 1 | SMT | ||
1106 | 3 | 1.6 | 2.34 | SMT | ||
1206 | 3.2 | 1.6 | 2.55 | SMT |
LTSpice files
Characteristics
- Low energy consumption
- High reliability
- Low current requirement
- Fast switching
- IR Emitter - Side view
- standard size 1104
- Compact package outline
Applications
- Infrared sensor
- Distance measure
- Remote control
- IR Lightbarrier
Products
All
0402
1002
1104
1106
1206
Filter by
show in
article in 5 product lines
Reset allArticle information + Show more
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: Infrared revealed – from data transfer to biometrics
Videos
#askLorandt explains: Switching Times of Infrared LEDs
Videos
#InfraredDreamteam from Würth Elektronik eiSos













