| 560050332001 | 0.05 Ω, ±1%, 0.5 W | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0.05 Ω | Resistance±1% | Rated Power0.5 W | – | Temperature Coefficient of Resistance (max.)250 ppm/ °C | Rated Current3.16 A | Length3.1 mm | Width1.6 mm | Height0.6 mm | Design Kit – | |
 | 560050316001 | 0.1 Ω, ±1%, 0.25 W | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0.1 Ω | Resistance±1% | Rated Power0.25 W | – | Temperature Coefficient of Resistance (max.)250 ppm/ °C | Rated Current1.58 A | Length1.6 mm | Width0.8 mm | Height0.45 mm | | |
 | 560050320001 | 0.1 Ω, ±1%, 0.33 W | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0.1 Ω | Resistance±1% | Rated Power0.33 W | – | Temperature Coefficient of Resistance (max.)250 ppm/ °C | Rated Current1.81 A | Length2 mm | Width1.25 mm | Height0.6 mm | | |
 | 560050310002 | 0.15 Ω, ±1%, 0.125 W | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0.15 Ω | Resistance±1% | Rated Power0.125 W | – | Temperature Coefficient of Resistance (max.)300 ppm/ °C | Rated Current0.91 A | Length1 mm | Width0.5 mm | Height0.35 mm | | |
 | 560050350011 | 0.2 Ω, ±1%, 0.75 W | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0.2 Ω | Resistance±1% | Rated Power0.75 W | – | Temperature Coefficient of Resistance (max.)200 ppm/ °C | Rated Current1.93 A | Length5 mm | Width2.5 mm | Height0.6 mm | Design Kit – | |
 | 560050320003 | 0.27 Ω, ±1%, 0.33 W | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0.27 Ω | Resistance±1% | Rated Power0.33 W | – | Temperature Coefficient of Resistance (max.)200 ppm/ °C | Rated Current1.1 A | Length2 mm | Width1.25 mm | Height0.6 mm | | |
 | 560050350012 | 0.39 Ω, ±1%, 0.75 W | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0.39 Ω | Resistance±1% | Rated Power0.75 W | – | Temperature Coefficient of Resistance (max.)200 ppm/ °C | Rated Current1.38 A | Length5 mm | Width2.5 mm | Height0.6 mm | Design Kit – | |
 | 560050310010 | 0.5 Ω, ±1%, 0.125 W | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0.5 Ω | Resistance±1% | Rated Power0.125 W | – | Temperature Coefficient of Resistance (max.)200 ppm/ °C | Rated Current0.5 A | Length1 mm | Width0.5 mm | Height0.35 mm | Design Kit – | |
 | 560050316011 | 0.5 Ω, ±1%, 0.25 W | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0.5 Ω | Resistance±1% | Rated Power0.25 W | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Rated Current0.7 A | Length1.6 mm | Width0.8 mm | Height0.45 mm | | |
 | 560050332013 | 0.5 Ω, ±1%, 0.5 W | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0.5 Ω | Resistance±1% | Rated Power0.5 W | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Rated Current1 A | Length3.1 mm | Width1.6 mm | Height0.6 mm | | |
 | 560050363011 | 0.5 Ω, ±1%, 1 W | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance0.5 Ω | Resistance±1% | Rated Power1 W | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Rated Current1.41 A | Length6.3 mm | Width3.2 mm | Height0.6 mm | Design Kit – | |
 | 560050320011 | 1 Ω, ±1%, 0.33 W | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance1 Ω | Resistance±1% | Rated Power0.33 W | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Rated Current0.57 A | Length2 mm | Width1.25 mm | Height0.6 mm | Design Kit – | |
 | 560050320007 | 2.2 Ω, ±1%, 0.33 W | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance2.2 Ω | Resistance±1% | Rated Power0.33 W | Temperature Coefficient of Resistance (min.)100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Rated Current0.38 A | Length2 mm | Width1.25 mm | Height0.6 mm | | |
 | 560050332011 | 3.3 Ω, ±1%, 0.5 W | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance3.3 Ω | Resistance±1% | Rated Power0.5 W | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Rated Current0.38 A | Length3.1 mm | Width1.6 mm | Height0.6 mm | Design Kit – | |
 | 560050363012 | 3.3 Ω, ±1%, 1 W | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance3.3 Ω | Resistance±1% | Rated Power1 W | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Rated Current0.55 A | Length6.3 mm | Width3.2 mm | Height0.6 mm | Design Kit – | |
 | 560050310050 | 4.7 Ω, ±1%, 0.125 W | | | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Resistance4.7 Ω | Resistance±1% | Rated Power0.125 W | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Rated Current0.16 A | Length1 mm | Width0.5 mm | Height0.35 mm | Design Kit – | |
 | 560050310051 | 5.1 Ω, ±1%, 0.125 W | | | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Resistance5.1 Ω | Resistance±1% | Rated Power0.125 W | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Rated Current0.16 A | Length1 mm | Width0.5 mm | Height0.35 mm | Design Kit – | |
 | 560050310009 | 10 Ω, ±1%, 0.125 W | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance10 Ω | Resistance±1% | Rated Power0.125 W | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Rated Current0.11 A | Length1 mm | Width0.5 mm | Height0.35 mm | Design Kit – | |
 | 560050316012 | 10 Ω, ±1%, 0.25 W | | | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance10 Ω | Resistance±1% | Rated Power0.25 W | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Rated Current0.15 A | Length1.6 mm | Width0.8 mm | Height0.45 mm | Design Kit – | |