Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
3 mm - without stopper | 3 | 3.85 | 5.3 | THT | ||
5 mm - without stopper | 5.8 | 5 | 8.7 | THT |
Characteristics
- Standard THT 5mm package size
- High reliability
- Detector with daylight filter
- Fast switching times
- Low power consumption
- High sensitivity
- Suitable for near infrared radiation
Applications
- Photointerrupter
- Touch screen
- Cleaning roboter
- Industrial electronics
- Remote controller
- Optoelectronic switch
- Security systems
Products
All
3 mm - without stopper
5 mm - without stopper
Order Code | Datasheet | Simulation | Downloads | λPeak typ. (nm) | λmin. (nm) | λmax. (nm) | IP typ. (µA) | ID max. (nA) | 2θ50% typ. (°) | Samples |
---|---|---|---|---|---|---|---|---|---|---|
1540051EC3590 | SPEC | 5 files | 940 | 700 | 1100 | 31 | 30 | 35 | ||
1540031EC4590 | SPEC | 5 files | 940 | 750 | 1100 | 30 | 10 | 45 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | λPeak typ. (nm) | λmin. (nm) | λmax. (nm) | IP typ. (µA) | ID max. (nA) | 2θ50% typ. (°) | Samples |
---|
Suitable for
Videos
Würth Elektronik Webinar: Infrared revealed – from data transfer to biometrics
Videos
#askLorandt explains: Switching Times of Infrared LEDs
Videos
#InfraredDreamteam from Würth Elektronik eiSos