WL-SBSW SMT Bi-color Side View Waterclear

WL-SBSW SMT Bi-color Side View Waterclear
WL-SBSW SMT Bi-color Side View Waterclear
SizeDimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
1204
3.2 1.5 1 SMT

Characteristics

  • Dual color chips LED
  • Low current requirement
  • Fast switching
  • Side view
  • Compact package outline, very small package for exceptional brightness

Applications

  • Indicator
  • LCD illumination as in PDAs, MP3-Players, LCD monitors, LCD televisions
  • LED Display: Full color video notice board
  • Industry white goods: Oven, Microwave, Refrigerator…
  • Interior applications: switches, telematics, climate control system, dashboard

Products

Filter article data
Filter by
 show  articles in 1 product lines
 articles in 1 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Emitting Color
λPeak G typ.(nm)
λPeak R typ.(nm)
λPeak V typ.(nm)
λDom G typ.(nm)
λDom R typ.(nm)
λDom V typ.(nm)
IV G typ.(mcd)
IV R typ.(mcd)
IV V typ.(mcd)
VF G typ.(V)
VF R typ.(V)
VF V typ.(V)
Chip Technology
2θ50% typ.(°)
Demoboard
Design Kit
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
WL-SBSW SMT Bi-color Side View Waterclear
155124RG73200
SPECRed & Green, 520 nm, 632 nm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Emitting ColorRed & Green 
Peak Wavelength (Green) [typ.]520 nm
Peak Wavelength (Red) [typ.]632 nm
–
Dominant Wavelength (Green) [typ.]525 nm
Dominant Wavelength (Red) [typ.]624 nm
–
Luminous Intensity (Green) [typ.]160 mcd
Luminous Intensity (Red) [typ.]60 mcd
–
Forward Voltage (Green) [typ.]3.3 V
Forward Voltage (Red) [typ.]2 V
–
Chip TechnologyAlInGaP + InGaN 
Viewing Angle Phi 0° [typ.]120 °
Demoboard
Design Kit
–Check availability
WL-SBSW SMT Bi-color Side View Waterclear
155124RV73200
SPECRed & Bright Green, –, 632 nm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Emitting ColorRed & Bright Green 
–
Peak Wavelength (Red) [typ.]632 nm
Peak Wavelength (Bright Green) [typ.]573 nm
–
Dominant Wavelength (Red) [typ.]624 nm
Dominant Wavelength (Bright Green) [typ.]571 nm
–
Luminous Intensity (Red) [typ.]60 mcd
Luminous Intensity (Bright Green) [typ.]30 mcd
–
Forward Voltage (Red) [typ.]2 V
Forward Voltage (Bright Green) [typ.]2.1 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
Demoboard
Design Kit
–Check availability

Assortments

Articles from this product series can be found in the following assortments:

Videos

Würth Elektronik Webinar: SMT LED techniques from the professional - 'the side view'