WE-STAR-GAP

Characteristics

  • With reliable flexible cable fixing, developed in-house
  • With air gap of 0.8 mm
  • Worldwide first split case ferrite with "defined air-gap"
  • Especially helpful for EMI problems in frequency range of 100 MHz up to 1.0 GHz
  • Data signals up to 100 MHz will not be effected
  • Best performance (impedance) especially with 2 windings
  • Low magnetic saturation of the material in cases of high DC current applications which therefore gives a low reduction of impedance
  • Pre-fixing cable system facilitates the assembly process
  • Cable clamping protection
  • Internal security locking system with key technology WE-STAR-KEY (safety key) prevents unauthorized removing from the cable
  • One key in each sample shipment
  • Classification of the plastic housing: UL94 V0
  • Operating temperature: –25 °C to +105 °C
  • Core material: NiZn

Applications

  • High speed data lines, especially LAN network CAT5 and higher
  • Less influence for your electronic by wireless mobile phone radiations, bluetooth and wireless LAN
  • Reduce disturbance by USB 2.0 and other fast digital signals
  • Minimize the interference by fast circuits and SMPS
  • Suppression of the harmonic waves and no damping for the signal below 100 MHz
  • Better performance for high DC current applications with interference problems like power supply, motor drives and more
  • Reusable thanks to STAR-KEY technology, ideal for testing and measuring purposes in EMC laboratories

Products

Filter article data
Filter by
 show  article in 0 product lines
 article in 0 product lines
Reset all
Order Code
Data­sheet
Simu­lation
Downloads
Status
Ø Cable(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
Z @ 200 MHz
1 turn
(Ω)
Z @ 300 MHz
1 turn
(Ω)
Z @ 500 MHz
1 turn
(Ω)
Z @ 25 MHz
2 turns
(Ω)
Z @ 100 MHz
2 turns
(Ω)
Z @ 200 MHz
2 turns
(Ω)
Z @ 300 MHz
2 turns
(Ω)
Z @ 500 MHz
2 turns
(Ω)
Material
L(mm)
W(mm)
H(mm)
Color
Safety Key
STAR-CLIP Fixation
Design Kit
Alpha-Rack
Samples
WE-STAR-GAP
74271633
SPEC
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter 4.5 - 8
Impedance @ 25 MHz 1 turn28 Ω
Impedance @ 100 MHz 1 turn100 Ω
Impedance @ 200 MHz 1 turn190 Ω
Impedance @ 300 MHz 1 turn250 Ω
Impedance @ 500 MHz 1 turn345 Ω
Impedance @ 25 MHz 2 turns90 Ω
Impedance @ 100 MHz 2 turns400 Ω
Impedance @ 200 MHz 2 turns900 Ω
Impedance @ 300 MHz 2 turns1750 Ω
Impedance @ 500 MHz 2 turns1100 Ω
Material4 W 620 
Length35.1 mm
Width21.7 mm
Height19 mm
Plastic Housing ColorGrey 
Safety Key
STAR-CLIP Fixation
Design Kit
Alpha-Rack
WE-STAR-GAP
74271633S
SPEC
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter 4.5 - 8
Impedance @ 25 MHz 1 turn28 Ω
Impedance @ 100 MHz 1 turn100 Ω
Impedance @ 200 MHz 1 turn190 Ω
Impedance @ 300 MHz 1 turn250 Ω
Impedance @ 500 MHz 1 turn345 Ω
Impedance @ 25 MHz 2 turns90 Ω
Impedance @ 100 MHz 2 turns400 Ω
Impedance @ 200 MHz 2 turns900 Ω
Impedance @ 300 MHz 2 turns1750 Ω
Impedance @ 500 MHz 2 turns1100 Ω
Material4 W 620 
Length35.1 mm
Width21.7 mm
Height19 mm
Plastic Housing ColorBlack 
Safety Key
STAR-CLIP Fixation
Design Kit
Alpha-Rack
WE-STAR-GAP
74271622
SPEC
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter 8.5 - 12.5
Impedance @ 25 MHz 1 turn35 Ω
Impedance @ 100 MHz 1 turn140 Ω
Impedance @ 200 MHz 1 turn200 Ω
Impedance @ 300 MHz 1 turn300 Ω
Impedance @ 500 MHz 1 turn400 Ω
Impedance @ 25 MHz 2 turns135 Ω
Impedance @ 100 MHz 2 turns640 Ω
Impedance @ 200 MHz 2 turns1400 Ω
Impedance @ 300 MHz 2 turns1900 Ω
Impedance @ 500 MHz 2 turns830 Ω
Material4 W 620 
Length35.2 mm
Width30.3 mm
Height28.2 mm
Plastic Housing ColorGrey 
Safety Key
STAR-CLIP Fixation
Design Kit
Alpha-Rack
WE-STAR-GAP
74271622S
SPEC
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter 8.5 - 12.5
Impedance @ 25 MHz 1 turn35 Ω
Impedance @ 100 MHz 1 turn140 Ω
Impedance @ 200 MHz 1 turn200 Ω
Impedance @ 300 MHz 1 turn300 Ω
Impedance @ 500 MHz 1 turn400 Ω
Impedance @ 25 MHz 2 turns135 Ω
Impedance @ 100 MHz 2 turns640 Ω
Impedance @ 200 MHz 2 turns1400 Ω
Impedance @ 300 MHz 2 turns1900 Ω
Impedance @ 500 MHz 2 turns830 Ω
Material4 W 620 
Length35.2 mm
Width30.3 mm
Height28.2 mm
Plastic Housing ColorBlack 
Safety Key
STAR-CLIP Fixation
Design Kit
Alpha-Rack

Assortments

Articles from this product series can be found in the following assortments: