| Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
|---|---|---|---|---|---|---|
| WE-SL1 | 6.3 | 3.6 | 1.65 | SMT |
LTSpice files
Characteristics
- Low profile, only 1.65 mm
- High current up to 300 mA
- Rated voltage: 80 VDC (42 VAC)
- Flammability corresponding to UL 94 V-0
- Climatic category 40/105/21
Applications
- USB
- CAN
- FireWire
- Signal and sensor lines
- Power supply system
- Data lines
- Suppression of common mode noise
Products
WE-SL1
| Order Code | Datasheet | Simulation | Downloads | Status | Winding Style | Number of windings | L (µH) | Zmax (Ω) | IR (mA) | RDC max. (Ω) | VR (V) | Application | Design Kit | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 744212100 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | sectional | 2 | 10 | 1200 | 300 | 0.24 | 80 | – | 744725 | ||
| 744212470 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | sectional | 2 | 47 | 300 | 300 | 0.16 | 80 | – | – | ||
| 744212510 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | sectional | 2 | 51 | 300 | 300 | 0.16 | 80 | CAN | – | ||
| 744212820 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | sectional | 2 | 82 | 440 | 300 | 0.2 | 80 | – | 744725 | ||
| 744212101 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | sectional | 2 | 100 | 500 | 300 | 0.22 | 80 | – | – | ||
| 744212181 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | sectional | 2 | 180 | 1000 | 300 | 0.25 | 80 | – | – | ||
| 744212221 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | sectional | 2 | 220 | 1200 | 300 | 0.28 | 80 | – | – | ||
| 744212331 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | sectional | 2 | 330 | 2000 | 300 | 0.3 | 80 | – | 744725 |
| Order Code | Datasheet | Simulation |
|---|---|---|
| 744212100 | SPEC | |
| 744212470 | SPEC | |
| 744212510 | SPEC | |
| 744212820 | SPEC | |
| 744212101 | SPEC | |
| 744212181 | SPEC | |
| 744212221 | SPEC | |
| 744212331 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Winding Style | Number of windings | L (µH) | Zmax (Ω) | IR (mA) | RDC max. (Ω) | VR (V) | Application | Design Kit | Samples |
|---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: EMI issues and EMC Certification
Videos
Würth Elektronik Webinar: EMC Filters – From component to design
Videos
Würth Elektronik Webinar: Extremely High Speed Data Line Chokes


