Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
7850 | 7 | 7.8 | 5 | SMT | ||
1054 | 9 | 10 | 5.4 | SMT |
LTSpice files
Characteristics
- unshielded construction
- Designed for 400 VDC
- Operating temperature: –40°C to +125°C
- Recommended solder profile: Reflow
Applications
- Non-isolated buck or Buck-Boost Converter like PI LinkSwitch-TN
- constant current LED Driver
- Utility metering
- Filter for power supply
Products
All
7850
1054
Order Code | Datasheet | Downloads | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|
768775256 | SPEC | 8 files | 560 | 0.41 | 0.41 | 2.08 | 2.8 | – | |
768775268 | SPEC | 8 files | 680 | 0.38 | 0.38 | 2.4 | 2.7 | 768771 | |
768775282 | SPEC | 8 files | 820 | 0.35 | 0.35 | 2.77 | 2.6 | – | |
76877530 | SPEC | 8 files | 1000 | 0.3 | 0.3 | 3.3 | 2.4 | 768771 | |
76877630 | SPEC | 8 files | 1000 | 0.38 | 0.38 | 2.6 | 1.9 | 768771 | |
768775312 | SPEC | 8 files | 1200 | 0.28 | 0.28 | 4.5 | 2.1 | – | |
768776312 | SPEC | 8 files | 1200 | 0.35 | 0.35 | 3 | 1.8 | – | |
768775322 | SPEC | 8 files | 2200 | 0.15 | 0.2 | 7.2 | 1.6 | – | |
768776322 | SPEC | 8 files | 2200 | 0.18 | 0.26 | 5.3 | 1.3 | 768771 |
Order Code | Datasheet |
---|---|
768775256 | SPEC |
768775268 | SPEC |
768775282 | SPEC |
76877530 | SPEC |
76877630 | SPEC |
768775312 | SPEC |
768776312 | SPEC |
768775322 | SPEC |
768776322 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
How to choose the right coil type (inductor)?!
Comments