WE-CMB HV Common Mode Power Line Choke

WE-CMB HV Common Mode Power Line Choke
WE-CMB HV Common Mode Power Line Choke
SizeDimen­sionsW
(mm)
H
(mm)
MaterialMount
Type XL
23 39.5 MnZn THT
Type XXL
28 44.5 MnZn THT

Characteristics

  • Application up to 760 VAC
  • High permeability MnZn core material
  • Improved insulation through plastic case and winding spacer
  • Design according to EN 60938-2
  • Air and creepage distances ≥ 7 mm
  • Same land pattern like our CMB Series size XL and CMBNC Series XXL
  • Up to 22 A rated current
  • Up to 38 dB attenuation
  • Suppression frequency range: 5 kHz to 5 MHz
  • Operating temperature: -40 °C to +125 °C
  • Flammability corresponding to UL 94 V-0
  • Climatic category: 40/125/21

Applications

  • Power electronics
  • Power line in- and output filter
  • Radio interference suppression in motors
  • Suppression for common mode noise

Products

All
Type XL
Type XXL
Filter article data
Filter by
 show  articles in 2 product lines
 articles in 2 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
IR(A)
L1(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
744830007215
SPEC21.5 A, 0.7 mH, 3.8 mΩ
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current21.5 A
Inductance [1]0.7 mH
DC Resistance [1]3.8 mΩ
Rated Voltage760 V (AC)
Insulation Test Voltage3000 V (AC)
MaterialMnZn 
Length42.5 mm
Width23 mm
Height39.5 mm
MountTHT 
–Check availability
744830010185
SPEC18.5 A, 1 mH, 5.5 mΩ
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current18.5 A
Inductance [1]1 mH
DC Resistance [1]5.5 mΩ
Rated Voltage760 V (AC)
Insulation Test Voltage3000 V (AC)
MaterialMnZn 
Length41.5 mm
Width23 mm
Height39.5 mm
MountTHT 
–Check availability
744830017132
SPEC13.2 A, 1.7 mH, 10 mΩ
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current13.2 A
Inductance [1]1.7 mH
DC Resistance [1]10 mΩ
Rated Voltage760 V (AC)
Insulation Test Voltage3000 V (AC)
MaterialMnZn 
Length40 mm
Width23 mm
Height39.5 mm
MountTHT 
–Check availability
744830025103
SPEC10.3 A, 2.5 mH, 18 mΩ
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current10.3 A
Inductance [1]2.5 mH
DC Resistance [1]18 mΩ
Rated Voltage760 V (AC)
Insulation Test Voltage3000 V (AC)
MaterialMnZn 
Length39.5 mm
Width23 mm
Height39.5 mm
MountTHT 
–Check availability
744830039080
SPEC8 A, 3.9 mH, 31 mΩ
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current8 A
Inductance [1]3.9 mH
DC Resistance [1]31 mΩ
Rated Voltage760 V (AC)
Insulation Test Voltage3000 V (AC)
MaterialMnZn 
Length39.5 mm
Width23 mm
Height39.5 mm
MountTHT 
–Check availability
744831010205
SPEC20.5 A, 1 mH, 5.5 mΩ
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current20.5 A
Inductance [1]1 mH
DC Resistance [1]5.5 mΩ
Rated Voltage760 V (AC)
Insulation Test Voltage3000 V (AC)
MaterialMnZn 
Length46.5 mm
Width28 mm
Height44.5 mm
MountTHT 
–Check availability
744831016164
SPEC16.4 A, 1.6 mH, 8.5 mΩ
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current16.4 A
Inductance [1]1.6 mH
DC Resistance [1]8.5 mΩ
Rated Voltage760 V (AC)
Insulation Test Voltage3000 V (AC)
MaterialMnZn 
Length46.5 mm
Width28 mm
Height44.5 mm
MountTHT 
–Check availability
744831020133
SPEC13.3 A, 2 mH, 13 mΩ
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current13.3 A
Inductance [1]2 mH
DC Resistance [1]13 mΩ
Rated Voltage760 V (AC)
Insulation Test Voltage3000 V (AC)
MaterialMnZn 
Length45.5 mm
Width28 mm
Height44.5 mm
MountTHT 
–Check availability
744831034090
SPEC9 A, 3.4 mH, 27 mΩ
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current9 A
Inductance [1]3.4 mH
DC Resistance [1]27 mΩ
Rated Voltage760 V (AC)
Insulation Test Voltage3000 V (AC)
MaterialMnZn 
Length44.5 mm
Width28 mm
Height44.5 mm
MountTHT 
–Check availability
744831047068
SPEC6.8 A, 4.7 mH, 44 mΩ
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current6.8 A
Inductance [1]4.7 mH
DC Resistance [1]44 mΩ
Rated Voltage760 V (AC)
Insulation Test Voltage3000 V (AC)
MaterialMnZn 
Length44.5 mm
Width28 mm
Height44.5 mm
MountTHT 
–Check availability

Videos

How to solve EMC problems! || The mystery of the buzzing speaker

Videos

Würth Elektronik Webinar: EMC Filters – From component to design