OverviewAll product unitsProduct unitPassive ComponentsProduct groupCapacitorsProduct familyAluminum Electrolytic CapacitorsMounting StyleRadial THTProduct seriesWCAP-ATG8 Aluminum Electrolytic Capacitors

WCAP-ATG8 Aluminum Electrolytic Capacitors

General Purpose +85 °C

Size Dimen­sionsL
(mm)
Mount
⌀ 5 mm 11 -
⌀ 6.3 mm 11 -
⌀ 8 mm - -
⌀ 10 mm - Radial THT
⌀ 13 mm - -
⌀ 16 mm - -
⌀ 18 mm - -
⌀ 22 mm - -

Characteristics

  • General purpose product series with max. operating temperature of +85 °C
  • Wide range of capacitance value
  • Mounting style: THT Radial
  • Capacitance range: 0.1 µF ‒ 33000 µF
  • Capacitance tolerance: ±20 %
  • Voltage range (UR): 10 ‒ 400 V(DC)
  • Operating temperature:
    -40 °C up to +85 °C for UR < 400 V(DC)
    -25 °C up to +85 °C for UR ≥ 400 V(DC)
  • Endurance: 2000 h @ +85 °C
  • Dimensions (DxL) in mm: 5.0 x 11.0 up to 22.0 x 51.0
  • Recommended soldering: Wave soldering

Applications

  • Filtering
  • Smoothing
  • Energy storage
  • Coupling
  • e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera

Products

All
⌀ 5 mm
⌀ 6.3 mm
⌀ 8 mm
⌀ 10 mm
⌀ 13 mm
⌀ 16 mm
⌀ 18 mm
⌀ 22 mm
Order Code Data­sheet Simu­lation DownloadsCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
L
(mm)
PackagingDesign Kit Samples
860010672004SPEC
7 files 0.47 µF 50 2000 -40 °C up to +85 °C 7.5 3 10 2 5 11 Ammopack
860010772004SPEC
7 files 0.47 µF 63 2000 -40 °C up to +85 °C 8 3 9 2 5 11 Ammopack860012
860011373001SPEC
7 files 0.47 µF 400 2000 -40 °C up to +85 °C 12 5.64 15 2.5 6.3 11 Ammopack860013
860010672005SPEC
7 files 1 µF 50 2000 -40 °C up to +85 °C 17 3 10 2 5 11 Ammopack
860010772005SPEC
7 files 1 µF 63 2000 -40 °C up to +85 °C 17 3 9 2 5 11 Ammopack860012
860011373002SPEC
7 files 1 µF 400 2000 -40 °C up to +85 °C 20 12 15 2.5 6.3 11 Ammopack860013
860010672006SPEC
7 files 2.2 µF 50 2000 -40 °C up to +85 °C 28 3 10 2 5 11 Ammopack
860010772006SPEC
7 files 2.2 µF 63 2000 -40 °C up to +85 °C 31 3 9 2 5 11 Ammopack860012
860011374003SPEC
7 files 2.2 µF 400 2000 -40 °C up to +85 °C 32 26.4 15 3.5 8 11.5 Ammopack860013
860010672007SPEC
7 files 3.3 µF 50 2000 -40 °C up to +85 °C 39 3 10 2 5 11 Ammopack
860010772007SPEC
7 files 3.3 µF 63 2000 -40 °C up to +85 °C 39 3 9 2 5 11 Ammopack860012
860011374004SPEC
7 files 3.3 µF 400 2000 -40 °C up to +85 °C 45 39.6 15 3.5 8 11.5 Ammopack860013
860010472001SPEC
7 files 4.7 µF 25 2000 -40 °C up to +85 °C 34 3 14 2 5 11 Ammopack
860010672008SPEC
7 files 4.7 µF 50 2000 -40 °C up to +85 °C 46 3 10 2 5 11 Ammopack
860010572001SPEC
7 files 4.7 µF 35 2000 -40 °C up to +85 °C 44 3 12 2 5 11 Ammopack860011
860010772008SPEC
7 files 4.7 µF 63 2000 -40 °C up to +85 °C 50 3 9 2 5 11 Ammopack860012
860011374005SPEC
7 files 4.7 µF 400 2000 -40 °C up to +85 °C 55 56.4 15 3.5 8 11.5 Ammopack860013
860010372001SPEC
7 files 10 µF 16 2000 -40 °C up to +85 °C 44 3 16 2 5 11 Ammopack860010
860010472002SPEC
7 files 10 µF 25 2000 -40 °C up to +85 °C 50 3 14 2 5 11 Ammopack
860010672009SPEC
7 files 10 µF 50 2000 -40 °C up to +85 °C 72 5 10 2 5 11 Ammopack
860010572002SPEC
7 files 10 µF 35 2000 -40 °C up to +85 °C 66 3.5 12 2 5 11 Ammopack860011
860010772009SPEC
7 files 10 µF 63 2000 -40 °C up to +85 °C 77 6.3 9 2 5 11 Ammopack860012
860011375006SPEC
7 files 10 µF 400 2000 -40 °C up to +85 °C 100 120 15 5 10 16 Ammopack860013
860010372002SPEC
7 files 22 µF 16 2000 -40 °C up to +85 °C 83 3.52 16 2 5 11 Ammopack860010
860010472003SPEC
7 files 22 µF 25 2000 -40 °C up to +85 °C 94 5.5 14 2 5 11 Ammopack
860010672010SPEC
7 files 22 µF 50 2000 -40 °C up to +85 °C 110 11 10 2 5 11 Ammopack
860010272001SPEC
7 files 22 µF 10 2000 -40 °C up to +85 °C 66 3 19 2 5 11 Ammopack
860010572003SPEC
7 files 22 µF 35 2000 -40 °C up to +85 °C 108 7.7 12 2 5 11 Ammopack860011
860010773010SPEC
7 files 22 µF 63 2000 -40 °C up to +85 °C 127 13.86 9 2.5 6.3 11 Ammopack860012
860011378007SPEC
7 files 22 µF 400 2000 -40 °C up to +85 °C 190 264 15 5 13 20 Ammopack860013
860010372003SPEC
7 files 33 µF 16 2000 -40 °C up to +85 °C 84 5.28 16 2 5 11 Ammopack860010
860010472004SPEC
7 files 33 µF 25 2000 -40 °C up to +85 °C 105 8.25 14 2 5 11 Ammopack
860010672011SPEC
7 files 33 µF 50 2000 -40 °C up to +85 °C 132 16.5 10 2 5 11 Ammopack
860010272002SPEC
7 files 33 µF 10 2000 -40 °C up to +85 °C 88 3.3 19 2 5 11 Ammopack
860010572004SPEC
7 files 33 µF 35 2000 -40 °C up to +85 °C 121 11.55 12 2 5 11 Ammopack860011
860010773011SPEC
7 files 33 µF 63 2000 -40 °C up to +85 °C 149 20.79 9 2.5 6.3 11 Ammopack860012
860011378008SPEC
7 files 33 µF 400 2000 -40 °C up to +85 °C 230 396 15 5 13 25 Ammopack860013
860010372004SPEC
7 files 47 µF 16 2000 -40 °C up to +85 °C 132 7.52 16 2 5 11 Ammopack860010
860010472005SPEC
7 files 47 µF 25 2000 -40 °C up to +85 °C 132 11.75 14 2 5 11 Ammopack
860010272003SPEC
7 files 47 µF 10 2000 -40 °C up to +85 °C 105 4.7 19 2 5 11 Ammopack
860010572005SPEC
7 files 47 µF 35 2000 -40 °C up to +85 °C 143 16.45 12 2 5 11 Ammopack860011
860010673012SPEC
7 files 47 µF 50 2000 -40 °C up to +85 °C 165 23.5 10 2.5 6.3 11 Ammopack
860010773012SPEC
7 files 47 µF 63 2000 -40 °C up to +85 °C 198 29.61 9 2.5 6.3 11 Ammopack860012
860011380009SPEC
7 files 47 µF 400 2000 -40 °C up to +85 °C 270 564 15 7.5 16 25 Ammopack860013
860010372005SPEC
7 files 68 µF 16 2000 -40 °C up to +85 °C 149 10.88 16 2 5 11 Ammopack860010
860010272004SPEC
7 files 68 µF 10 2000 -40 °C up to +85 °C 132 6.8 19 2 5 11 Ammopack
860010473006SPEC
7 files 68 µF 25 2000 -40 °C up to +85 °C 176 17 14 2.5 6.3 11 Ammopack
860010573006SPEC
7 files 68 µF 35 2000 -40 °C up to +85 °C 198 23.8 12 2.5 6.3 11 Ammopack860011
860010674013SPEC
7 files 68 µF 50 2000 -40 °C up to +85 °C 220 34 10 3.5 8 11.5 Ammopack
860010774013SPEC
7 files 68 µF 63 2000 -40 °C up to +85 °C 253 42.84 9 3.5 8 11.5 Ammopack860012
860011380010SPEC
7 files 68 µF 400 2000 -40 °C up to +85 °C 410 816 15 7.5 16 35.5 Ammopack860013
860011381011SPEC
7 files 68 µF 400 2000 -40 °C up to +85 °C 380 816 15 7.5 18 25 Ammopack860013
860010372006SPEC
7 files 100 µF 16 2000 -40 °C up to +85 °C 176 16 16 2 5 11 Ammopack860010
860010272005SPEC
7 files 100 µF 10 2000 -40 °C up to +85 °C 198 10 19 2 5 11 Ammopack
860010473007SPEC
7 files 100 µF 25 2000 -40 °C up to +85 °C 209 25 14 2.5 6.3 11 Ammopack
860010573007SPEC
7 files 100 µF 35 2000 -40 °C up to +85 °C 231 35 12 2.5 6.3 11 Ammopack860011
860010674014SPEC
7 files 100 µF 50 2000 -40 °C up to +85 °C 286 50 10 3.5 8 11.5 Ammopack
860010775014SPEC
7 files 100 µF 63 2000 -40 °C up to +85 °C 330 63 9 5 10 12.5 Ammopack860012
860011381012SPEC
7 files 100 µF 400 2000 -40 °C up to +85 °C 440 1200 15 7.5 18 31.5 Ammopack860013
860010272006SPEC
7 files 120 µF 10 2000 -40 °C up to +85 °C 209 12 19 2 5 11 Ammopack
860010373007SPEC
7 files 120 µF 16 2000 -40 °C up to +85 °C 231 19.2 16 2.5 6.3 11 Ammopack860010
860010473008SPEC
7 files 120 µF 25 2000 -40 °C up to +85 °C 253 30 14 2.5 6.3 11 Ammopack
860010674015SPEC
7 files 120 µF 50 2000 -40 °C up to +85 °C 319 60 10 3.5 8 11.5 Ammopack
860010574008SPEC
7 files 120 µF 35 2000 -40 °C up to +85 °C 275 42 12 3.5 8 11.5 Ammopack860011
860010775015SPEC
7 files 120 µF 63 2000 -40 °C up to +85 °C 396 75.6 9 5 10 16 Ammopack860012
860011381013SPEC
7 files 120 µF 400 2000 -40 °C up to +85 °C 520 1440 15 7.5 18 41 Tray860013
860010272007SPEC
7 files 150 µF 10 2000 -40 °C up to +85 °C 231 15 19 2 5 11 Ammopack
860010373008SPEC
7 files 150 µF 16 2000 -40 °C up to +85 °C 253 24 16 2.5 6.3 11 Ammopack860010
860010473009SPEC
7 files 150 µF 25 2000 -40 °C up to +85 °C 275 37.5 14 2.5 6.3 11 Ammopack
860010574009SPEC
7 files 150 µF 35 2000 -40 °C up to +85 °C 308 52.5 12 3.5 8 11.5 Ammopack860011
860010675016SPEC
7 files 150 µF 50 2000 -40 °C up to +85 °C 363 75 10 5 10 12.5 Ammopack
860010775016SPEC
7 files 150 µF 63 2000 -40 °C up to +85 °C 462 94.5 9 5 10 16 Ammopack860012
860010373009SPEC
7 files 180 µF 16 2000 -40 °C up to +85 °C 275 28.8 16 2.5 6.3 11 Ammopack860010
860010473010SPEC
7 files 180 µF 25 2000 -40 °C up to +85 °C 280 45 14 2.5 6.3 11 Ammopack
860010273008SPEC
7 files 180 µF 10 2000 -40 °C up to +85 °C 253 18 19 2.5 6.3 11 Ammopack
860010574010SPEC
7 files 180 µF 35 2000 -40 °C up to +85 °C 352 63 12 3.5 8 11.5 Ammopack860011
860010675017SPEC
7 files 180 µF 50 2000 -40 °C up to +85 °C 418 90 10 5 10 12.5 Ammopack
860010775017SPEC
7 files 180 µF 63 2000 -40 °C up to +85 °C 528 113.4 9 5 10 16 Ammopack860012
860010373010SPEC
7 files 220 µF 16 2000 -40 °C up to +85 °C 308 35.2 16 2.5 6.3 11 Ammopack860010
860010473011SPEC
7 files 220 µF 25 2000 -40 °C up to +85 °C 310 55 14 2.5 6.3 11 Ammopack
860010273009SPEC
7 files 220 µF 10 2000 -40 °C up to +85 °C 294 22 19 2.5 6.3 11 Ammopack
860010574011SPEC
7 files 220 µF 35 2000 -40 °C up to +85 °C 385 77 12 3.5 8 11.5 Ammopack860011
860010675018SPEC
7 files 220 µF 50 2000 -40 °C up to +85 °C 468 110 10 5 10 12.5 Ammopack
860010775018SPEC
7 files 220 µF 63 2000 -40 °C up to +85 °C 550 138.6 9 5 10 16 Ammopack860012
860010273010SPEC
7 files 330 µF 10 2000 -40 °C up to +85 °C 363 33 19 2.5 6.3 11 Ammopack
860010374011SPEC
7 files 330 µF 16 2000 -40 °C up to +85 °C 407 52.8 16 3.5 8 11.5 Ammopack860010
860010474012SPEC
7 files 330 µF 25 2000 -40 °C up to +85 °C 451 82.5 14 3.5 8 11.5 Ammopack
860010575012SPEC
7 files 330 µF 35 2000 -40 °C up to +85 °C 528 115.5 12 5 10 12.5 Ammopack860011
860010675019SPEC
7 files 330 µF 50 2000 -40 °C up to +85 °C 649 165 10 5 10 16 Ammopack
860010775019SPEC
7 files 330 µF 63 2000 -40 °C up to +85 °C 759 207.9 9 5 10 20 Ammopack
860010273011SPEC
7 files 470 µF 10 2000 -40 °C up to +85 °C 418 47 19 2.5 6.3 11 Ammopack
860010374012SPEC
7 files 470 µF 16 2000 -40 °C up to +85 °C 517 75.2 16 3.5 8 11.5 Ammopack860010
860010474013SPEC
7 files 470 µF 25 2000 -40 °C up to +85 °C 561 117.5 14 3.5 8 11.5 Ammopack
860010575013SPEC
7 files 470 µF 35 2000 -40 °C up to +85 °C 693 164.5 12 5 10 16 Ammopack860011
860010675020SPEC
7 files 470 µF 50 2000 -40 °C up to +85 °C 828 235 10 5 10 20 Ammopack
860010778020SPEC
7 files 470 µF 63 2000 -40 °C up to +85 °C 968 296.1 9 5 13 20 Ammopack860012
860010274012SPEC
7 files 560 µF 10 2000 -40 °C up to +85 °C 506 56 19 3.5 8 11.5 Ammopack
860010375013SPEC
7 files 560 µF 16 2000 -40 °C up to +85 °C 572 89.6 16 5 10 12.5 Ammopack860010
860010475014SPEC
7 files 560 µF 25 2000 -40 °C up to +85 °C 693 140 14 5 10 16 Ammopack
860010575014SPEC
7 files 560 µF 35 2000 -40 °C up to +85 °C 847 196 12 5 10 20 Ammopack860011
860010678021SPEC
7 files 560 µF 50 2000 -40 °C up to +85 °C 902 280 10 5 13 20 Ammopack
860010778021SPEC
7 files 560 µF 63 2000 -40 °C up to +85 °C 1056 352.8 9 5 13 25 Ammopack860012
860010274013SPEC
7 files 680 µF 10 2000 -40 °C up to +85 °C 572 68 19 3.5 8 11.5 Ammopack
860010374014SPEC
7 files 680 µF 16 2000 -40 °C up to +85 °C 640 108.8 16 3.5 8 16 Ammopack860010
860010375015SPEC
7 files 680 µF 16 2000 -40 °C up to +85 °C 682 108.8 16 5 10 12.5 Ammopack860010
860010475015SPEC
7 files 680 µF 25 2000 -40 °C up to +85 °C 792 170 14 5 10 16 Ammopack
860010575015SPEC
7 files 680 µF 35 2000 -40 °C up to +85 °C 891 238 12 5 10 20 Ammopack860011
860010678022SPEC
7 files 680 µF 50 2000 -40 °C up to +85 °C 1056 340 10 5 13 20 Ammopack
860010780022SPEC
7 files 680 µF 63 2000 -40 °C up to +85 °C 1265 428.4 9 7.5 16 25 Ammopack860012
860010275014SPEC
7 files 820 µF 10 2000 -40 °C up to +85 °C 671 82 19 5 10 12.5 Ammopack
860010375016SPEC
7 files 820 µF 16 2000 -40 °C up to +85 °C 803 131.2 16 5 10 16 Ammopack860010
860010475016SPEC
7 files 820 µF 25 2000 -40 °C up to +85 °C 891 205 14 5 10 20 Ammopack
860010578016SPEC
7 files 820 µF 35 2000 -40 °C up to +85 °C 1045 287 12 5 13 20 Ammopack860011
860010678023SPEC
7 files 820 µF 50 2000 -40 °C up to +85 °C 1287 410 10 5 13 25 Ammopack
860010780023SPEC
7 files 820 µF 63 2000 -40 °C up to +85 °C 1430 516.6 9 7.5 16 25 Ammopack860012
860010274015SPEC
7 files 1000 µF 10 2000 -40 °C up to +85 °C 725 100 19 3.5 8 16 Ammopack
860010275016SPEC
7 files 1000 µF 10 2000 -40 °C up to +85 °C 726 100 19 5 10 12.5 Ammopack
860010375017SPEC
7 files 1000 µF 16 2000 -40 °C up to +85 °C 869 160 16 5 10 16 Ammopack860010
860010475017SPEC
7 files 1000 µF 25 2000 -40 °C up to +85 °C 1050 250 14 5 10 20 Ammopack
860010578017SPEC
7 files 1000 µF 35 2000 -40 °C up to +85 °C 1265 350 12 5 13 20 Ammopack860011
860010678024SPEC
7 files 1000 µF 50 2000 -40 °C up to +85 °C 1485 500 10 5 13 25 Ammopack
860010780024SPEC
7 files 1000 µF 63 2000 -40 °C up to +85 °C 1540 630 9 7.5 16 25 Ammopack
860010375018SPEC
7 files 1200 µF 16 2000 -40 °C up to +85 °C 979 192 16 5 10 16 Ammopack860010
860010275017SPEC
7 files 1200 µF 10 2000 -40 °C up to +85 °C 902 120 19 5 10 16 Ammopack
860010478018SPEC
7 files 1200 µF 25 2000 -40 °C up to +85 °C 1155 300 14 5 13 20 Ammopack
860010578018SPEC
7 files 1200 µF 35 2000 -40 °C up to +85 °C 1375 420 12 5 13 20 Ammopack860011
860010680025SPEC
7 files 1200 µF 50 2000 -40 °C up to +85 °C 1617 600 10 7.5 16 25 Ammopack
860010780025SPEC
7 files 1200 µF 63 2000 -40 °C up to +85 °C 1837 756 9 7.5 16 31.5 Ammopack860012
860010275018SPEC
7 files 1500 µF 10 2000 -40 °C up to +85 °C 1001 150 19 5 10 16 Ammopack
860010375019SPEC
7 files 1500 µF 16 2000 -40 °C up to +85 °C 1100 240 16 5 10 20 Ammopack860010
860010478019SPEC
7 files 1500 µF 25 2000 -40 °C up to +85 °C 1353 375 14 5 13 20 Ammopack
860010578019SPEC
7 files 1500 µF 35 2000 -40 °C up to +85 °C 1570 525 12 5 13 25 Ammopack860011
860010680026SPEC
7 files 1500 µF 50 2000 -40 °C up to +85 °C 1848 750 10 7.5 16 31.5 Ammopack
860010780026SPEC
7 files 1500 µF 63 2000 -40 °C up to +85 °C 2090 945 9 7.5 16 35.5 Ammopack860012
860010275019SPEC
7 files 1800 µF 10 2000 -40 °C up to +85 °C 1089 180 19 5 10 20 Ammopack
860010378020SPEC
7 files 1800 µF 16 2000 -40 °C up to +85 °C 1298 288 16 5 13 20 Ammopack860010
860010478020SPEC
7 files 1800 µF 25 2000 -40 °C up to +85 °C 1496 450 14 5 13 20 Ammopack
860010580020SPEC
7 files 1800 µF 35 2000 -40 °C up to +85 °C 1749 630 12 7.5 16 25 Ammopack860011
860010680027SPEC
7 files 1800 µF 50 2000 -40 °C up to +85 °C 2112 900 10 7.5 16 31.5 Ammopack
860010780027SPEC
7 files 1800 µF 63 2000 -40 °C up to +85 °C 2255 1134 9 7.5 16 35.5 Ammopack860012
860010275020SPEC
7 files 2200 µF 10 2000 -40 °C up to +85 °C 1210 220 19 5 10 20 Ammopack
860010378021SPEC
7 files 2200 µF 16 2000 -40 °C up to +85 °C 1485 352 16 5 13 20 Ammopack860010
860010478021SPEC
7 files 2200 µF 25 2000 -40 °C up to +85 °C 1705 550 14 5 13 25 Ammopack
860010580021SPEC
7 files 2200 µF 35 2000 -40 °C up to +85 °C 1870 770 12 7.5 16 25 Ammopack860011
860010680028SPEC
7 files 2200 µF 50 2000 -40 °C up to +85 °C 2310 1100 10 7.5 16 35.5 Ammopack
860010781028SPEC
7 files 2200 µF 63 2000 -40 °C up to +85 °C 2475 1386 9 7.5 18 35.5 Ammopack860012
860010378022SPEC
7 files 2700 µF 16 2000 -40 °C up to +85 °C 1716 432 16 5 13 20 Ammopack860010
860010278021SPEC
7 files 2700 µF 10 2000 -40 °C up to +85 °C 1419 270 19 5 13 20 Ammopack
860010480022SPEC
7 files 2700 µF 25 2000 -40 °C up to +85 °C 1804 675 14 7.5 16 25 Ammopack
860010580022SPEC
7 files 2700 µF 35 2000 -40 °C up to +85 °C 2178 945 12 7.5 16 31.5 Ammopack860011
860010681029SPEC
7 files 2700 µF 50 2000 -40 °C up to +85 °C 2420 1350 10 7.5 18 31.5 Ammopack
860010783029SPEC
7 files 2700 µF 63 2000 -40 °C up to +85 °C 2860 1701 9 10 22 41 Tray860012
860010378023SPEC
7 files 3300 µF 16 2000 -40 °C up to +85 °C 1750 528 16 5 13 20 Ammopack860010
860010278022SPEC
7 files 3300 µF 10 2000 -40 °C up to +85 °C 1540 330 19 5 13 20 Ammopack
860010480023SPEC
7 files 3300 µF 25 2000 -40 °C up to +85 °C 1870 825 14 7.5 16 25 Ammopack
860010580023SPEC
7 files 3300 µF 35 2000 -40 °C up to +85 °C 2365 1155 12 7.5 16 31.5 Ammopack860011
860010681030SPEC
7 files 3300 µF 50 2000 -40 °C up to +85 °C 2750 1650 10 7.5 18 35.5 Ammopack
860010783030SPEC
7 files 3300 µF 63 2000 -40 °C up to +85 °C 3080 2079 9 10 22 41 Tray860012
860010278023SPEC
7 files 3900 µF 10 2000 -40 °C up to +85 °C 1760 390 19 5 13 20 Ammopack
860010380024SPEC
7 files 3900 µF 16 2000 -40 °C up to +85 °C 2002 624 16 7.5 16 25 Ammopack860010
860010480024SPEC
7 files 3900 µF 25 2000 -40 °C up to +85 °C 2343 975 14 7.5 16 31.5 Ammopack
860010581024SPEC
7 files 3900 µF 35 2000 -40 °C up to +85 °C 2640 1365 12 7.5 18 31.5 Ammopack860011
860010681031SPEC
7 files 3900 µF 50 2000 -40 °C up to +85 °C 2871 1950 10 7.5 18 41 Tray
860010278024SPEC
7 files 4700 µF 10 2000 -40 °C up to +85 °C 1980 470 19 5 13 25 Ammopack
860010380025SPEC
7 files 4700 µF 16 2000 -40 °C up to +85 °C 2310 752 16 7.5 16 25 Ammopack860010
860010480025SPEC
7 files 4700 µF 25 2000 -40 °C up to +85 °C 2640 1175 14 7.5 16 31.5 Ammopack
860010581025SPEC
7 files 4700 µF 35 2000 -40 °C up to +85 °C 2860 1645 12 7.5 18 35.5 Ammopack860011
860010683032SPEC
7 files 4700 µF 50 2000 -40 °C up to +85 °C 3355 2350 10 10 22 41 Tray
860010280025SPEC
7 files 5600 µF 10 2000 -40 °C up to +85 °C 2189 560 19 7.5 16 25 Ammopack
860010380026SPEC
7 files 5600 µF 16 2000 -40 °C up to +85 °C 2453 896 16 7.5 16 31.5 Ammopack860010
860010481026SPEC
7 files 5600 µF 25 2000 -40 °C up to +85 °C 2816 1400 14 7.5 18 31.5 Ammopack
860010581026SPEC
7 files 5600 µF 35 2000 -40 °C up to +85 °C 2915 1960 12 7.5 18 41 Tray860011
860010280026SPEC
7 files 6800 µF 10 2000 -40 °C up to +85 °C 2475 680 19 7.5 16 25 Ammopack
860010380027SPEC
7 files 6800 µF 16 2000 -40 °C up to +85 °C 2805 1088 16 7.5 16 31.5 Ammopack860010
860010481027SPEC
7 files 6800 µF 25 2000 -40 °C up to +85 °C 2970 1700 14 7.5 18 35.5 Ammopack
860010583027SPEC
7 files 6800 µF 35 2000 -40 °C up to +85 °C 3630 2380 12 10 22 41 Tray860011
860010280027SPEC
7 files 8200 µF 10 2000 -40 °C up to +85 °C 2541 820 19 7.5 16 31.5 Ammopack
860010380028SPEC
7 files 8200 µF 16 2000 -40 °C up to +85 °C 2893 1312 16 7.5 16 35.5 Ammopack860010
860010481028SPEC
7 files 8200 µF 25 2000 -40 °C up to +85 °C 2981 2050 14 7.5 18 35.5 Ammopack
860010280028SPEC
7 files 10000 µF 10 2000 -40 °C up to +85 °C 2640 1000 19 7.5 16 35.5 Ammopack
860010381029SPEC
7 files 10000 µF 16 2000 -40 °C up to +85 °C 2970 1600 16 7.5 18 35.5 Ammopack860010
860010483029SPEC
7 files 10000 µF 25 2000 -40 °C up to +85 °C 3960 2500 14 10 22 41 Tray
860010381030SPEC
7 files 12000 µF 16 2000 -40 °C up to +85 °C 3058 1920 16 7.5 18 35.5 Ammopack860010
860010281029SPEC
7 files 12000 µF 10 2000 -40 °C up to +85 °C 3025 1200 19 7.5 18 35.5 Ammopack
860010281030SPEC
7 files 15000 µF 10 2000 -40 °C up to +85 °C 3310 1500 19 7.5 18 35.5 Ammopack
860010383031SPEC
7 files 15000 µF 16 2000 -40 °C up to +85 °C 3905 2400 16 10 22 41 Tray860010
860010281031SPEC
7 files 18000 µF 10 2000 -40 °C up to +85 °C 3410 1800 19 7.5 18 41 Tray
860010283032SPEC
7 files 22000 µF 10 2000 -40 °C up to +85 °C 4092 2200 19 10 22 41 Tray
860010283033SPEC
7 files 33000 µF 10 2000 -40 °C up to +85 °C 4620 3300 19 10 22 51 Tray
Order Code Data­sheet Simu­lation
860010672004SPEC
860010772004SPEC
860011373001SPEC
860010672005SPEC
860010772005SPEC
860011373002SPEC
860010672006SPEC
860010772006SPEC
860011374003SPEC
860010672007SPEC
860010772007SPEC
860011374004SPEC
860010472001SPEC
860010672008SPEC
860010572001SPEC
860010772008SPEC
860011374005SPEC
860010372001SPEC
860010472002SPEC
860010672009SPEC
860010572002SPEC
860010772009SPEC
860011375006SPEC
860010372002SPEC
860010472003SPEC
860010672010SPEC
860010272001SPEC
860010572003SPEC
860010773010SPEC
860011378007SPEC
860010372003SPEC
860010472004SPEC
860010672011SPEC
860010272002SPEC
860010572004SPEC
860010773011SPEC
860011378008SPEC
860010372004SPEC
860010472005SPEC
860010272003SPEC
860010572005SPEC
860010673012SPEC
860010773012SPEC
860011380009SPEC
860010372005SPEC
860010272004SPEC
860010473006SPEC
860010573006SPEC
860010674013SPEC
860010774013SPEC
860011380010SPEC
860011381011SPEC
860010372006SPEC
860010272005SPEC
860010473007SPEC
860010573007SPEC
860010674014SPEC
860010775014SPEC
860011381012SPEC
860010272006SPEC
860010373007SPEC
860010473008SPEC
860010674015SPEC
860010574008SPEC
860010775015SPEC
860011381013SPEC
860010272007SPEC
860010373008SPEC
860010473009SPEC
860010574009SPEC
860010675016SPEC
860010775016SPEC
860010373009SPEC
860010473010SPEC
860010273008SPEC
860010574010SPEC
860010675017SPEC
860010775017SPEC
860010373010SPEC
860010473011SPEC
860010273009SPEC
860010574011SPEC
860010675018SPEC
860010775018SPEC
860010273010SPEC
860010374011SPEC
860010474012SPEC
860010575012SPEC
860010675019SPEC
860010775019SPEC
860010273011SPEC
860010374012SPEC
860010474013SPEC
860010575013SPEC
860010675020SPEC
860010778020SPEC
860010274012SPEC
860010375013SPEC
860010475014SPEC
860010575014SPEC
860010678021SPEC
860010778021SPEC
860010274013SPEC
860010374014SPEC
860010375015SPEC
860010475015SPEC
860010575015SPEC
860010678022SPEC
860010780022SPEC
860010275014SPEC
860010375016SPEC
860010475016SPEC
860010578016SPEC
860010678023SPEC
860010780023SPEC
860010274015SPEC
860010275016SPEC
860010375017SPEC
860010475017SPEC
860010578017SPEC
860010678024SPEC
860010780024SPEC
860010375018SPEC
860010275017SPEC
860010478018SPEC
860010578018SPEC
860010680025SPEC
860010780025SPEC
860010275018SPEC
860010375019SPEC
860010478019SPEC
860010578019SPEC
860010680026SPEC
860010780026SPEC
860010275019SPEC
860010378020SPEC
860010478020SPEC
860010580020SPEC
860010680027SPEC
860010780027SPEC
860010275020SPEC
860010378021SPEC
860010478021SPEC
860010580021SPEC
860010680028SPEC
860010781028SPEC
860010378022SPEC
860010278021SPEC
860010480022SPEC
860010580022SPEC
860010681029SPEC
860010783029SPEC
860010378023SPEC
860010278022SPEC
860010480023SPEC
860010580023SPEC
860010681030SPEC
860010783030SPEC
860010278023SPEC
860010380024SPEC
860010480024SPEC
860010581024SPEC
860010681031SPEC
860010278024SPEC
860010380025SPEC
860010480025SPEC
860010581025SPEC
860010683032SPEC
860010280025SPEC
860010380026SPEC
860010481026SPEC
860010581026SPEC
860010280026SPEC
860010380027SPEC
860010481027SPEC
860010583027SPEC
860010280027SPEC
860010380028SPEC
860010481028SPEC
860010280028SPEC
860010381029SPEC
860010483029SPEC
860010381030SPEC
860010281029SPEC
860010281030SPEC
860010383031SPEC
860010281031SPEC
860010283032SPEC
860010283033SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
L
(mm)
PackagingDesign Kit Samples

Videos

#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies

Videos

How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic

Videos

Webinar: Introduction to the capacitor technologies and how to use them