Size | Dimensions | L (mm) | Mount | |
---|---|---|---|---|
⌀ 5 mm | 11 | Radial THT | ||
⌀ 6.3 mm | - | Radial THT | ||
⌀ 8 mm | - | Radial THT | ||
⌀ 10 mm | - | - | ||
⌀ 13 mm | - | - | ||
⌀ 16 mm | - | - | ||
⌀ 18 mm | - | - | ||
⌀ 22 mm | 31 | - | ||
⌀ 25 mm | 51 | Radial THT |
LTSpice files
Characteristics
- General purpose product series with max. operating temperature of +105 °C
- Mounting style: THT Radial
- Capacitance range: 0.1 µF ‒ 18000 µF
- Capacitance tolerance: ±20 %
- Operating temperature:
-40 °C up to +105 °C for UR < 400 V(DC)
-25 °C up to +105 °C for UR ≥ 400 V(DC) - Endurance: 2000 h @ +105 °C
- Dimensions (DxL) in mm: 5.0 x 11.0 up to 22.0 x 31.0
- Recommended soldering: Wave soldering
Applications
- Filtering
- Smoothing
- Energy storage
- Coupling
- e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera
Application Notes
- ANP071 Aluminum Electrolytic vs. Aluminum Polymer Capacitor and how its benefits are used properly
- ANP109 Impedance Spectra of Different Capacitor Technologies
- ANP125 Acoustic Effect of Harmonic Distortions caused by Aluminum Electrolytic Capacitors
- SN008 Expected Lifetime of Aluminum Electrolytic and Aluminum Polymer Capacitor
- SN019 Afraid of aging? The effects of time on electrolytic capacitors
Products
All
⌀ 5 mm
⌀ 6.3 mm
⌀ 8 mm
⌀ 10 mm
⌀ 13 mm
⌀ 16 mm
⌀ 18 mm
⌀ 22 mm
⌀ 25 mm
Order Code | Datasheet | Simulation | Downloads | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
860020672004 | SPEC | 7 files | 0.47 µF | 50 | 2000 | -40 °C up to +105 °C | 7 | 3 | 10 | 2 | 5 | 11 | Ammopack | – | ||
860020772004 | SPEC | 7 files | 0.47 µF | 63 | 2000 | -40 °C up to +105 °C | 7 | 3 | 9 | 2 | 5 | 11 | Ammopack | 860022 | ||
860021373001 | SPEC | 7 files | 0.47 µF | 400 | 2000 | -25 °C up to +105 °C | 14 | 5.64 | 15 | 2.5 | 6.3 | 11 | Ammopack | 860023 | ||
860020672005 | SPEC | 7 files | 1 µF | 50 | 2000 | -40 °C up to +105 °C | 13 | 3 | 10 | 2 | 5 | 11 | Ammopack | – | ||
860020772005 | SPEC | 7 files | 1 µF | 63 | 2000 | -40 °C up to +105 °C | 13 | 3 | 9 | 2 | 5 | 11 | Ammopack | 860022 | ||
860021373002 | SPEC | 7 files | 1 µF | 400 | 2000 | -25 °C up to +105 °C | 17 | 12 | 15 | 2.5 | 6.3 | 11 | Ammopack | 860023 | ||
860020672006 | SPEC | 7 files | 2.2 µF | 50 | 2000 | -40 °C up to +105 °C | 20 | 3 | 10 | 2 | 5 | 11 | Ammopack | – | ||
860020772006 | SPEC | 7 files | 2.2 µF | 63 | 2000 | -40 °C up to +105 °C | 20 | 3 | 9 | 2 | 5 | 11 | Ammopack | 860022 | ||
860021373003 | SPEC | 7 files | 2.2 µF | 400 | 2000 | -25 °C up to +105 °C | 34 | 26.4 | 15 | 2.5 | 6.3 | 15 | Ammopack | 860023 | ||
860021374004 | SPEC | 7 files | 2.2 µF | 400 | 2000 | -25 °C up to +105 °C | 35 | 26.4 | 15 | 3.5 | 8 | 11.5 | Ammopack | 860023 | ||
860020672007 | SPEC | 7 files | 3.3 µF | 50 | 2000 | -40 °C up to +105 °C | 26 | 3 | 10 | 2 | 5 | 11 | Ammopack | – | ||
860020772007 | SPEC | 7 files | 3.3 µF | 63 | 2000 | -40 °C up to +105 °C | 28 | 3 | 9 | 2 | 5 | 11 | Ammopack | 860022 | ||
860021373005 | SPEC | 7 files | 3.3 µF | 400 | 2000 | -25 °C up to +105 °C | 35 | 39.6 | 15 | 2.5 | 6.3 | 15 | Ammopack | 860023 | ||
860021374006 | SPEC | 7 files | 3.3 µF | 400 | 2000 | -25 °C up to +105 °C | 36 | 39.6 | 15 | 3.5 | 8 | 11.5 | Ammopack | 860023 | ||
860021375007 | SPEC | 7 files | 3.3 µF | 400 | 2000 | -25 °C up to +105 °C | 41 | 39.6 | 15 | 5 | 10 | 12.5 | Ammopack | 860023 | ||
860020472001 | SPEC | 7 files | 4.7 µF | 25 | 2000 | -40 °C up to +105 °C | 26 | 3 | 14 | 2 | 5 | 11 | Ammopack | – | ||
860020672008 | SPEC | 7 files | 4.7 µF | 50 | 2000 | -40 °C up to +105 °C | 32 | 3 | 10 | 2 | 5 | 11 | Ammopack | – | ||
860020572001 | SPEC | 7 files | 4.7 µF | 35 | 2000 | -40 °C up to +105 °C | 28 | 3 | 12 | 2 | 5 | 11 | Ammopack | 860021 | ||
860020772008 | SPEC | 7 files | 4.7 µF | 63 | 2000 | -40 °C up to +105 °C | 32 | 3 | 9 | 2 | 5 | 11 | Ammopack | 860022 | ||
860021374008 | SPEC | 7 files | 4.7 µF | 400 | 2000 | -25 °C up to +105 °C | 48 | 56.4 | 15 | 3.5 | 8 | 11.5 | Ammopack | 860023 | ||
860021373025 | SPEC | – | 9 files | 4.7 µF | 400 | 2000 | – | 50 | 56.4 | 15 | 2.5 | 6.3 | 15 | Ammopack | – | |
860020472002 | SPEC | 7 files | 6.8 µF | 25 | 2000 | -40 °C up to +105 °C | 32 | 3 | 14 | 2 | 5 | 11 | Ammopack | – | ||
860020672009 | SPEC | 7 files | 6.8 µF | 50 | 2000 | -40 °C up to +105 °C | 40 | 3.4 | 10 | 2 | 5 | 11 | Ammopack | – | ||
860020572002 | SPEC | 7 files | 6.8 µF | 35 | 2000 | -40 °C up to +105 °C | 36 | 3 | 12 | 2 | 5 | 11 | Ammopack | 860021 | ||
860020772009 | SPEC | 7 files | 6.8 µF | 63 | 2000 | -40 °C up to +105 °C | 40 | 4.284 | 9 | 2 | 5 | 11 | Ammopack | 860022 | ||
860021374009 | SPEC | 7 files | 6.8 µF | 400 | 2000 | -25 °C up to +105 °C | 75 | 81.6 | 15 | 3.5 | 8 | 14 | Ammopack | 860023 | ||
860021375010 | SPEC | 7 files | 6.8 µF | 400 | 2000 | -25 °C up to +105 °C | 82 | 81.6 | 15 | 5 | 10 | 12.5 | Ammopack | 860023 | ||
860020372001 | SPEC | 7 files | 10 µF | 16 | 2000 | -40 °C up to +105 °C | 35 | 3 | 15 | 2 | 5 | 11 | Ammopack | – | ||
860020472003 | SPEC | 7 files | 10 µF | 25 | 2000 | -40 °C up to +105 °C | 38 | 3 | 14 | 2 | 5 | 11 | Ammopack | – | ||
860020672010 | SPEC | 7 files | 10 µF | 50 | 2000 | -40 °C up to +105 °C | 48 | 5 | 10 | 2 | 5 | 11 | Ammopack | – | ||
860020572003 | SPEC | 7 files | 10 µF | 35 | 2000 | -40 °C up to +105 °C | 46 | 3.5 | 12 | 2 | 5 | 11 | Ammopack | 860021 | ||
860020772010 | SPEC | 7 files | 10 µF | 63 | 2000 | -40 °C up to +105 °C | 42 | 6.3 | 9 | 2 | 5 | 11 | Ammopack | 860022 | ||
860021375011 | SPEC | 7 files | 10 µF | 400 | 2000 | -25 °C up to +105 °C | 104 | 120 | 15 | 5 | 10 | 14 | Ammopack | 860023 | ||
860020372002 | SPEC | 7 files | 22 µF | 16 | 2000 | -40 °C up to +105 °C | 54 | 3.52 | 15 | 2 | 5 | 11 | Ammopack | – | ||
860020472004 | SPEC | 7 files | 22 µF | 25 | 2000 | -40 °C up to +105 °C | 58 | 5.5 | 14 | 2 | 5 | 11 | Ammopack | – | ||
860020672011 | SPEC | 7 files | 22 µF | 50 | 2000 | -40 °C up to +105 °C | 60 | 11 | 10 | 2 | 5 | 11 | Ammopack | – | ||
860020272001 | SPEC | 7 files | 22 µF | 10 | 2000 | -40 °C up to +105 °C | 45 | 3 | 17 | 2 | 5 | 11 | Ammopack | – | ||
860020572004 | SPEC | 7 files | 22 µF | 35 | 2000 | -40 °C up to +105 °C | 61 | 7.7 | 12 | 2 | 5 | 11 | Ammopack | 860021 | ||
860020773011 | SPEC | 7 files | 22 µF | 63 | 2000 | -40 °C up to +105 °C | 82 | 13.86 | 9 | 2.5 | 6.3 | 11 | Ammopack | 860022 | ||
860021375012 | SPEC | 7 files | 22 µF | 400 | 2000 | -25 °C up to +105 °C | 162 | 264 | 15 | 5 | 10 | 25 | Ammopack | 860023 | ||
860021378013 | SPEC | 7 files | 22 µF | 400 | 2000 | -25 °C up to +105 °C | 170 | 264 | 15 | 5 | 13 | 20 | Ammopack | 860023 | ||
860021374027 | SPEC | 6 files | 22 µF | 400 | 2000 | -25 °C up to +105 °C | 200 | 264 | 15 | 3.5 | 8 | 16 | Ammopack | – | ||
860020372003 | SPEC | 7 files | 33 µF | 16 | 2000 | -40 °C up to +105 °C | 64 | 5.28 | 15 | 2 | 5 | 11 | Ammopack | – | ||
860020472005 | SPEC | 7 files | 33 µF | 25 | 2000 | -40 °C up to +105 °C | 69 | 8.25 | 14 | 2 | 5 | 11 | Ammopack | – | ||
860020672012 | SPEC | 7 files | 33 µF | 50 | 2000 | -40 °C up to +105 °C | 75 | 16.5 | 10 | 2 | 5 | 11 | Ammopack | – | ||
860020272002 | SPEC | 7 files | 33 µF | 10 | 2000 | -40 °C up to +105 °C | 60 | 3.3 | 17 | 2 | 5 | 11 | Ammopack | – | ||
860020572005 | SPEC | 7 files | 33 µF | 35 | 2000 | -40 °C up to +105 °C | 75 | 11.55 | 12 | 2 | 5 | 11 | Ammopack | 860021 | ||
860020773012 | SPEC | 7 files | 33 µF | 63 | 2000 | -40 °C up to +105 °C | 100 | 20.79 | 9 | 2.5 | 6.3 | 11 | Ammopack | 860022 | ||
860021378014 | SPEC | 7 files | 33 µF | 400 | 2000 | -25 °C up to +105 °C | 235 | 396 | 15 | 5 | 13 | 20 | Ammopack | 860023 | ||
860020372004 | SPEC | 7 files | 47 µF | 16 | 2000 | -40 °C up to +105 °C | 100 | 7.52 | 15 | 2 | 5 | 11 | Ammopack | – | ||
860020472006 | SPEC | 7 files | 47 µF | 25 | 2000 | -40 °C up to +105 °C | 105 | 11.75 | 14 | 2 | 5 | 11 | Ammopack | – | ||
860020272003 | SPEC | 7 files | 47 µF | 10 | 2000 | -40 °C up to +105 °C | 70 | 4.7 | 17 | 2 | 5 | 11 | Ammopack | – | ||
860020572006 | SPEC | 7 files | 47 µF | 35 | 2000 | -40 °C up to +105 °C | 110 | 16.45 | 12 | 2 | 5 | 11 | Ammopack | 860021 | ||
860020673013 | SPEC | 7 files | 47 µF | 50 | 2000 | -40 °C up to +105 °C | 115 | 23.5 | 10 | 2.5 | 6.3 | 11 | Ammopack | – | ||
860020773013 | SPEC | 7 files | 47 µF | 63 | 2000 | -40 °C up to +105 °C | 125 | 29.61 | 9 | 2.5 | 6.3 | 11 | Ammopack | 860022 | ||
860021380015 | SPEC | 7 files | 47 µF | 400 | 2000 | -25 °C up to +105 °C | 300 | 564 | 15 | 7.5 | 16 | 25 | Ammopack | 860023 | ||
860021380016 | SPEC | 7 files | 56 µF | 400 | 2000 | -25 °C up to +105 °C | 360 | 672 | 15 | 7.5 | 16 | 25 | Ammopack | 860023 | ||
860020372005 | SPEC | 7 files | 68 µF | 16 | 2000 | -40 °C up to +105 °C | 105 | 10.88 | 15 | 2 | 5 | 11 | Ammopack | – | ||
860020272004 | SPEC | 7 files | 68 µF | 10 | 2000 | -40 °C up to +105 °C | 80 | 6.8 | 17 | 2 | 5 | 11 | Ammopack | – | ||
860020473007 | SPEC | 7 files | 68 µF | 25 | 2000 | -40 °C up to +105 °C | 120 | 17 | 14 | 2.5 | 6.3 | 11 | Ammopack | – | ||
860020673014 | SPEC | 7 files | 68 µF | 50 | 2000 | -40 °C up to +105 °C | 130 | 34 | 10 | 2.5 | 6.3 | 11 | Ammopack | – | ||
860020573007 | SPEC | 7 files | 68 µF | 35 | 2000 | -40 °C up to +105 °C | 140 | 23.8 | 12 | 2.5 | 6.3 | 11 | Ammopack | 860021 | ||
860020774014 | SPEC | 7 files | 68 µF | 63 | 2000 | -40 °C up to +105 °C | 155 | 42.84 | 9 | 3.5 | 8 | 11.5 | Ammopack | 860022 | ||
860021380017 | SPEC | 7 files | 68 µF | 400 | 2000 | -25 °C up to +105 °C | 410 | 816 | 15 | 7.5 | 16 | 25 | Ammopack | 860023 | ||
860021380018 | SPEC | 7 files | 82 µF | 400 | 2000 | -25 °C up to +105 °C | 480 | 984 | 15 | 7.5 | 16 | 31.5 | Ammopack | 860023 | ||
860021381019 | SPEC | 7 files | 82 µF | 400 | 2000 | -25 °C up to +105 °C | 470 | 984 | 15 | 7.5 | 18 | 25 | Ammopack | 860023 | ||
860020372006 | SPEC | 7 files | 100 µF | 16 | 2000 | -40 °C up to +105 °C | 115 | 16 | 15 | 2 | 5 | 11 | Ammopack | – | ||
860020272005 | SPEC | 7 files | 100 µF | 10 | 2000 | -40 °C up to +105 °C | 105 | 10 | 17 | 2 | 5 | 11 | Ammopack | – | ||
860020473008 | SPEC | 7 files | 100 µF | 25 | 2000 | -40 °C up to +105 °C | 145 | 25 | 14 | 2.5 | 6.3 | 11 | Ammopack | – | ||
860020573008 | SPEC | 7 files | 100 µF | 35 | 2000 | -40 °C up to +105 °C | 160 | 35 | 12 | 2.5 | 6.3 | 11 | Ammopack | 860021 | ||
860020674015 | SPEC | 7 files | 100 µF | 50 | 2000 | -40 °C up to +105 °C | 200 | 50 | 10 | 3.5 | 8 | 11.5 | Ammopack | – | ||
860020775015 | SPEC | 7 files | 100 µF | 63 | 2000 | -40 °C up to +105 °C | 230 | 63 | 9 | 5 | 10 | 12.5 | Ammopack | 860022 | ||
860021380020 | SPEC | 7 files | 100 µF | 400 | 2000 | -25 °C up to +105 °C | 520 | 1200 | 15 | 7.5 | 16 | 31.5 | Ammopack | 860023 | ||
860020272006 | SPEC | 7 files | 120 µF | 10 | 2000 | -40 °C up to +105 °C | 110 | 12 | 17 | 2 | 5 | 11 | Ammopack | – | ||
860020373007 | SPEC | 7 files | 120 µF | 16 | 2000 | -40 °C up to +105 °C | 155 | 19.2 | 15 | 2.5 | 6.3 | 11 | Ammopack | – | ||
860020473009 | SPEC | 7 files | 120 µF | 25 | 2000 | -40 °C up to +105 °C | 175 | 30 | 14 | 2.5 | 6.3 | 11 | Ammopack | – | ||
860020574009 | SPEC | 7 files | 120 µF | 35 | 2000 | -40 °C up to +105 °C | 185 | 42 | 12 | 3.5 | 8 | 11.5 | Ammopack | 860021 | ||
860020674016 | SPEC | 7 files | 120 µF | 50 | 2000 | -40 °C up to +105 °C | 220 | 60 | 10 | 3.5 | 8 | 16 | Ammopack | – | ||
860020675017 | SPEC | 7 files | 120 µF | 50 | 2000 | -40 °C up to +105 °C | 225 | 60 | 10 | 5 | 10 | 12.5 | Ammopack | – | ||
860020775016 | SPEC | 7 files | 120 µF | 63 | 2000 | -40 °C up to +105 °C | 255 | 75.6 | 9 | 5 | 10 | 16 | Ammopack | 860022 | ||
860021381021 | SPEC | 7 files | 120 µF | 400 | 2000 | -25 °C up to +105 °C | 550 | 1440 | 15 | 7.5 | 18 | 31.5 | Ammopack | 860023 | ||
860020272007 | SPEC | 7 files | 150 µF | 10 | 2000 | -40 °C up to +105 °C | 120 | 15 | 17 | 2 | 5 | 11 | Ammopack | – | ||
860020373008 | SPEC | 7 files | 150 µF | 16 | 2000 | -40 °C up to +105 °C | 170 | 24 | 15 | 2.5 | 6.3 | 11 | Ammopack | – | ||
860020473010 | SPEC | 7 files | 150 µF | 25 | 2000 | -40 °C up to +105 °C | 180 | 37.5 | 14 | 2.5 | 6.3 | 11 | Ammopack | – | ||
860020574010 | SPEC | 7 files | 150 µF | 35 | 2000 | -40 °C up to +105 °C | 215 | 52.5 | 12 | 3.5 | 8 | 11.5 | Ammopack | 860021 | ||
860020675018 | SPEC | 7 files | 150 µF | 50 | 2000 | -40 °C up to +105 °C | 245 | 75 | 10 | 5 | 10 | 12.5 | Ammopack | – | ||
860020775017 | SPEC | 7 files | 150 µF | 63 | 2000 | -40 °C up to +105 °C | 270 | 94.5 | 9 | 5 | 10 | 16 | Ammopack | 860022 | ||
860021381022 | SPEC | 7 files | 150 µF | 400 | 2000 | -25 °C up to +105 °C | 610 | 1800 | 15 | 7.5 | 18 | 35.5 | Ammopack | 860023 | ||
860021383023 | SPEC | 7 files | 150 µF | 400 | 2000 | -25 °C up to +105 °C | 640 | 1800 | 15 | 10 | 22 | 31 | Tray | 860023 | ||
860020373009 | SPEC | 7 files | 180 µF | 16 | 2000 | -40 °C up to +105 °C | 190 | 28.8 | 15 | 2.5 | 6.3 | 11 | Ammopack | – | ||
860020273008 | SPEC | 7 files | 180 µF | 10 | 2000 | -40 °C up to +105 °C | 160 | 18 | 17 | 2.5 | 6.3 | 11 | Ammopack | – | ||
860020474011 | SPEC | 7 files | 180 µF | 25 | 2000 | -40 °C up to +105 °C | 210 | 45 | 14 | 3.5 | 8 | 11.5 | Ammopack | – | ||
860020574011 | SPEC | 7 files | 180 µF | 35 | 2000 | -40 °C up to +105 °C | 225 | 63 | 12 | 3.5 | 8 | 11.5 | Ammopack | 860021 | ||
860020675019 | SPEC | 7 files | 180 µF | 50 | 2000 | -40 °C up to +105 °C | 260 | 90 | 10 | 5 | 10 | 12.5 | Ammopack | – | ||
860020775018 | SPEC | 7 files | 180 µF | 63 | 2000 | -40 °C up to +105 °C | 310 | 113.4 | 9 | 5 | 10 | 16 | Ammopack | 860022 | ||
860021381024 | SPEC | 7 files | 180 µF | 400 | 2000 | -25 °C up to +105 °C | 700 | 2160 | 15 | 7.5 | 18 | 45 | Tray | 860023 | ||
860020373010 | SPEC | 7 files | 220 µF | 16 | 2000 | -40 °C up to +105 °C | 215 | 35.2 | 15 | 2.5 | 6.3 | 11 | Ammopack | – | ||
860020273009 | SPEC | 7 files | 220 µF | 10 | 2000 | -40 °C up to +105 °C | 175 | 22 | 17 | 2.5 | 6.3 | 11 | Ammopack | – | ||
860020474012 | SPEC | 7 files | 220 µF | 25 | 2000 | -40 °C up to +105 °C | 235 | 55 | 14 | 3.5 | 8 | 11.5 | Ammopack | – | ||
860020574012 | SPEC | 7 files | 220 µF | 35 | 2000 | -40 °C up to +105 °C | 255 | 77 | 12 | 3.5 | 8 | 11.5 | Ammopack | 860021 | ||
860020675020 | SPEC | 7 files | 220 µF | 50 | 2000 | -40 °C up to +105 °C | 345 | 110 | 10 | 5 | 10 | 12.5 | Ammopack | – | ||
860020775019 | SPEC | 7 files | 220 µF | 63 | 2000 | -40 °C up to +105 °C | 375 | 138.6 | 9 | 5 | 10 | 16 | Ammopack | 860022 | ||
860020373011 | SPEC | 7 files | 330 µF | 16 | 2000 | -40 °C up to +105 °C | 225 | 52.8 | 15 | 2.5 | 6.3 | 11 | Ammopack | – | ||
860020273010 | SPEC | 7 files | 330 µF | 10 | 2000 | -40 °C up to +105 °C | 205 | 33 | 17 | 2.5 | 6.3 | 11 | Ammopack | – | ||
860020474013 | SPEC | 7 files | 330 µF | 25 | 2000 | -40 °C up to +105 °C | 310 | 82.5 | 14 | 3.5 | 8 | 11.5 | Ammopack | – | ||
860020575013 | SPEC | 7 files | 330 µF | 35 | 2000 | -40 °C up to +105 °C | 400 | 115.5 | 12 | 5 | 10 | 12.5 | Ammopack | 860021 | ||
860020675021 | SPEC | 7 files | 330 µF | 50 | 2000 | -40 °C up to +105 °C | 450 | 165 | 10 | 5 | 10 | 16 | Ammopack | – | ||
860020778020 | SPEC | 7 files | 330 µF | 63 | 2000 | -40 °C up to +105 °C | 580 | 207.9 | 9 | 5 | 13 | 20 | Ammopack | 860022 | ||
860020273011 | SPEC | 7 files | 470 µF | 10 | 2000 | -40 °C up to +105 °C | 235 | 47 | 17 | 2.5 | 6.3 | 11 | Ammopack | – | ||
860020374012 | SPEC | 7 files | 470 µF | 16 | 2000 | -40 °C up to +105 °C | 370 | 75.2 | 15 | 3.5 | 8 | 11.5 | Ammopack | – | ||
860020474014 | SPEC | 7 files | 470 µF | 25 | 2000 | -40 °C up to +105 °C | 410 | 117.5 | 14 | 3.5 | 8 | 11.5 | Ammopack | – | ||
860020575014 | SPEC | 7 files | 470 µF | 35 | 2000 | -40 °C up to +105 °C | 520 | 164.5 | 12 | 5 | 10 | 16 | Ammopack | 860021 | ||
860020675022 | SPEC | 7 files | 470 µF | 50 | 2000 | -40 °C up to +105 °C | 600 | 235 | 10 | 5 | 10 | 20 | Ammopack | – | ||
860020778021 | SPEC | 7 files | 470 µF | 63 | 2000 | -40 °C up to +105 °C | 690 | 296.1 | 9 | 5 | 13 | 20 | Ammopack | 860022 | ||
860020274012 | SPEC | 7 files | 560 µF | 10 | 2000 | -40 °C up to +105 °C | 330 | 56 | 17 | 3.5 | 8 | 11.5 | Ammopack | – | ||
860020375013 | SPEC | 7 files | 560 µF | 16 | 2000 | -40 °C up to +105 °C | 410 | 89.6 | 15 | 5 | 10 | 12.5 | Ammopack | – | ||
860020475015 | SPEC | 7 files | 560 µF | 25 | 2000 | -40 °C up to +105 °C | 460 | 140 | 14 | 5 | 10 | 16 | Ammopack | – | ||
860020575015 | SPEC | 7 files | 560 µF | 35 | 2000 | -40 °C up to +105 °C | 540 | 196 | 12 | 5 | 10 | 20 | Ammopack | 860021 | ||
860020678023 | SPEC | 7 files | 560 µF | 50 | 2000 | -40 °C up to +105 °C | 660 | 280 | 10 | 5 | 13 | 20 | Ammopack | – | ||
860020778022 | SPEC | 7 files | 560 µF | 63 | 2000 | -40 °C up to +105 °C | 770 | 352.8 | 9 | 5 | 13 | 25 | Ammopack | 860022 | ||
860020274013 | SPEC | 7 files | 680 µF | 10 | 2000 | -40 °C up to +105 °C | 365 | 68 | 17 | 3.5 | 8 | 11.5 | Ammopack | – | ||
860020374014 | SPEC | 7 files | 680 µF | 16 | 2000 | -40 °C up to +105 °C | 470 | 108.8 | 15 | 3.5 | 8 | 16 | Ammopack | – | ||
860020375015 | SPEC | 7 files | 680 µF | 16 | 2000 | -40 °C up to +105 °C | 480 | 108.8 | 15 | 5 | 10 | 12.5 | Ammopack | – | ||
860020475016 | SPEC | 7 files | 680 µF | 25 | 2000 | -40 °C up to +105 °C | 520 | 170 | 14 | 5 | 10 | 16 | Ammopack | – | ||
860020575016 | SPEC | 7 files | 680 µF | 35 | 2000 | -40 °C up to +105 °C | 560 | 238 | 12 | 5 | 10 | 20 | Ammopack | 860021 | ||
860020678024 | SPEC | 7 files | 680 µF | 50 | 2000 | -40 °C up to +105 °C | 700 | 340 | 10 | 5 | 13 | 20 | Ammopack | – | ||
860020780023 | SPEC | 7 files | 680 µF | 63 | 2000 | -40 °C up to +105 °C | 880 | 428.4 | 9 | 7.5 | 16 | 25 | Ammopack | 860022 | ||
860020275014 | SPEC | 7 files | 820 µF | 10 | 2000 | -40 °C up to +105 °C | 480 | 82 | 17 | 5 | 10 | 12.5 | Ammopack | – | ||
860020375016 | SPEC | 7 files | 820 µF | 16 | 2000 | -40 °C up to +105 °C | 550 | 131.2 | 15 | 5 | 10 | 16 | Ammopack | – | ||
860020475017 | SPEC | 7 files | 820 µF | 25 | 2000 | -40 °C up to +105 °C | 640 | 205 | 14 | 5 | 10 | 20 | Ammopack | – | ||
860020578017 | SPEC | 7 files | 820 µF | 35 | 2000 | -40 °C up to +105 °C | 760 | 287 | 12 | 5 | 13 | 20 | Ammopack | 860021 | ||
860020678025 | SPEC | 7 files | 820 µF | 50 | 2000 | -40 °C up to +105 °C | 850 | 410 | 10 | 5 | 13 | 25 | Ammopack | – | ||
860020780024 | SPEC | 7 files | 820 µF | 63 | 2000 | -40 °C up to +105 °C | 920 | 516.6 | 9 | 7.5 | 16 | 25 | Ammopack | 860022 | ||
860020375017 | SPEC | 7 files | 1000 µF | 16 | 2000 | -40 °C up to +105 °C | 540 | 160 | 15 | 5 | 10 | 12.5 | Ammopack | – | ||
860020275015 | SPEC | 7 files | 1000 µF | 10 | 2000 | -40 °C up to +105 °C | 520 | 100 | 17 | 5 | 10 | 12.5 | Ammopack | – | ||
860020475018 | SPEC | 7 files | 1000 µF | 25 | 2000 | -40 °C up to +105 °C | 710 | 250 | 14 | 5 | 10 | 20 | Ammopack | – | ||
860020578018 | SPEC | 7 files | 1000 µF | 35 | 2000 | -40 °C up to +105 °C | 830 | 350 | 12 | 5 | 13 | 20 | Ammopack | 860021 | ||
860020678026 | SPEC | 7 files | 1000 µF | 50 | 2000 | -40 °C up to +105 °C | 890 | 500 | 10 | 5 | 13 | 25 | Ammopack | – | ||
860020780025 | SPEC | 7 files | 1000 µF | 63 | 2000 | -40 °C up to +105 °C | 1185 | 630 | 9 | 7.5 | 16 | 31.5 | Ammopack | 860022 | ||
860020275016 | SPEC | 7 files | 1200 µF | 10 | 2000 | -40 °C up to +105 °C | 630 | 120 | 17 | 5 | 10 | 16 | Ammopack | – | ||
860020375018 | SPEC | 7 files | 1200 µF | 16 | 2000 | -40 °C up to +105 °C | 700 | 192 | 15 | 5 | 10 | 20 | Ammopack | – | ||
860020478019 | SPEC | 7 files | 1200 µF | 25 | 2000 | -40 °C up to +105 °C | 810 | 300 | 14 | 5 | 13 | 20 | Ammopack | – | ||
860020578019 | SPEC | 7 files | 1200 µF | 35 | 2000 | -40 °C up to +105 °C | 900 | 420 | 12 | 5 | 13 | 20 | Ammopack | 860021 | ||
860020680027 | SPEC | 7 files | 1200 µF | 50 | 2000 | -40 °C up to +105 °C | 1150 | 600 | 10 | 7.5 | 16 | 25 | Ammopack | – | ||
860020780026 | SPEC | 7 files | 1200 µF | 63 | 2000 | -40 °C up to +105 °C | 1200 | 756 | 9 | 7.5 | 16 | 35.5 | Ammopack | 860022 | ||
860020274017 | SPEC | 7 files | 1500 µF | 10 | 2000 | -40 °C up to +105 °C | 715 | 150 | 17 | 3.5 | 8 | 20 | Ammopack | – | ||
860020275018 | SPEC | 7 files | 1500 µF | 10 | 2000 | -40 °C up to +105 °C | 770 | 150 | 17 | 5 | 10 | 16 | Ammopack | – | ||
860020375019 | SPEC | 7 files | 1500 µF | 16 | 2000 | -40 °C up to +105 °C | 820 | 240 | 15 | 5 | 10 | 20 | Ammopack | – | ||
860020478020 | SPEC | 7 files | 1500 µF | 25 | 2000 | -40 °C up to +105 °C | 900 | 375 | 14 | 5 | 13 | 20 | Ammopack | – | ||
860020578020 | SPEC | 7 files | 1500 µF | 35 | 2000 | -40 °C up to +105 °C | 960 | 525 | 12 | 5 | 13 | 25 | Ammopack | 860021 | ||
860020680028 | SPEC | 7 files | 1500 µF | 50 | 2000 | -40 °C up to +105 °C | 1300 | 750 | 10 | 7.5 | 16 | 31.5 | Ammopack | – | ||
860020781027 | SPEC | 7 files | 1500 µF | 63 | 2000 | -40 °C up to +105 °C | 1350 | 945 | 9 | 7.5 | 18 | 31.5 | Ammopack | 860022 | ||
860020275019 | SPEC | 7 files | 1800 µF | 10 | 2000 | -40 °C up to +105 °C | 820 | 180 | 17 | 5 | 10 | 20 | Ammopack | – | ||
860020378020 | SPEC | 7 files | 1800 µF | 16 | 2000 | -40 °C up to +105 °C | 920 | 288 | 15 | 5 | 13 | 20 | Ammopack | – | ||
860020478021 | SPEC | 7 files | 1800 µF | 25 | 2000 | -40 °C up to +105 °C | 1050 | 450 | 14 | 5 | 13 | 25 | Ammopack | – | ||
860020580021 | SPEC | 7 files | 1800 µF | 35 | 2000 | -40 °C up to +105 °C | 1150 | 630 | 12 | 7.5 | 16 | 25 | Ammopack | 860021 | ||
860020680029 | SPEC | 7 files | 1800 µF | 50 | 2000 | -40 °C up to +105 °C | 1480 | 900 | 10 | 7.5 | 16 | 35.5 | Ammopack | – | ||
860020275020 | SPEC | 7 files | 2200 µF | 10 | 2000 | -40 °C up to +105 °C | 860 | 220 | 17 | 5 | 10 | 20 | Ammopack | – | ||
860020378021 | SPEC | 7 files | 2200 µF | 16 | 2000 | -40 °C up to +105 °C | 1000 | 352 | 15 | 5 | 13 | 20 | Ammopack | – | ||
860020478022 | SPEC | 7 files | 2200 µF | 25 | 2000 | -40 °C up to +105 °C | 1200 | 550 | 14 | 5 | 13 | 25 | Ammopack | – | ||
860020580022 | SPEC | 7 files | 2200 µF | 35 | 2000 | -40 °C up to +105 °C | 1290 | 770 | 12 | 7.5 | 16 | 25 | Ammopack | 860021 | ||
860020680030 | SPEC | 7 files | 2200 µF | 50 | 2000 | -40 °C up to +105 °C | 1530 | 1100 | 10 | 7.5 | 16 | 35.5 | Ammopack | – | ||
860020275021 | SPEC | 7 files | 2700 µF | 10 | 2000 | -40 °C up to +105 °C | 880 | 270 | 17 | 5 | 10 | 25 | Ammopack | – | ||
860020378022 | SPEC | 7 files | 2700 µF | 16 | 2000 | -40 °C up to +105 °C | 1080 | 432 | 15 | 5 | 13 | 20 | Ammopack | – | ||
860020278022 | SPEC | 7 files | 2700 µF | 10 | 2000 | -40 °C up to +105 °C | 920 | 270 | 17 | 5 | 13 | 20 | Ammopack | – | ||
860020480023 | SPEC | 7 files | 2700 µF | 25 | 2000 | -40 °C up to +105 °C | 1320 | 675 | 14 | 7.5 | 16 | 25 | Ammopack | – | ||
860020580023 | SPEC | 7 files | 2700 µF | 35 | 2000 | -40 °C up to +105 °C | 1480 | 945 | 12 | 7.5 | 16 | 31.5 | Ammopack | 860021 | ||
860020681031 | SPEC | 7 files | 2700 µF | 50 | 2000 | -40 °C up to +105 °C | 1590 | 1350 | 10 | 7.5 | 18 | 35.5 | Ammopack | – | ||
860020278023 | SPEC | 7 files | 3300 µF | 10 | 2000 | -40 °C up to +105 °C | 1100 | 330 | 17 | 5 | 13 | 20 | Ammopack | – | ||
860020378023 | SPEC | 7 files | 3300 µF | 16 | 2000 | -40 °C up to +105 °C | 1200 | 528 | 15 | 5 | 13 | 25 | Ammopack | – | ||
860020480024 | SPEC | 7 files | 3300 µF | 25 | 2000 | -40 °C up to +105 °C | 1460 | 825 | 14 | 7.5 | 16 | 25 | Ammopack | – | ||
860020580024 | SPEC | 7 files | 3300 µF | 35 | 2000 | -40 °C up to +105 °C | 1650 | 1155 | 12 | 7.5 | 16 | 35.5 | Ammopack | 860021 | ||
860020681032 | SPEC | 7 files | 3300 µF | 50 | 2000 | -40 °C up to +105 °C | 1750 | 1650 | 10 | 7.5 | 18 | 35.5 | Ammopack | – | ||
860020278024 | SPEC | 7 files | 3900 µF | 10 | 2000 | -40 °C up to +105 °C | 1280 | 390 | 17 | 5 | 13 | 20 | Ammopack | – | ||
860020380024 | SPEC | 7 files | 3900 µF | 16 | 2000 | -40 °C up to +105 °C | 1490 | 624 | 15 | 7.5 | 16 | 25 | Ammopack | – | ||
860020480025 | SPEC | 7 files | 3900 µF | 25 | 2000 | -40 °C up to +105 °C | 1670 | 975 | 14 | 7.5 | 16 | 31.5 | Ammopack | – | ||
860020581025 | SPEC | 7 files | 3900 µF | 35 | 2000 | -40 °C up to +105 °C | 1820 | 1365 | 12 | 7.5 | 18 | 31.5 | Ammopack | 860021 | ||
860020278025 | SPEC | 7 files | 4700 µF | 10 | 2000 | -40 °C up to +105 °C | 1350 | 470 | 17 | 5 | 13 | 25 | Ammopack | – | ||
860020380025 | SPEC | 7 files | 4700 µF | 16 | 2000 | -40 °C up to +105 °C | 1600 | 752 | 15 | 7.5 | 16 | 25 | Ammopack | – | ||
860020480026 | SPEC | 7 files | 4700 µF | 25 | 2000 | -40 °C up to +105 °C | 1780 | 1175 | 14 | 7.5 | 16 | 35.5 | Ammopack | – | ||
860020581026 | SPEC | 7 files | 4700 µF | 35 | 2000 | -40 °C up to +105 °C | 1900 | 1645 | 12 | 7.5 | 18 | 35.5 | Ammopack | 860021 | ||
860020280026 | SPEC | 7 files | 5600 µF | 10 | 2000 | -40 °C up to +105 °C | 1490 | 560 | 17 | 7.5 | 16 | 25 | Ammopack | – | ||
860020380026 | SPEC | 7 files | 5600 µF | 16 | 2000 | -40 °C up to +105 °C | 1720 | 896 | 15 | 7.5 | 16 | 31.5 | Ammopack | – | ||
860020480027 | SPEC | 7 files | 5600 µF | 25 | 2000 | -40 °C up to +105 °C | 1890 | 1400 | 14 | 7.5 | 16 | 35.5 | Ammopack | – | ||
860020581027 | SPEC | 7 files | 5600 µF | 35 | 2000 | -40 °C up to +105 °C | 2000 | 1960 | 12 | 7.5 | 18 | 35.5 | Ammopack | 860021 | ||
860020280027 | SPEC | 7 files | 6800 µF | 10 | 2000 | -40 °C up to +105 °C | 1670 | 680 | 17 | 7.5 | 16 | 25 | Ammopack | – | ||
860020380027 | SPEC | 7 files | 6800 µF | 16 | 2000 | -40 °C up to +105 °C | 1900 | 1088 | 15 | 7.5 | 16 | 31.5 | Ammopack | – | ||
860020481028 | SPEC | 7 files | 6800 µF | 25 | 2000 | -40 °C up to +105 °C | 2050 | 1700 | 14 | 7.5 | 18 | 35.5 | Ammopack | – | ||
860020280028 | SPEC | 7 files | 8200 µF | 10 | 2000 | -40 °C up to +105 °C | 1840 | 820 | 17 | 7.5 | 16 | 31.5 | Ammopack | – | ||
860020380028 | SPEC | 7 files | 8200 µF | 16 | 2000 | -40 °C up to +105 °C | 2020 | 1312 | 15 | 7.5 | 16 | 35.5 | Ammopack | – | ||
860020481029 | SPEC | 7 files | 8200 µF | 25 | 2000 | -40 °C up to +105 °C | 2090 | 2050 | 14 | 7.5 | 18 | 35.5 | Ammopack | – | ||
860020280029 | SPEC | 7 files | 10000 µF | 10 | 2000 | -40 °C up to +105 °C | 1900 | 1000 | 17 | 7.5 | 16 | 35.5 | Ammopack | – | ||
860020381029 | SPEC | 7 files | 10000 µF | 16 | 2000 | -40 °C up to +105 °C | 2060 | 1600 | 15 | 7.5 | 18 | 35.5 | Ammopack | – | ||
860020684033 | SPEC | 6 files | 10000 µF | 50 | 2000 | -40 °C up to +105 °C | 3600 | 5000 | 28 | 12.5 | 25 | 51 | Tray | – | ||
860020280030 | SPEC | 7 files | 12000 µF | 10 | 2000 | -40 °C up to +105 °C | 2050 | 1200 | 17 | 7.5 | 16 | 35.5 | Ammopack | – | ||
860020381030 | SPEC | 7 files | 12000 µF | 16 | 2000 | -40 °C up to +105 °C | 2150 | 1920 | 15 | 7.5 | 18 | 35.5 | Ammopack | – | ||
860020281031 | SPEC | 7 files | 15000 µF | 10 | 2000 | -40 °C up to +105 °C | 2180 | 1500 | 17 | 7.5 | 18 | 35.5 | Ammopack | – | ||
860020281032 | SPEC | 7 files | 18000 µF | 10 | 2000 | -40 °C up to +105 °C | 2205 | 1800 | 17 | 7.5 | 18 | 35.5 | Ammopack | – |
Order Code | Datasheet | Simulation |
---|---|---|
860020672004 | SPEC | |
860020772004 | SPEC | |
860021373001 | SPEC | |
860020672005 | SPEC | |
860020772005 | SPEC | |
860021373002 | SPEC | |
860020672006 | SPEC | |
860020772006 | SPEC | |
860021373003 | SPEC | |
860021374004 | SPEC | |
860020672007 | SPEC | |
860020772007 | SPEC | |
860021373005 | SPEC | |
860021374006 | SPEC | |
860021375007 | SPEC | |
860020472001 | SPEC | |
860020672008 | SPEC | |
860020572001 | SPEC | |
860020772008 | SPEC | |
860021374008 | SPEC | |
860021373025 | SPEC | – |
860020472002 | SPEC | |
860020672009 | SPEC | |
860020572002 | SPEC | |
860020772009 | SPEC | |
860021374009 | SPEC | |
860021375010 | SPEC | |
860020372001 | SPEC | |
860020472003 | SPEC | |
860020672010 | SPEC | |
860020572003 | SPEC | |
860020772010 | SPEC | |
860021375011 | SPEC | |
860020372002 | SPEC | |
860020472004 | SPEC | |
860020672011 | SPEC | |
860020272001 | SPEC | |
860020572004 | SPEC | |
860020773011 | SPEC | |
860021375012 | SPEC | |
860021378013 | SPEC | |
860021374027 | SPEC | |
860020372003 | SPEC | |
860020472005 | SPEC | |
860020672012 | SPEC | |
860020272002 | SPEC | |
860020572005 | SPEC | |
860020773012 | SPEC | |
860021378014 | SPEC | |
860020372004 | SPEC | |
860020472006 | SPEC | |
860020272003 | SPEC | |
860020572006 | SPEC | |
860020673013 | SPEC | |
860020773013 | SPEC | |
860021380015 | SPEC | |
860021380016 | SPEC | |
860020372005 | SPEC | |
860020272004 | SPEC | |
860020473007 | SPEC | |
860020673014 | SPEC | |
860020573007 | SPEC | |
860020774014 | SPEC | |
860021380017 | SPEC | |
860021380018 | SPEC | |
860021381019 | SPEC | |
860020372006 | SPEC | |
860020272005 | SPEC | |
860020473008 | SPEC | |
860020573008 | SPEC | |
860020674015 | SPEC | |
860020775015 | SPEC | |
860021380020 | SPEC | |
860020272006 | SPEC | |
860020373007 | SPEC | |
860020473009 | SPEC | |
860020574009 | SPEC | |
860020674016 | SPEC | |
860020675017 | SPEC | |
860020775016 | SPEC | |
860021381021 | SPEC | |
860020272007 | SPEC | |
860020373008 | SPEC | |
860020473010 | SPEC | |
860020574010 | SPEC | |
860020675018 | SPEC | |
860020775017 | SPEC | |
860021381022 | SPEC | |
860021383023 | SPEC | |
860020373009 | SPEC | |
860020273008 | SPEC | |
860020474011 | SPEC | |
860020574011 | SPEC | |
860020675019 | SPEC | |
860020775018 | SPEC | |
860021381024 | SPEC | |
860020373010 | SPEC | |
860020273009 | SPEC | |
860020474012 | SPEC | |
860020574012 | SPEC | |
860020675020 | SPEC | |
860020775019 | SPEC | |
860020373011 | SPEC | |
860020273010 | SPEC | |
860020474013 | SPEC | |
860020575013 | SPEC | |
860020675021 | SPEC | |
860020778020 | SPEC | |
860020273011 | SPEC | |
860020374012 | SPEC | |
860020474014 | SPEC | |
860020575014 | SPEC | |
860020675022 | SPEC | |
860020778021 | SPEC | |
860020274012 | SPEC | |
860020375013 | SPEC | |
860020475015 | SPEC | |
860020575015 | SPEC | |
860020678023 | SPEC | |
860020778022 | SPEC | |
860020274013 | SPEC | |
860020374014 | SPEC | |
860020375015 | SPEC | |
860020475016 | SPEC | |
860020575016 | SPEC | |
860020678024 | SPEC | |
860020780023 | SPEC | |
860020275014 | SPEC | |
860020375016 | SPEC | |
860020475017 | SPEC | |
860020578017 | SPEC | |
860020678025 | SPEC | |
860020780024 | SPEC | |
860020375017 | SPEC | |
860020275015 | SPEC | |
860020475018 | SPEC | |
860020578018 | SPEC | |
860020678026 | SPEC | |
860020780025 | SPEC | |
860020275016 | SPEC | |
860020375018 | SPEC | |
860020478019 | SPEC | |
860020578019 | SPEC | |
860020680027 | SPEC | |
860020780026 | SPEC | |
860020274017 | SPEC | |
860020275018 | SPEC | |
860020375019 | SPEC | |
860020478020 | SPEC | |
860020578020 | SPEC | |
860020680028 | SPEC | |
860020781027 | SPEC | |
860020275019 | SPEC | |
860020378020 | SPEC | |
860020478021 | SPEC | |
860020580021 | SPEC | |
860020680029 | SPEC | |
860020275020 | SPEC | |
860020378021 | SPEC | |
860020478022 | SPEC | |
860020580022 | SPEC | |
860020680030 | SPEC | |
860020275021 | SPEC | |
860020378022 | SPEC | |
860020278022 | SPEC | |
860020480023 | SPEC | |
860020580023 | SPEC | |
860020681031 | SPEC | |
860020278023 | SPEC | |
860020378023 | SPEC | |
860020480024 | SPEC | |
860020580024 | SPEC | |
860020681032 | SPEC | |
860020278024 | SPEC | |
860020380024 | SPEC | |
860020480025 | SPEC | |
860020581025 | SPEC | |
860020278025 | SPEC | |
860020380025 | SPEC | |
860020480026 | SPEC | |
860020581026 | SPEC | |
860020280026 | SPEC | |
860020380026 | SPEC | |
860020480027 | SPEC | |
860020581027 | SPEC | |
860020280027 | SPEC | |
860020380027 | SPEC | |
860020481028 | SPEC | |
860020280028 | SPEC | |
860020380028 | SPEC | |
860020481029 | SPEC | |
860020280029 | SPEC | |
860020381029 | SPEC | |
860020684033 | SPEC | |
860020280030 | SPEC | |
860020381030 | SPEC | |
860020281031 | SPEC | |
860020281032 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies
Videos
How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic
Videos
Webinar: Introduction to the capacitor technologies and how to use them