OverviewAll product unitsProduct unitPassive ComponentsProduct groupCapacitorsProduct familyAluminum Electrolytic CapacitorsMounting StyleSnap-InMounting StyleWCAP-AIG5 Aluminum Electrolytic Capacitors

WCAP-AIG5 Aluminum Electrolytic Capacitors

General Purpose +105 °C

Size Dimen­sionsMount
⌀ 22 mm -
⌀ 25 mm Snap-In
⌀ 30 mm Snap-In
⌀ 35 mm Snap-In

Characteristics

  • General purpose product series with max. operating temperature of +105 °C
  • High permissible ripple current
  • Mounting style: Snap-In
  • Capacitance range: 33 µF ‒ 10000 µF
  • Capacitance tolerance: ±20 %
  • Voltage range (UR): 63 ‒ 450 V(DC)
  • Operating temperature:
    -40 °C up to +105 °C for UR ≤ 350 V(DC)
    -25 °C up to +105 °C for UR > 350 V(DC)
  • Endurance: 2000 h @ +105 °C
  • Dimensions (DxL) in mm: 22.0 x 26.0 up to 35.0 x 60.0
  • Recommended soldering: Wave soldering

Applications

  • High operating temperature applications
  • Filtering
  • Smoothing
  • Energy storage
  • e.g. Personal and industrial computer power supply, server power supply, drive circuit, DC/AC inverter

Products

All
⌀ 22 mm
⌀ 25 mm
⌀ 30 mm
⌀ 35 mm
Order Code Data­sheet Simu­lation DownloadsCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
L
(mm)
Packaging Samples
861021483001SPEC
7 files 33 µF 450 2000 -25 °C up to +105 °C 240 297 20 10 22 26 Tray
861021483002SPEC
7 files 47 µF 450 2000 -25 °C up to +105 °C 350 423 20 10 22 31 Tray
861021484009SPEC
7 files 47 µF 450 2000 -25 °C up to +105 °C 350 423 20 10 25 26 Tray
861021483003SPEC
7 files 56 µF 450 2000 -25 °C up to +105 °C 410 504 20 10 22 31 Tray
861021484010SPEC
7 files 56 µF 450 2000 -25 °C up to +105 °C 410 504 20 10 25 26 Tray
861021483004SPEC
7 files 68 µF 450 2000 -25 °C up to +105 °C 550 612 20 10 22 36 Tray
861021484011SPEC
7 files 68 µF 450 2000 -25 °C up to +105 °C 550 612 20 10 25 31 Tray
861021485018SPEC
7 files 68 µF 450 2000 -25 °C up to +105 °C 550 612 20 10 30 26 Tray
861021483005SPEC
7 files 82 µF 450 2000 -25 °C up to +105 °C 640 738 20 10 22 36 Tray
861021484012SPEC
7 files 82 µF 450 2000 -25 °C up to +105 °C 640 738 20 10 25 31 Tray
861021485019SPEC
7 files 82 µF 450 2000 -25 °C up to +105 °C 640 738 20 10 30 26 Tray
861021483006SPEC
7 files 100 µF 450 2000 -25 °C up to +105 °C 740 900 20 10 22 41 Tray
861021484013SPEC
7 files 100 µF 450 2000 -25 °C up to +105 °C 740 900 20 10 25 31 Tray
861021485020SPEC
7 files 100 µF 450 2000 -25 °C up to +105 °C 740 900 20 10 30 31 Tray
861021483007SPEC
7 files 120 µF 450 2000 -25 °C up to +105 °C 820 1080 20 10 22 46 Tray
861021484014SPEC
7 files 120 µF 450 2000 -25 °C up to +105 °C 820 1080 20 10 25 36 Tray
861021485021SPEC
7 files 120 µF 450 2000 -25 °C up to +105 °C 820 1080 20 10 30 31 Tray
861021483008SPEC
7 files 150 µF 450 2000 -25 °C up to +105 °C 960 1350 20 10 22 51 Tray
861021484015SPEC
7 files 150 µF 450 2000 -25 °C up to +105 °C 960 1350 20 10 25 41 Tray
861021485022SPEC
7 files 150 µF 450 2000 -25 °C up to +105 °C 960 1350 20 10 30 36 Tray
861021486027SPEC
7 files 150 µF 450 2000 -25 °C up to +105 °C 960 1350 20 10 35 27 Tray
861021484016SPEC
7 files 180 µF 450 2000 -25 °C up to +105 °C 1140 1620 20 10 25 46 Tray
861021485023SPEC
7 files 180 µF 450 2000 -25 °C up to +105 °C 1100 1620 20 10 30 36 Tray
861021486028SPEC
7 files 180 µF 450 2000 -25 °C up to +105 °C 1140 1620 20 10 35 32 Tray
861021484017SPEC
7 files 220 µF 450 2000 -25 °C up to +105 °C 1240 1980 20 10 25 46 Tray
861021485024SPEC
7 files 220 µF 450 2000 -25 °C up to +105 °C 1240 1980 20 10 30 41 Tray
861021486029SPEC
7 files 220 µF 450 2000 -25 °C up to +105 °C 1240 1980 20 10 35 37 Tray
861021385017SPEC
7 files 220 µF 400 2000 -25 °C up to +105 °C 1110 1760 20 10 30 25 Tray
861021485025SPEC
7 files 270 µF 450 2000 -25 °C up to +105 °C 1480 2430 20 10 30 51 Tray
861021486030SPEC
7 files 270 µF 450 2000 -25 °C up to +105 °C 1480 2430 20 10 35 42 Tray
861021485026SPEC
7 files 330 µF 450 2000 -25 °C up to +105 °C 1640 2970 20 10 30 51 Tray
861021486031SPEC
7 files 330 µF 450 2000 -25 °C up to +105 °C 1640 2970 20 10 35 47 Tray
861021486032SPEC
7 files 390 µF 450 2000 -25 °C up to +105 °C 1860 3510 20 10 35 52 Tray
861021084013SPEC
7 files 470 µF 200 2000 -25 °C up to +105 °C 1390 1880 15 10 25 25 Tray
861021386031SPEC
7 files 470 µF 400 2000 -25 °C up to +105 °C 1760 3760 20 10 35 35 Tray
861021085019SPEC
7 files 680 µF 200 2000 -25 °C up to +105 °C 2040 2720 15 10 30 30 Tray
861021086027SPEC
7 files 1000 µF 200 2000 -25 °C up to +105 °C 2480 4000 15 10 35 30 Tray
861021386035SPEC
7 files 1000 µF 400 2000 -25 °C up to +105 °C 2850 8000 20 10 35 60 Tray
861020785017SPEC
7 files 3300 µF 63 2000 -40 °C up to +105 °C 2480 4158 20 10 30 30 Tray
861020786024SPEC
7 files 4700 µF 63 2000 -40 °C up to +105 °C 3430 5922 30 10 35 30 Tray
861020786030SPEC
7 files 10000 µF 63 2000 -40 °C up to +105 °C 5510 12600 30 10 35 45 Tray
Order Code Data­sheet Simu­lation
861021483001SPEC
861021483002SPEC
861021484009SPEC
861021483003SPEC
861021484010SPEC
861021483004SPEC
861021484011SPEC
861021485018SPEC
861021483005SPEC
861021484012SPEC
861021485019SPEC
861021483006SPEC
861021484013SPEC
861021485020SPEC
861021483007SPEC
861021484014SPEC
861021485021SPEC
861021483008SPEC
861021484015SPEC
861021485022SPEC
861021486027SPEC
861021484016SPEC
861021485023SPEC
861021486028SPEC
861021484017SPEC
861021485024SPEC
861021486029SPEC
861021385017SPEC
861021485025SPEC
861021486030SPEC
861021485026SPEC
861021486031SPEC
861021486032SPEC
861021084013SPEC
861021386031SPEC
861021085019SPEC
861021086027SPEC
861021386035SPEC
861020785017SPEC
861020786024SPEC
861020786030SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
L
(mm)
Packaging Samples

Videos

#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies

Videos

How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic

Videos

Webinar: Introduction to the capacitor technologies and how to use them