General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Compliance | RoHS |
Pitch | 5.08 mm |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Brass |
Contact Plating | Tin |
Electrical Properties | |
---|---|
IR | 20 A |
IR[cULus] | 20 A |
Working Voltage | 300 V (AC) |
Working Voltage [cULus] | 300 V (AC) |
Withstanding Voltage [cULus] | 1600 V (AC) |
RC | 20 mΩ |
Certification | |
---|---|
cULus Approval | E315414 |
Application Notes
Products
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Samples |
---|---|---|---|---|---|---|---|---|---|
691334500004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Pluggable | PCB | No | Vertical | |
691334500006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Pluggable | PCB | No | Vertical | |
691334500008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Pluggable | PCB | No | Vertical | |
691334500010 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Pluggable | PCB | No | Vertical | |
691334500012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Pluggable | PCB | No | Vertical | |
691334500014 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Pluggable | PCB | No | Vertical | |
691334500016 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Pluggable | PCB | No | Vertical | |
691334500018 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | Pluggable | PCB | No | Vertical | |
691334500020 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Pluggable | PCB | No | Vertical |
Order Code | Datasheet |
---|---|
691334500004 | SPEC |
691334500006 | SPEC |
691334500008 | SPEC |
691334500010 | SPEC |
691334500012 | SPEC |
691334500014 | SPEC |
691334500016 | SPEC |
691334500018 | SPEC |
691334500020 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Samples |
---|