General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Compliance | RoHS |
Pitch | 5 mm |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Green |
Contact Material | Brass |
Contact Plating | Tin |
Wire Guard Material | Stainless Steel |
Spring Material | Stainless Steel |
Pin Material | Brass |
Pin Plating | Tin over Nickel |
Electrical Properties | |
---|---|
IR[cULus] | 10 A |
IR[VDE] | 16 A |
Working Voltage [cULus] | 300 V (AC) |
Working Voltage [VDE] | 250 V (AC) |
Withstanding Voltage [cULus] | 1600 V (AC) |
Withstanding Voltage [VDE] | 2000 V (AC) |
RC | 20 mΩ |
RC | 20 mΩ |
Mechanical Properties | |
---|---|
Wire Strip Length | 10 (mm) |
Wire Properties | |
---|---|
Solid Wire Section (AWG) | 14 to 24 (AWG) |
Solid Wire Section (Metric) | 0.2 to 2.5 (mm²) |
Stranded Wire Section (AWG) | 14 to 24 (AWG) |
Stranded Wire Section (Metric) | 0.2 to 2.5 (mm²) |
Certification | |
---|---|
cULus Approval | E315414 |
VDE Approval | 40036896 |
Packaging Properties | |
---|---|
Packaging | Box |
Application Notes
Products
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|
691401700002B | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Screwless | PCB | No | Vertical | 14 to 24 (AWG) 0.2 to 2.5 (mm²) | 691001 | |
691401700003B | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Screwless | PCB | No | Vertical | 14 to 24 (AWG) 0.2 to 2.5 (mm²) | 612690 691001 | |
691401700004B | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Screwless | PCB | No | Vertical | 14 to 24 (AWG) 0.2 to 2.5 (mm²) | – | |
691401700005B | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Screwless | PCB | No | Vertical | 14 to 24 (AWG) 0.2 to 2.5 (mm²) | – | |
691401700006B | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Screwless | PCB | No | Vertical | 14 to 24 (AWG) 0.2 to 2.5 (mm²) | – | |
691401700007B | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Screwless | PCB | No | Vertical | 14 to 24 (AWG) 0.2 to 2.5 (mm²) | – | |
691401700008B | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Screwless | PCB | No | Vertical | 14 to 24 (AWG) 0.2 to 2.5 (mm²) | – | |
691401700009B | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Screwless | PCB | No | Vertical | 14 to 24 (AWG) 0.2 to 2.5 (mm²) | – | |
691401700010B | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Screwless | PCB | No | Vertical | 14 to 24 (AWG) 0.2 to 2.5 (mm²) | – | |
691401700011B | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 11 | Screwless | PCB | No | Vertical | 14 to 24 (AWG) 0.2 to 2.5 (mm²) | – | |
691401700012B | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Screwless | PCB | No | Vertical | 14 to 24 (AWG) 0.2 to 2.5 (mm²) | – |
Order Code | Datasheet |
---|---|
691401700002B | SPEC |
691401700003B | SPEC |
691401700004B | SPEC |
691401700005B | SPEC |
691401700006B | SPEC |
691401700007B | SPEC |
691401700008B | SPEC |
691401700009B | SPEC |
691401700010B | SPEC |
691401700011B | SPEC |
691401700012B | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|
Examples of Highly Customized Products
Assortments
Articles from this product series can be found in the following assortments: