General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Compliance | RoHS |
Pitch | 5 mm |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Green |
Pin Material | Brass |
Pin Plating | Tin over Nickel |
Electrical Properties | |
---|---|
IR | 20 A |
IR cULus | 20 A |
IR VDE | 20 A |
Working Voltage | 300 V (AC) |
Working Voltage [cULus] | 300 V (AC) |
Working Voltage [VDE] | 300 V (AC) |
Withstanding Voltage [cULus] | 1600 V (AC) |
Withstanding Voltage [VDE] | 2500 V (AC) |
Contact Resistance [cULus] | 20 mΩ |
Contact Resistance [VDE] | 20 mΩ |
Certification | |
---|---|
cULus Approval | E315414 |
VDE Approval | 40023195 |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Samples |
---|---|---|---|---|---|---|---|---|
691317710002 | SPEC | 6 files | 2 | PCB Header | PCB | No | Horizontal | |
691317710003 | SPEC | 6 files | 3 | PCB Header | PCB | No | Horizontal | |
691317710004 | SPEC | 6 files | 4 | PCB Header | PCB | No | Horizontal | |
691317710005 | SPEC | 6 files | 5 | PCB Header | PCB | No | Horizontal | |
691317710006 | SPEC | 6 files | 6 | PCB Header | PCB | No | Horizontal | |
691317710007 | SPEC | 6 files | 7 | PCB Header | PCB | No | Horizontal | |
691317710008 | SPEC | 6 files | 8 | PCB Header | PCB | No | Horizontal | |
691317710012 | SPEC | 6 files | 12 | PCB Header | PCB | No | Horizontal |
Order Code | Datasheet |
---|---|
691317710002 | SPEC |
691317710003 | SPEC |
691317710004 | SPEC |
691317710005 | SPEC |
691317710006 | SPEC |
691317710007 | SPEC |
691317710008 | SPEC |
691317710012 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Samples |
---|