en

Cart

Your cart is empty.

WR-TBL Series 1377 - 5.00 mm Horiz Entry w. Pressure Clamp Glow Wire

Kind Properties
Pitch 5 mm
Material Properties
Insulator Material PA6/66
Insulator Flammability Rating UL94 V-0
Insulator Color Green
Contact Material Copper Alloy
Contact Plating Tin over Nickel
Terminal Screw Material Steel
Terminal Screw Plating Zinc
Wire Guard Material Copper Alloy with Tin
General Information
Operating Temperature -30 up to +120 °C
Compliance Lead free / RoHS
Electrical Properties
IR UL 16 A
IR VDE 24 A
Working Voltage 250 V (AC); 300 V (AC)
Working Voltage [UL] 300 V (AC)
Working Voltage [VDE] 250 V (AC)
Withstanding Voltage [UL] 1600 V (AC)
Withstanding Voltage [VDE] 2000 V (AC)
Contact Resistance 20 mΩ
Contact Resistance [UL] 20 mΩ
Contact Resistance [VDE] 20 mΩ
Mechanical Properties
Wire Strip Length 6 (mm)
Screw M2.5
Certification
UL Approval E150931
VDE Approval 40021397
Packaging Properties
Packaging Box

Products

Order Code Data­sheet Downloads Application PCB/Cable/Panel Modularity Type Pins Wire Section Samples
691137710004
IGE STE 3D ALT EAG CAD Pressure Clamp PCB No Horizontal 4 12 to 30 (AWG) 3.31 to 0.05 (mm²)
691137710005
IGE STE 3D ALT EAG CAD Pressure Clamp PCB No Horizontal 5 12 to 30 (AWG) 3.31 to 0.05 (mm²)
691137710008
IGE STE 3D ALT EAG CAD Pressure Clamp PCB No Horizontal 8 12 to 30 (AWG) 3.31 to 0.05 (mm²)
691137710002
IGE STE 3D ALT EAG CAD Pressure Clamp PCB No Horizontal 2 12 to 30 (AWG) 3.31 to 0.05 (mm²)
691137710003
IGE STE 3D ALT EAG CAD Pressure Clamp PCB No Horizontal 3 12 to 30 (AWG) 3.31 to 0.05 (mm²)
691137710006
IGE STE 3D ALT EAG CAD Pressure Clamp PCB No Horizontal 6 12 to 30 (AWG) 3.31 to 0.05 (mm²)
Order Code Data­sheet
691137710004
691137710005
691137710008
691137710002
691137710003
691137710006
Samples
Order Code Data­sheet Downloads Application PCB/Cable/Panel Modularity Type Pins Wire Section Samples