General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Compliance | RoHS |
Pitch | 3.81 mm |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Brass |
Contact Plating | Tin |
Electrical Properties | |
---|---|
IR | 10 A |
IR[cULus] | 10 A |
Working Voltage | 300 V (AC) |
Working Voltage [cULus] | 300 V (AC) |
Withstanding Voltage [cULus] | 1600 V (AC) |
RC | 20 mΩ |
Certification | |
---|---|
cULus Approval | E315414 |
Application Notes
Products
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Samples |
---|---|---|---|---|---|---|---|---|---|
691330300004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Pluggable | PCB | No | Vertical | |
691330300006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Pluggable | PCB | No | Vertical | |
691330300008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Pluggable | PCB | No | Vertical | |
691330300010 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Pluggable | PCB | No | Vertical | |
691330300012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Pluggable | PCB | No | Vertical | |
691330300016 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Pluggable | PCB | No | Vertical |
Order Code | Datasheet |
---|---|
691330300004 | SPEC |
691330300006 | SPEC |
691330300008 | SPEC |
691330300010 | SPEC |
691330300012 | SPEC |
691330300016 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Samples |
---|
Examples of Highly Customized Products
Mates with

WR-TBL Series 3643 - 3.81 mm Vertical with flanges screw

WR-TBL Series 3673 - 3.81 mm Horizontal with Flanges and Hook on Back Side

WR-TBL Series 3653 - 3.81 mm Horizontal with Flanges and Hook on Wire Side

WR-TBL Series 3043 - 3.81 mm Screwless Plug Vertical Entry Low Profile

WR-TBL Series 3583 - 3.81 mm Horizontal IDC Plug

WR-TBL Series 3593 - 3.81 mm Horizontal IDC Plug with Flanges