WR-TBL Series 3093 - PCB Header Reversed Gender 3.81mm pitch - Horizontal cable entry with Coding finger - THT
General Information | |
---|---|
Operating Temperature | -40 °C up to +115 °C |
Compliance | RoHS |
Pitch | 3.81 mm |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Copper Alloy |
Contact Plating | Tin |
Contact Type | Stamped |
Electrical Properties | |
---|---|
IR | 8 A |
IR cULus | 8 A |
Working Voltage | 300 V (AC) |
Working Voltage [cULus] | 300 V (AC) |
Withstanding Voltage [cULus] | 1600 V (AC) |
Contact Resistance [cULus] | 20 mΩ |
Certification | |
---|---|
cULus Approval | E315414 |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|
691309310002 | SPEC | 6 files | 2 | Pluggable | PCB | No | Horizontal | 691001 | |
691309310003 | SPEC | 6 files | 3 | Pluggable | PCB | No | Horizontal | – | |
691309310004 | SPEC | 6 files | 4 | Pluggable | PCB | No | Horizontal | – | |
691309310005 | SPEC | 6 files | 5 | Pluggable | PCB | No | Horizontal | – | |
691309310006 | SPEC | 6 files | 6 | Pluggable | PCB | No | Horizontal | – | |
691309310007 | SPEC | 6 files | 7 | Pluggable | PCB | No | Horizontal | – | |
691309310008 | SPEC | 6 files | 8 | Pluggable | PCB | No | Horizontal | – | |
691309310012 | SPEC | 6 files | 12 | Pluggable | PCB | No | Horizontal | – |
Order Code | Datasheet |
---|---|
691309310002 | SPEC |
691309310003 | SPEC |
691309310004 | SPEC |
691309310005 | SPEC |
691309310006 | SPEC |
691309310007 | SPEC |
691309310008 | SPEC |
691309310012 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Design Kit | Samples |
---|
Examples of Highly Customized Products
In House Design & Consulting
Mates with
Electromechanical Components
WR-TBL Series 3233 - 3.81 mm Vertical PCB Header with Flanges
WR-TBL Series 3303 - 3.81 mm Double Level Vertical Male PCB Header with Flanges & Nut Type
WR-TBL Series 3273 - 3.81 mm Double Level Horizontal Male PCB Header
WR-TBL Series 3253 - 3.81 mm Horizontal PCB Header with Flanges
WR-TBL Series 3283 - 3.81 mm Double Level Horizontal Male PCB Header with Flanges & Nut Type
WR-TBL Series 357B - 3.81 mm Double Level Vertical Male PCB Header with Flanges
WR-TBL Series 7013 - 3.81 mm Horizontal PCB Header THR Type with Flanges
WR-TBL Series 3493 - 3.81 mm Vertical Reversed Plug with Flanges
Assortments
Articles from this product series can be found in the following assortments: