General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Compliance | RoHS |
Pitch | 2.54 mm |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Green |
Terminal Screw Material | Steel |
Terminal Screw Plating | Zinc |
Wire Guard Material | Brass |
Electrical Properties | |
---|---|
IR | 6 A |
Working Voltage | 150 V (AC) |
Working Voltage [cULus] | 150 V (AC) |
Withstanding Voltage | 1300 V (AC) |
Withstanding Voltage [cULus] | 1300 V (AC) |
Contact Resistance | 20 mΩ |
RC | 20 mΩ |
Mechanical Properties | |
---|---|
Wire Strip Length | 4 up to 5 (mm) |
Screw | M1.6 |
Certification | |
---|---|
cULus Approval | E315414 |
Packaging Properties | |
---|---|
Packaging | Box |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins (Value) (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
691210910002 | SPEC | 6 files | 2 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 18 (AWG) 0.2 to 0.75 (mm²) | 612690 691001 | |
691210910003 | SPEC | 6 files | 3 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 18 (AWG) 0.2 to 0.75 (mm²) | – | |
691210910004 | SPEC | 6 files | 4 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 18 (AWG) 0.2 to 0.75 (mm²) | – | |
691210910005 | SPEC | 6 files | 5 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 18 (AWG) 0.2 to 0.75 (mm²) | – | |
691210910006 | SPEC | 6 files | 6 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 18 (AWG) 0.2 to 0.75 (mm²) | – | |
691210910008 | SPEC | 6 files | 8 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 18 (AWG) 0.2 to 0.75 (mm²) | – |
Order Code | Datasheet |
---|---|
691210910002 | SPEC |
691210910003 | SPEC |
691210910004 | SPEC |
691210910005 | SPEC |
691210910006 | SPEC |
691210910008 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins (Value) (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|
Examples of Highly Customized Products
In House Design & Consulting
Assortments
Articles from this product series can be found in the following assortments: