Characteristics
Reference Designs
- RD006 3 W Dual-output isolated auxiliary supply for communication interfaces and measurement systems
Article Properties | |
---|---|
Pins | 32 |
Material Properties | |
---|---|
Insulator Material | PA6T |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Pitch | 2.54 mm |
Durability | 25 Mating cycles |
Rows | Single |
Gender | Pin Header |
Type | Board Stacker |
Electrical Properties | |
---|---|
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 1000 MΩ |
Certification | |
---|---|
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Bag |
Products
Order Code | Datasheet | Downloads | Pins | Rows | H (mm) | G (mm) | Gender | Type | IR (A) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|
61303211221 | SPEC | 6 files | 32 | Single | 15.24 | 3 | Pin Header | Board Stacker | 3 | Bag | 613001 | |
61303211321 | SPEC | 6 files | 32 | Single | 30.48 | 3 | Pin Header | Board Stacker | 3 | Bag | – | |
61303218421 | SPEC | 6 files | 32 | Single | 15.24 | 6 | Pin Header | Board Stacker | 3 | Bag | – | |
61303218521 | SPEC | 6 files | 32 | Single | 30.48 | 6 | Pin Header | Board Stacker | 3 | Bag | 613001 |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Rows | H (mm) | G (mm) | Gender | Type | IR (A) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: