en

Cart

Your cart is empty.

WR-MM Female Connector with Latch & w/o Polarization

Kind Properties
Pitch 2.54 mm
Gender Female
Material Properties
Insulator Material PBT
Insulator Flammability Rating UL94 V-0
Insulator Color Red
Contact Material Phosphor Bronze
Contact Plating Matte Tin over Nickel
Contact Type Stamped
General Information
Operating Temperature -40 up to +105 °C
Electrical Properties
Working Voltage 100 V (AC)
Withstanding Voltage 500 V (AC)
Contact Resistance 10 mΩ
RISO 1000 MΩ
Packaging Properties
cULus Approval E323964
Packaging Tube

Products

Order Code Data­sheet Downloads Pins
(mm)
TC P Gender Type IR
(A)
Packaging Design Kit Samples
690367190472
STE 3D ALT EAG IGS CAD 4 per Row Female Straight 1.5 Tube 690001
690367190672
STE 3D ALT EAG IGS CAD 6 per Row Female Straight 1.5 Tube 690001
690367190872
STE 3D ALT EAG IGS CAD 8 per Row Female Straight 1.5 Tube 690001
690367191072
STE 3D ALT EAG IGS CAD 10 per Row Female Straight 1.5 Tube 612690
690001
690367191272
STE 3D ALT EAG IGS CAD 12 per Row Female Straight 1.5 Tube 690001
690367191472
STE 3D ALT EAG IGS CAD 14 per Row Female Straight 1.5 Tube 690001
690367191672
STE 3D ALT EAG IGS CAD 16 per Row Female Straight 1.5 Tube 690001
690367191872
STE 3D ALT EAG IGS CAD 18 per Row Female Straight 1.5 Tube 690001
690367192072
STE 3D ALT EAG IGS CAD 20 per Row Female Straight 1.5 Tube 690001
690367192272
STE 3D ALT EAG IGS CAD 22 per Row Female Straight 1.5 Tube 690001
690367192472
STE 3D ALT EAG IGS CAD 24 per Row Female Straight 1.5 Tube 690001
690367192672
STE 3D ALT EAG IGS CAD 26 per Row Female Straight 1.5 Tube 690001
Order Code Data­sheet
690367190472
690367190672
690367190872
690367191072
690367191272
690367191472
690367191672
690367191872
690367192072
690367192272
690367192472
690367192672
Samples
Order Code Data­sheet Downloads Pins
(mm)
TC P Gender Type IR
(A)
Packaging Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: