Material Properties | |
---|---|
Insulator Material | LCP |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Black |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Contact Type | Stamped |
Shielding Material | Brass |
Shielding Plating | Nickel |
General Information | |
---|---|
Operating Temperature | -40 up to +85 °C |
Compliance | Lead free / RoHS |
Electrical Properties | |
---|---|
Working Voltage | 125 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 1000 MΩ |
Packaging Properties | |
---|---|
Packaging | Tape and Reel |